Swagelok® Thermowells
Protect bimetal thermometers from potential damage caused by pressurized, corrosive, flowing, viscous, or abrasive fluids with Swagelok thermowells.
Request Thermowell InformationSwagelok thermowells enable removal of thermometers for replacement or service without affecting the process or system while also protecting the thermometers from damage that can be caused by process fluids. They can accommodate 2.5 through 12 in. (63.5 through 305 mm) thermometer stem lengths in reduced-, straight-, and tapered-shank configurations.
304 stainless steel construction is standard with 316 stainless steel available for when higher corrosion resistance is needed. Available options include lag extensions for use in insulated piping applications, protective stainless-steel cap and chain, and a female G1/2B instrument connection.
Thermowell Specifications
Process Connections | ASME B16.5 raised-face flange, 3-A-compliant sanitary Kwik-Clamp, threaded (NPT), weld socket fitting |
Instrument Connections | 1/2 in. female NPSM straight pipe thread for mechanical joints standard; G1/2B optional |
Size | 0.260 in. (6.6 mm) bore; 1/2 through 2 in. process connections |
Thermowells Catalogs
Locate detailed product information, including materials of construction, pressure and temperature ratings, options, and accessories.
Features: Easy-to-read dial sizes with dual and single scales; 50 % overrange protection; Stainless steel construction

Small Footprint, Large Impact: How to Detect and Protect Against Gauge Failures
Learn to recognize the signs of a failing gauge and avoid risk to employees and costly downtime to make repairs.
Learn to Prevent Gauge FailureSwagelok Resources Curated for You

Mechanical Seal Support Systems Solutions Spotlight
See how Swagelok® Mechanical Seal Support Systems for API Standard 682 incorporate best practices for API 682 and then go even further, incorporating design principles that make the systems easy to install and easy to maintain.

API 682 and You: Building Better Mechanical Seal Support Systems
Learn how API 682 guides the design and assembly of mechanical seal support systems and how applying a few best practices can help your systems last longer and work better.

How Fluid System Fabrication can Alleviate Resource Constraints
There are several common fluid systems that successful plant operations depend on, and choosing the right fabrication provider can be highly beneficial if you’re short on resources.

Mesures du process – Meilleures pratiques concernant les lignes d’impulsion
Identifier un problème dans une ligne d’instrumentation de process peut s’avérer compliqué si on se concentre uniquement sur le transmetteur. Découvrez comment résoudre ces problèmes avec les conseils et les bonnes pratiques de Swagelok.