text.skipToContent text.skipToNavigation
welding power supply

Swagelok® Power Supply

The M200 power supply enables reliable, consistent, and precise orbital gas tungsten arc welding thanks to user-friendly touchscreen controls in multiple languages and comprehensive weld performance documentation.

Learn More About Swagelok® Power Supply

The Swagelok® Power Supply is compatible with Swagelok welding system weld heads, has a peak output capability up to 200-amp, and meets CE, RoHS (EU), CCC (China), and Canadian standards. Its high-resolution color touchscreen is durable and supports multiple languages, including Chinese, English, German, French, Japanese, Korean, Russian, Spanish, and Swedish. Real-time monitoring and recording of weld output performance provides valuable insights and documentation, which can be printed or electronically stored. An integrated mass flow controller automatically controls OD shield gas, eliminating the need for an external flow meter.

This power supply enhances welding processes with precision, control, and efficiency, making it ideal for high-purity environments or benchtop applications.

Specifications

Power Input 100 to 230 V (ac)
Power Output 2 to 200 A (dc)
Duty Cycle / Service Rating 100% / 95 A average output with 100 V/20 A input
100% / 100 A average output with 115 V/20 A input
60% / 140 A average output with 200 V/20 A input
100% / 120 A average output with 230 V/16 A input
25% / 200 A average output with 230 V/16 A input
Dimensions 13.5 H by 22.8 W by 15.5 D in. (34.3 by 57.9 by 39.4 cm)
Weight 51.4 lb (23.3 kg)

Curious to know more?

Orbital Welding Training Opportunities

Power Supply Catalogs

Locate detailed product information, including materials of construction, pressure and temperature ratings, options, and accessories.

Swagelok welding system training class

Orbital Welding Training

Learn orbital welding principles, as well as Swagelok® M200 welding system setup, operation, and troubleshooting techniques from Certified Weld Inspectors (CWI) and Certified Weld Educators (CWE).

Explore Orbital Welding Training

Swagelok Resources Curated for You

Swagelok orbital weld training class
Tools for the Emerging Welding Workforce

The escalating welder shortage affects tomorrow’s global manufacturing. Automatic orbital welding can help combat the problem, but not without proper training. Learn what to look for in an orbital welding program to prepare your emerging workforce.

Swagelok tube bending equipment
Find the Right Tool for the Job: Considerations for Plant Equipment

Which tools and equipment must plant operators and technicians keep on hand at all times? From advanced orbital welding systems to basic tube deburring tools, there are essential tools for every connection, and it pays to be prepared.

Swagelok training and education
Closing the Manufacturing Skills Gap with a Well-Trained Team

With an aging industrial workforce nearing retirement, manufacturers are turning to younger generations to replace expert knowledge. Learn how to build an effective fluid system training program.

Complejo de Investigación Avanzada de la Universidad de Ottawa
La Experiencia en Sistemas de Fluidos Mejora la Funcionalidad del Laboratorio

Vea cómo la experiencia en sistemas de fluidos Swagelok ayudó a la Universidad de Ottawa a mejorar la funcionalidad de su laboratorio en su Complejo de Investigación Avanzada, una instalación que alberga el único espectrómetro de masas con acelerador de Canadá. La formación en soldadura orbital de Swagelok ayudó a mejorar la precisión y productividad del taller.

Dieser Vorgang kann einige Minuten dauern. Bitte haben Sie etwas Geduld und bleiben Sie auf der Seite.