text.skipToContent text.skipToNavigation
Needle Valve

Swagelok® Needle and Metering Valves

Swagelok needle valve and metering valves allow for precise flow control in a wide range of applications.

Needle Valves | Provide reliable flow control using a variety of stem designs, flow patterns, materials, and end connections
Metering Valves | Provide the ability to make fine adjustments to system flow across pressures and flow rates

View Needle and Metering Valves

Swagelok needle valves are available in a variety of configurations to allow users to find options that suit their performance needs and system designs. These needle valves provide reliable operation from basic, low-pressure instrumentation applications to corrosive, high-temperature, high-pressure applications. Swagelok needle valves are available with flow coefficients ranging from 0.12 to 2.4. They are also available with low emissions (Low-E) certification per API 624.

Swagelok metering valves are also available in a variety of configurations, are suitable for low- and high-pressure use, and can deliver accurate flow rate control in analytical, instrumentation, and research applications. They provide fine adjustments in applications demanding precise levels of flow, delivering flow coefficients from 0.004 to 0.16. Various handle options for metering valves allow for repeatable flow adjustments, enhanced control for setting flows, or flow setting adjustment with a screwdriver in low-pressure applications.

Select the Right Needle Valve for your Application

Contact Local Specialists

Needle and Metering Valve Categories

Blowdown Valves, 6DB Series

Blowdown Valves, 6DB Series

Our 316 stainless steel blowdown valves feature union-bonnet construction for safety and Grafoil® packing for high-temperature performance.

Compact Gauge Valves

Compact Gauge Valves

Designed for fast installation, leak-resistance, and durability to ensure safety in industrial applications.

General Utility Needle Valves, GU and F10 Series

General Utility Needle Valves, GU and F10 Series

For use in general-purpose applications to isolate system media. The stainless steel, nonrotating needle promotes leak-tight shutoff and long service life.

High-Pressure Needle Valves, Sno-Trik 410, 445, 645, 945 Series

High-Pressure Needle Valves, Sno-Trik 410, 445, 645, 945 Series

Sno-Trik needle valves meet the requirements of high-pressure applications—up to 45 000 psig (3100 bar)—and feature a weep hole for leak detection.

Integral-Bonnet Needle Valves, O, 1, 18, 20, 26, and D Series

Integral-Bonnet Needle Valves, O, 1, 18, 20, 26, and D Series

Featuring a live-loaded packing system and compact design, these valves ensure optimal performance in pressures up to 6000 psig and temperatures up to 600°F.

Medium-Pressure Needle Valves, NV and NVT Series

Medium-Pressure Needle Valves, NV and NVT Series

NVT Series medium-pressure needle valves have a non-rotating stem and are available in straight and angle-patterns for pressures up to 60 000 psi (4134 bar).

Metering Valves, S, M, and 31 Series

Metering Valves, S, M, and 31 Series

Explore Swagelok metering valves, available in straight and angle patterns, 316 SS and brass, and with a variety of and connections and handle styles.

Rising Plug Valves, 4P and 5P Series

Rising Plug Valves, 4P and 5P Series

Swagelok rising plug valves offer a nonrotating stem tip that creates a positive seal and a straight-through orifice for maximum flow and easy cleaning.

Screwed-Bonnet Gauge Valves

Screwed-Bonnet Gauge Valves

Screwed-bonnet gauge valves provide controlled isolation and connection of process measurement devices to protect them from hydraulic shock and pressure surges.

Severe-Service Needle Valves, N and HN Series

Severe-Service Needle Valves, N and HN Series

Severe-service union-bonnet needle valves feature SS stem threads to enhance cycle life and a packing bolt designed to permit adjustments in the open position.

Spare Parts and Accessories

Spare Parts and Accessories

Find a variety of replacement parts and accessories for needle valves and metering valves—valve locks, rupture discs, handle kits—and more.

Toggle Valves

Toggle Valves

Explore compact toggle valves, available in stainless steel and brass, manual and pneumatically actuated models, and straight and angle body patterns.

Needle and Metering Valves Catalogs

Locate detailed product information, including materials of construction, pressure and temperature ratings, options, and accessories.

Swagelok flow coefficient (C<sub>v</sub>) calculator for valves

Calculate Flow Rate for the Right Valve Selection

Use our valve flow coefficient (Cv) calculator to chose a valve sized correctly for your needs.

Use the Tool

Ressourcenzentrum

Ventilauswahl für Probenahmesysteme
Tipps zur richtigen Auswahl von Ventilen für industrielle Fluidsysteme

Erfahren Sie mehr über die praktische STAMPED-Methode und wie Sie die idealen Ventile für Ihr Fluid- oder Probenahmesystem auswählen.

Wie sich flüchtige Emissionen in chemischen Anlagen und Raffinerien reduzieren lassen
Wie Sie kostspielige flüchtige Emissionen mithilfe von zertifizierten Ventilen reduzieren

In chemischen Anlagen und Erdölraffinerien stellen flüchtige Emissionen ein immer größeres Problem dar. Mit entsprechend zertifizierten Ventilen für geringe flüchtige Emissionen können Sie Ihren Betrieb schützen und Ihre Profitabilität optimieren. In diesem Beitrag stellen wir diese Ventile vor und gehen darauf ein, wie sie getestet werden und welche Vorteile sie bieten.

Absperrventile in industriellen Fluidsystemen
Was Sie bei der Isolierung industrieller Fluidsysteme mit Absperrventilen beachten müssen

Für die Sicherheit industrieller Fluidsysteme ist es unerlässlich, dass Rohrleitungen vor der Aufnahme von Wartungsarbeiten isoliert werden. Die Installation von zwei Absperrventilen stellt eine der sichersten Möglichkeiten dar, um Rohrleitungen in Fluidsystemen zu isolieren. Erfahren Sie, wie Sie Ihr System richtig konfigurieren.

Montage eines ALD20-UHP-Ventils von Swagelok für den Reinraumeinsatz in der Halbleiterindustrie
Kleines Ventil mit großer Wirkung: Warum ein neues Ventil die Halbleiterproduktion verändern könnte

Erfahren Sie mehr darüber, wie die neueste Innovation in der ALD-Ventiltechnologie neue Möglichkeiten für Hersteller modernster Halbleiter schafft.

Nadel- und Dosierventile

Nadelventile

Nadelventile von Swagelok sind erhältlich für den allgemeinen Einsatz, mit Regulierspindel, mit verschraubtem Ventilhals, mit geschmiedetem Körper, mit Kipphebel, mit Regulier- und Absperrfunktion für den Einsatz unter rauen Bedingungen, mit Abblasefunktion für Instrumentierung, als kompakte Manometerventile, mit nichtdrehender Spindel sowie als Absperrventile mit geradem Durchgang und eignen sich für Druckstufen bis zu 3.100 bar (45.000 psig). Für unterschiedliche Strömungsmuster sind die Nadelventile von Swagelok in gerader, Winkel- und Kreuzausführung und optional mit pneumatischer oder manueller Betätigung erhältlich.

Dosierventile

Die Dosierventile von Swagelok sorgen für eine präzise Regelung in Anwendungen für sowohl niedrige, mittlere als auch hohe Durchflussmengen. Für unterschiedliche Strömungsmuster sind die Dosierventile in gerader, Winkel- und Kreuzausführung erhältlich und eignen sich für Druckstufen bis zu 344 bar (5.000 psig). Die Handgriffe der Dosierventile von Swagelok sind in gerändelter, runder und geschlitzter Ausführung sowie mit Mikrometerkopf oder anpassbarem Drehmoment erhältlich und ermöglichen damit wiederholbare Durchflussanpassungen, eine verbesserte Kontrolle bei der Durchflusseinstellung oder die Durchflusseinstellung mittels Schraubenzieher in Niederdruckanwendungen.

This process may take several minutes. Please be patient and remain on the page.