text.skipToContent text.skipToNavigation

스테인리스강 스웨즈락 튜브 피팅, 암나사 브랜치 티, 8mm 튜브 OD x 8mm 튜브 OD x 1/4인치 암나사 NPT

Part #: SS-8M0-3-4TTF

Specifications

Attribute Value
Body Material 316 Stainless Steel
Bored Through No
Cleaning Process Standard Cleaning and Packaging (SC-10)
Connection 1 Size 8 mm
Connection 1 Type Swagelok® Tube Fitting
Connection 2 Size 8 mm
Connection 2 Type Swagelok® Tube Fitting
Connection 3 Size 1/4 in.
Connection 3 Type Female NPT
Flow Restrictor No
eClass (4.1) 37020716
eClass (5.1.4) 37020506
eClass (6.0) 37020506
eClass (6.1) 37020506
eClass (10.1) 37020506
UNSPSC (4.03) 40142603
UNSPSC (10.0) 40142613
UNSPSC (11.0501) 40142605
UNSPSC (13.0601) 40183102
UNSPSC (15.1) 40183102
UNSPSC (17.1001) 40141611
Tees

Tee female tube connector enables three-way connections between tubing and threaded ports—ideal for branching flow in critical fluid systems.

Contact

If you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.


Sichere Produktauswahl:

Der Kataloginhalt muss ganz durchgelesen werden, um sicherzustellen, dass der Systementwickler und der Benutzer eine sichere Produktauswahl treffen. Bei der Auswahl von Produkten muss die gesamte Systemanordnung berücksichtigt werden, um eine sichere, störungsfreie Funktion zu gewährleisten. Der Systemdesigner und der Benutzer sind für Funktion, Materialverträglichkeit, entsprechende Leistungsdaten und Einsatzgrenzen sowie für die vorschriftsmäßige Handhabung, den Betrieb und die Wartung verantwortlich.

Warning: Do not mix/interchange Swagelok products or components not governed by industrial design standards, including Swagelok tube fitting end connections, with those of other manufacturers.

스테인리스강 스웨즈락 튜브 피팅, 암나사 브랜치 티, 8mm 튜브 OD x 8mm 튜브 OD x 1/4인치 암나사 NPT

Part #: SS-8M0-3-4TTF
View Catalog

Add To Favorites

Catalogs

Tees

Tee female tube connector enables three-way connections between tubing and threaded ports—ideal for branching flow in critical fluid systems.

Specifications

SS-8M0-3-4TTF — 스테인리스강 스웨즈락 튜브 피팅, 암나사 브랜치 티, 8mm 튜브 OD x 8mm 튜브 OD x 1/4인치 암나사 NPT

Attribute Value
Body Material 316 Stainless Steel
Bored Through No
Cleaning Process Standard Cleaning and Packaging (SC-10)
Connection 1 Size 8 mm
Connection 1 Type Swagelok® Tube Fitting
Connection 2 Size 8 mm
Connection 2 Type Swagelok® Tube Fitting
Connection 3 Size 1/4 in.
Connection 3 Type Female NPT
Flow Restrictor No
eClass (4.1) 37020716
eClass (5.1.4) 37020506
eClass (6.0) 37020506
eClass (6.1) 37020506
eClass (10.1) 37020506
UNSPSC (4.03) 40142603
UNSPSC (10.0) 40142613
UNSPSC (11.0501) 40142605
UNSPSC (13.0601) 40183102
UNSPSC (15.1) 40183102
UNSPSC (17.1001) 40141611
Select a New Product with Similar Specs

Resources

Drawings
2D

Two-dimensional renderings are available for this product. Download the CAD file.

3D

Three-dimensional renderings are available for this product. Download the CAD file.

Sales Drawing

Sales drawings are available for this product. Download the files.

Similar Products

Part #
Body Material
Connection 1 Size
Connection 1 Type
Connection 2 Size
Connection 2 Type
B-1010-3TTF Messing 5/8 Zoll Swagelok® Rohrverschraubung 5/8 Zoll Swagelok® Rohrverschraubung View Product
B-1210-3TTF Messing 3/4 Zoll Swagelok® Rohrverschraubung 3/4 Zoll Swagelok® Rohrverschraubung View Product
B-200-3TTF Messing 1/8 Zoll Swagelok® Rohrverschraubung 1/8 Zoll Swagelok® Rohrverschraubung View Product
B-400-3-4TFT Messing 1/4 Zoll Swagelok® Rohrverschraubung 1/4 Zoll NPT Innengewinde View Product
B-400-3-4TTF Messing 1/4 Zoll Swagelok® Rohrverschraubung 1/4 Zoll Swagelok® Rohrverschraubung View Product
B-400-3TFT Messing 1/4 Zoll Swagelok® Rohrverschraubung 1/8 Zoll NPT Innengewinde View Product
B-400-3TTF Messing 1/4 Zoll Swagelok® Rohrverschraubung 1/4 Zoll Swagelok® Rohrverschraubung View Product
B-810-3-4TTF Messing 1/2 Zoll Swagelok® Rohrverschraubung 1/2 Zoll Swagelok® Rohrverschraubung View Product
S-400-3-4TTF Kohlenstoffstahl 1/4 Zoll Swagelok® Rohrverschraubung 1/4 Zoll Swagelok® Rohrverschraubung View Product
SS-1010-3TTF Edelstahl 316 5/8 Zoll Swagelok® Rohrverschraubung 5/8 Zoll Swagelok® Rohrverschraubung View Product
SS-10M0-3TFT Edelstahl 316 10 mm Swagelok® Rohrverschraubung 1/4 Zoll NPT Innengewinde View Product
SS-10M0-3TTF 316 ステンレス鋼 10 mm Swagelok®チューブ継手 10 mm Swagelok®チューブ継手用 View Product
SS-1210-3TFT 316 ステンレス鋼 3/4 インチ Swagelok®チューブ継手 3/4 インチ NPTめねじ View Product
SS-1210-3TTF 316 ステンレス鋼 3/4 インチ Swagelok®チューブ継手 3/4 インチ Swagelok®チューブ継手 View Product
SS-12M0-3-4TFT 316 ステンレス鋼 12 mm Swagelok®チューブ継手 1/4 インチ NPTめねじ View Product
SS-12M0-3-4TTF 316 ステンレス鋼 12 mm Swagelok®チューブ継手 12 mm Swagelok®チューブ継手 View Product
SS-12M0-3-8TTF 316 ステンレス鋼 12 mm Swagelok®チューブ継手 12 mm Swagelok®チューブ継手 View Product
SS-1610-3-12TFT 316 ステンレス鋼 1 インチ Swagelok®チューブ継手 3/4 インチ NPTめねじ View Product
SS-1610-3-12TTF 316 ステンレス鋼 1 インチ Swagelok®チューブ継手 1 インチ Swagelok®チューブ継手 View Product
SS-1610-3TFT 316 ステンレス鋼 1 インチ Swagelok®チューブ継手 1 インチ NPTめねじ View Product
SS-1610-3TTF 316 ステンレス鋼 1 インチ Swagelok®チューブ継手 1 インチ Swagelok®チューブ継手 View Product
SS-16M0-3TTF 316 ステンレス鋼 16 mm Swagelok®チューブ継手 16 mm Swagelok®チューブ継手 View Product
SS-200-3TFT 316 ステンレス鋼 1/8 インチ Swagelok®チューブ継手 1/8 インチ NPTめねじ View Product
SS-200-3TTF 316 ステンレス鋼 1/8 インチ Swagelok®チューブ継手 1/8 インチ Swagelok®チューブ継手 View Product
SS-400-3-4RTTTF 316 ステンレス鋼 1/4 インチ Swagelok®チューブ継手 1/4 インチ Swagelok®チューブ継手 View Product
SS-400-3-4TFT 316 ステンレス鋼 1/4 インチ Swagelok®チューブ継手 1/4 インチ NPTめねじ View Product
SS-400-3-4TTF 316 ステンレス鋼 1/4 インチ Swagelok®チューブ継手 1/4 インチ Swagelok®チューブ継手 View Product
SS-400-3TFT 316 ステンレス鋼 1/4 インチ Swagelok®チューブ継手 1/8 インチ NPTめねじ View Product
SS-400-3TTF 316 ステンレス鋼 1/4 インチ Swagelok®チューブ継手 1/4 インチ Swagelok®チューブ継手 View Product
SS-600-3-6TFT 316 ステンレス鋼 3/8 インチ Swagelok®チューブ継手 3/8 インチ NPTめねじ View Product
SS-600-3-6TTF 316 ステンレス鋼 3/8 インチ Swagelok®チューブ継手 3/8 インチ Swagelok®チューブ継手 View Product
SS-600-3-8TTF 316 ステンレス鋼 3/8 インチ Swagelok®チューブ継手 3/8 インチ Swagelok®チューブ継手 View Product
SS-600-3RTTTF 316 ステンレス鋼 3/8 インチ Swagelok®チューブ継手 3/8 インチ Swagelok®チューブ継手 View Product
SS-600-3TFT 316 ステンレス鋼 3/8 インチ Swagelok®チューブ継手 1/4 インチ NPTめねじ View Product
SS-600-3TTF 316 ステンレス鋼 3/8 インチ Swagelok®チューブ継手 3/8 インチ Swagelok®チューブ継手 View Product
SS-6M0-3-4TFT 316 ステンレス鋼 6 mm Swagelok®チューブ継手 1/4 インチ NPTめねじ View Product
SS-6M0-3-4TTF 316 ステンレス鋼 6 mm Swagelok®チューブ継手 6 mm Swagelok®チューブ継手 View Product
SS-6M0-3TTF Edelstahl 316 6 mm Swagelok® Rohrverschraubung 6 mm Swagelok® Rohrverschraubung View Product
SS-810-3-4TTF Edelstahl 316 1/2 Zoll Swagelok® Rohrverschraubung 1/2 Zoll Swagelok® Rohrverschraubung View Product
SS-810-3-8TFT Edelstahl 316 1/2 Zoll Swagelok® Rohrverschraubung 1/2 Zoll NPT Innengewinde View Product
SS-810-3-8TTF Edelstahl 316 1/2 Zoll Swagelok® Rohrverschraubung 1/2 Zoll Swagelok® Rohrverschraubung View Product
SS-810-3TFT Edelstahl 316 1/2 Zoll Swagelok® Rohrverschraubung 3/8 Zoll NPT Innengewinde View Product
SS-810-3TTF Edelstahl 316 1/2 Zoll Swagelok® Rohrverschraubung 1/2 Zoll Swagelok® Rohrverschraubung View Product

Contact

If you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.

This process may take several minutes. Please be patient and remain on the page.