|
스테인리스강 1/4회전 계장용 플러그 밸브, 1/4인치 MNPT, 1.0Cv
Art.-Nr.: SS-4P4T2
|
||||||||||||||||||||||||||||||||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
Technische Daten
2-Way 직선형단순하고 컴팩트한 디자인의 1/4회전 플러그 밸브는 대유량이 가능하며 개폐가 확실하고 볼 밸브의 대안으로 경제적이고 믿을 수 있으며 다양한 몸체 및 씰 재질로 이용 가능합니다. Einloggen oder anmelden, um den Preis anzuzeigen ContactIf you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.
Safe Product Selection
The complete catalog contents must be reviewed to ensure that the system designer and user make a safe product selection. When selecting products, the total system design must be considered to ensure safe, trouble-free performance. Function, material compatibility, adequate ratings, proper installation, operation, and maintenance are the responsibilities of the system designer and user. Warnung: 스웨즈락의 튜브 피팅 연결구를 포함하여 이러한 제품은 산업 설계 기준에 따라 제조되지 않으므로 스웨즈락의 제품 및 부품을 타 제조업체의 제품 및 부품과 혼합하거나 혼용하여 사용하지 마십시오. |
The complete catalog contents must be reviewed to ensure that the system designer and user make a safe product selection. When selecting products, the total system design must be considered to ensure safe, trouble-free performance. Function, material compatibility, adequate ratings, proper installation, operation, and maintenance are the responsibilities of the system designer and user.
Warnung: 스웨즈락의 튜브 피팅 연결구를 포함하여 이러한 제품은 산업 설계 기준에 따라 제조되지 않으므로 스웨즈락의 제품 및 부품을 타 제조업체의 제품 및 부품과 혼합하거나 혼용하여 사용하지 마십시오.
스테인리스강 1/4회전 계장용 플러그 밸브, 1/4인치 MNPT, 1.0Cv
Einloggen oder anmelden, um den Preis anzuzeigen
Kataloge
2-Way 직선형
단순하고 컴팩트한 디자인의 1/4회전 플러그 밸브는 대유량이 가능하며 개폐가 확실하고 볼 밸브의 대안으로 경제적이고 믿을 수 있으며 다양한 몸체 및 씰 재질로 이용 가능합니다.
Druckraten bis 206 bar (3000 psig); Swagelok® Rohrverschraubungen sowie NPT- und kegelige ISO-Gewindeanschlüsse; Abmessungen von 6 bis 12 mm sowie 1/8 bis 1/2 Zoll; Werkstoffe Messing und Edelstahl 316
Merkmale: Systematisches Verfahren zur Identifikation von Gewinden und Endanschlüssen.
Features: Limits access to manually actuated valves;Lockout accessory enables compliance with OSHA Lockout/Tagout, Standard 29 CFR Part 1910.147, Control of Hazardous Energy Bright safety orange color promotes high visibility. Other colors are available.
Die Swagelok® Spezifikation SC-10 definiert die Anforderungen für Reinigung, Schmierung, Montage und Verpackung für standardmäßige Swagelok Produkte und beschreibt die Verfahren, die zum Erfüllen dieser Anforderungen verwendet werden.SC-10 gilt für grundlegende Industrieverfahren. Der Systemdesigner und Anwender sollten diese Spezifikation verwenden und bestimmen, ob sie die Reinigungsanforderungen des Anwenders erfüllt.
Valve sizing often is described by the nominal size of the end connections, but a more important measure is the flow that the valve can provide. And determining flow through a valve can be simple.
Pages 1-3. Features: installation in high-pressure applications and high safety-factor systems.
1. Wählen Sie die entsprechende Bohrschablone (P4T oder P6T). Verwenden Sie die Schablone zur Markierung der Position der Bohrungen für die Befestigungsschelle und für die Mittelbohrung. Bohren Sie mit dem erforderlichen Durchmesser und der auf der Schablone angegebenen Senktiefe2. Legen Sie die Befestigungsschelle um den Ventilkörper, und führen Sie das obere Ende des Ventilkörpers von hinten durch die Mittelbohrung ein.3. Montieren Sie die Befestigungsschelle unter Verwendung der beiden 5/8-Zoll-Schrauben auf der Schalttafel. Achten Sie darauf, dass der Körper die gewünschte Orientierung hat und ziehen Sie die Schrauben dann mit einem 3/32-Zoll-Sechskant-Stiftschlüssel fest.4. Befestigen Sie auf der Vorderseite der Schalttafel den Aufkleber mit der Aufschrift OPEN (OFFEN) über der Ausgangsseite des Körpers.5. Setzen Sie den Knebel auf die Knebelkupplung, so dass die flachen Abschnitte aufeinander ausgerichtet sind. Befestigen Sie den Knebel mit der 1/2-Zoll-Schraube an der Kupplung. Ziehen Sie die Schraube vorsichtig mit einem 3/32-Zoll-Sechskant-Inbusschlüssel an, bis der Knebel fest angebracht ist. 6. Richten Sie die Kappe und den Knebel aufeinander aus und drücken Sie die Kappe dann in das obere Ende des Knebels ein.7. Ventil auf ordnungsgemäße Funktion prüfen.
Procedure for installing Swagelok tube fittings in sizes over 1 inch or 25 mm.
Technische Daten
SS-4P4T2 — 스테인리스강 1/4회전 계장용 플러그 밸브, 1/4인치 MNPT, 1.0Cv
| Attribute | Wert |
|---|---|
| 몸체 재질 | 316 스테인리스강 |
| 세정 공정 | 표준 세정 및 포장(SC-10) |
| 연결구 1 크기 | 1/4인치 |
| 연결구 1 종류 | 수나사 NPT |
| 연결구 2 크기 | 1/4인치 |
| 연결구 2 종류 | 수나사 NPT |
| CV 최대 | 0.9 |
| 핸들 색상 | 녹색 |
| 핸들 스타일 | 방향성 |
| eClass (4.1) | 37010416 |
| eClass (5.1.4) | 37010416 |
| eClass (6.0) | 37010416 |
| eClass (6.1) | 37010416 |
| eClass (10.1) | 37010416 |
| UNSPSC (4.03) | 40141600 |
| UNSPSC (10.0) | 40141626 |
| UNSPSC (11.0501) | 40141626 |
| UNSPSC (13.0601) | 40141626 |
| UNSPSC (15.1) | 40141626 |
| UNSPSC (17.1001) | 40183109 |
Ressourcen
Zeichnungen
Für dieses Produkt sind zweidimensionale Darstellungen verfügbar. Die CAD-Datei herunterladen.
Für dieses Produkt sind dreidimensionale Darstellungen verfügbar. Die CAD-Datei herunterladen.
Verkaufszeichnungen sind für dieses Produkt erhältlich. Die Dateien herunterladen.
Ähnliche Produkte
|
Art.-Nr.
|
Körperwerkstoff
|
Größe Verbindung 1
|
Typ Verbindung 1
|
Größe Verbindung 2
|
Typ Verbindung 2
|
|
|---|---|---|---|---|---|---|
| B-2P4T | Messing | 1/8 Zoll | Swagelok® Rohrverschraubung | 1/8 Zoll | Swagelok® Rohrverschraubung | Produkt anzeigen |
| B-2P4T4 | Messing | 1/8 Zoll | NPT Innengewinde | 1/8 Zoll | NPT Innengewinde | Produkt anzeigen |
| B-4P4T | Messing | 1/4 Zoll | Swagelok® Rohrverschraubung | 1/4 Zoll | Swagelok® Rohrverschraubung | Produkt anzeigen |
| B-4P4T1 | Messing | 1/4 Zoll | NPT Außengewinde | 1/4 Zoll | Swagelok® Rohrverschraubung | Produkt anzeigen |
| B-4P4T2 | Messing | 1/4 Zoll | NPT Außengewinde | 1/4 Zoll | NPT Außengewinde | Produkt anzeigen |
| B-4P4T4 | Messing | 1/4 Zoll | NPT Innengewinde | 1/4 Zoll | NPT Innengewinde | Produkt anzeigen |
| B-4P4T4-RT | Messing | 1/4 Zoll | Kegeliges ISO-Innengewinde | 1/4 Zoll | Kegeliges ISO-Innengewinde | Produkt anzeigen |
| B-4P4T5 | Messing | 1/4 Zoll | NPT Außengewinde | 1/4 Zoll | NPT Innengewinde | Produkt anzeigen |
| B-6P4T | Messing | 3/8 Zoll | Swagelok® Rohrverschraubung | 3/8 Zoll | Swagelok® Rohrverschraubung | Produkt anzeigen |
| B-6P4T-MM | Messing | 6 mm | Swagelok® Rohrverschraubung | 6 mm | Swagelok® Rohrverschraubung | Produkt anzeigen |
| B-6P6T | Messing | 3/8 Zoll | Swagelok® Rohrverschraubung | 3/8 Zoll | Swagelok® Rohrverschraubung | Produkt anzeigen |
| B-8P6T | Messing | 1/2 Zoll | Swagelok® Rohrverschraubung | 1/2 Zoll | Swagelok® Rohrverschraubung | Produkt anzeigen |
| B-8P6T4 | Messing | 1/2 Zoll | NPT Innengewinde | 1/2 Zoll | NPT Innengewinde | Produkt anzeigen |
| PFA-43S4 | PFA➄ | 1/4 Zoll | Swagelok® Rohrverschraubung | 1/4 Zoll | Swagelok® Rohrverschraubung | Produkt anzeigen |
| PFA-43S4-PM | PFA➄ | 1/4 Zoll | Swagelok® Rohrverschraubung | 1/4 Zoll | Swagelok® Rohrverschraubung | Produkt anzeigen |
| SS-10P6T-MM | Edelstahl 316 | 10 mm | Swagelok® Rohrverschraubung | 10 mm | Swagelok® Rohrverschraubung | Produkt anzeigen |
| SS-12P6T-MM | Edelstahl 316 | 12 mm | Swagelok® Rohrverschraubung | 12 mm | Swagelok® Rohrverschraubung | Produkt anzeigen |
| SS-2P4T | Edelstahl 316 | 1/8 Zoll | Swagelok® Rohrverschraubung | 1/8 Zoll | Swagelok® Rohrverschraubung | Produkt anzeigen |
| SS-2P4T2 | Edelstahl 316 | 1/8 Zoll | NPT Außengewinde | 1/8 Zoll | NPT Außengewinde | Produkt anzeigen |
| SS-2P4T4 | Edelstahl 316 | 1/8 Zoll | NPT Innengewinde | 1/8 Zoll | NPT Innengewinde | Produkt anzeigen |
| SS-2P4T-BK | Edelstahl 316 | 1/8 Zoll | Swagelok® Rohrverschraubung | 1/8 Zoll | Swagelok® Rohrverschraubung | Produkt anzeigen |
| SS-4P4T | Edelstahl 316 | 1/4 Zoll | Swagelok® Rohrverschraubung | 1/4 Zoll | Swagelok® Rohrverschraubung | Produkt anzeigen |
| SS-4P4T1 | Edelstahl 316 | 1/4 Zoll | NPT Außengewinde | 1/4 Zoll | Swagelok® Rohrverschraubung | Produkt anzeigen |
| SS-4P4T4 | Edelstahl 316 | 1/4 Zoll | NPT Innengewinde | 1/4 Zoll | NPT Innengewinde | Produkt anzeigen |
| SS-4P4T4-RT | Edelstahl 316 | 1/4 Zoll | Kegeliges ISO-Innengewinde | 1/4 Zoll | Kegeliges ISO-Innengewinde | Produkt anzeigen |
| SS-4P4T5 | Edelstahl 316 | 1/4 Zoll | NPT Außengewinde | 1/4 Zoll | NPT Innengewinde | Produkt anzeigen |
| SS-4P4T5-M1 | Edelstahl 316 | 1/4 Zoll | NPT Außengewinde | 1/4 Zoll | NPT Innengewinde | Produkt anzeigen |
| SS-4P4T-BK | Edelstahl 316 | 1/4 Zoll | Swagelok® Rohrverschraubung | 1/4 Zoll | Swagelok® Rohrverschraubung | Produkt anzeigen |
| SS-4P4T-BL | Edelstahl 316 | 1/4 Zoll | Swagelok® Rohrverschraubung | 1/4 Zoll | Swagelok® Rohrverschraubung | Produkt anzeigen |
| SS-4P4T-M1 | Edelstahl 316 | 1/4 Zoll | Swagelok® Rohrverschraubung | 1/4 Zoll | Swagelok® Rohrverschraubung | Produkt anzeigen |
| SS-4P4T-RD | Edelstahl 316 | 1/4 Zoll | Swagelok® Rohrverschraubung | 1/4 Zoll | Swagelok® Rohrverschraubung | Produkt anzeigen |
| SS-4P4T-SC11 | Edelstahl 316 | 1/4 Zoll | Swagelok® Rohrverschraubung | 1/4 Zoll | Swagelok® Rohrverschraubung | Produkt anzeigen |
| SS-4P4T-TE | Edelstahl 316 | 1/4 Zoll | Swagelok® Rohrverschraubung | 1/4 Zoll | Swagelok® Rohrverschraubung | Produkt anzeigen |
| SS-4P4V | Edelstahl 316 | 1/4 Zoll | Swagelok® Rohrverschraubung | 1/4 Zoll | Swagelok® Rohrverschraubung | Produkt anzeigen |
| SS-4P4V4 | Edelstahl 316 | 1/4 Zoll | NPT Innengewinde | 1/4 Zoll | NPT Innengewinde | Produkt anzeigen |
| SS-4P4V-LD | Edelstahl 316 | 1/4 Zoll | Swagelok® Rohrverschraubung | 1/4 Zoll | Swagelok® Rohrverschraubung | Produkt anzeigen |
| SS-4P6T4 | Edelstahl 316 | 1/4 Zoll | NPT Innengewinde | 1/4 Zoll | NPT Innengewinde | Produkt anzeigen |
| SS-6P4T | Edelstahl 316 | 3/8 Zoll | Swagelok® Rohrverschraubung | 3/8 Zoll | Swagelok® Rohrverschraubung | Produkt anzeigen |
| SS-6P4T-BK | Edelstahl 316 | 3/8 Zoll | Swagelok® Rohrverschraubung | 3/8 Zoll | Swagelok® Rohrverschraubung | Produkt anzeigen |
| SS-6P4T-LD | Edelstahl 316 | 3/8 Zoll | Swagelok® Rohrverschraubung | 3/8 Zoll | Swagelok® Rohrverschraubung | Produkt anzeigen |
| SS-6P4T-MM | Edelstahl 316 | 6 mm | Swagelok® Rohrverschraubung | 6 mm | Swagelok® Rohrverschraubung | Produkt anzeigen |
| SS-6P4T-MM-BK | Edelstahl 316 | 6 mm | Swagelok® Rohrverschraubung | 6 mm | Swagelok® Rohrverschraubung | Produkt anzeigen |
| SS-6P4T-TE | Edelstahl 316 | 3/8 Zoll | Swagelok® Rohrverschraubung | 3/8 Zoll | Swagelok® Rohrverschraubung | Produkt anzeigen |
| SS-6P6T | Edelstahl 316 | 3/8 Zoll | Swagelok® Rohrverschraubung | 3/8 Zoll | Swagelok® Rohrverschraubung | Produkt anzeigen |
| SS-6P6T-M1 | Edelstahl 316 | 3/8 Zoll | Swagelok® Rohrverschraubung | 3/8 Zoll | Swagelok® Rohrverschraubung | Produkt anzeigen |
| SS-8P6T | Edelstahl 316 | 1/2 Zoll | Swagelok® Rohrverschraubung | 1/2 Zoll | Swagelok® Rohrverschraubung | Produkt anzeigen |
| SS-8P6T2 | Edelstahl 316 | 1/2 Zoll | NPT Außengewinde | 1/2 Zoll | NPT Außengewinde | Produkt anzeigen |
| SS-8P6T4 | Edelstahl 316 | 1/2 Zoll | NPT Innengewinde | 1/2 Zoll | NPT Innengewinde | Produkt anzeigen |
| SS-8P6T4-BK | Edelstahl 316 | 1/2 Zoll | NPT Innengewinde | 1/2 Zoll | NPT Innengewinde | Produkt anzeigen |
| SS-8P6T-BK | Edelstahl 316 | 1/2 Zoll | Swagelok® Rohrverschraubung | 1/2 Zoll | Swagelok® Rohrverschraubung | Produkt anzeigen |
| SS-8P6T-BL | Edelstahl 316 | 1/2 Zoll | Swagelok® Rohrverschraubung | 1/2 Zoll | Swagelok® Rohrverschraubung | Produkt anzeigen |
| SS-8P6T-LD | Edelstahl 316 | 1/2 Zoll | Swagelok® Rohrverschraubung | 1/2 Zoll | Swagelok® Rohrverschraubung | Produkt anzeigen |
| SS-8P6T-M1 | Edelstahl 316 | 1/2 Zoll | Swagelok® Rohrverschraubung | 1/2 Zoll | Swagelok® Rohrverschraubung | Produkt anzeigen |
| SS-8P6T-MM | Edelstahl 316 | 8 mm | Swagelok® Rohrverschraubung | 8 mm | Swagelok® Rohrverschraubung | Produkt anzeigen |
| SS-8P6T-TE | Edelstahl 316 | 1/2 Zoll | Swagelok® Rohrverschraubung | 1/2 Zoll | Swagelok® Rohrverschraubung | Produkt anzeigen |
Contact
If you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.