text.skipToContent text.skipToNavigation

Stainless Steel Poppet Check Valve, Adjustable Pressure, 8 mm Swagelok Tube Fitting, 3 to 50 psig (0.21 to 3.5 bar)

Part #: SS-8CA-MM-3

Specifications

Attribute Value
Body Material 316 Stainless Steel
Cleaning Process Standard Cleaning and Packaging (SC-10)
Connection 1 Size 8 mm
Connection 1 Type Swagelok® Tube Fitting
Connection 2 Size 8 mm
Connection 2 Type Swagelok® Tube Fitting
Cracking Pressure 3 to 50 psi (0.21 to 3.5 bar, 0.021 to 0.35 MPa)
CV Maximum 0.37
O-Ring Material Fluorocarbon FKM
Room Temperature Pressure Rating 3000 PSIG @ 100°F /206 BAR @ 37°C
Surface Finish Standard
Testing No Optional Testing
eClass (4.1) 37010801
eClass (5.1.4) 27300400
eClass (6.0) 27300601
eClass (6.1) 27300601
eClass (10.1) 27300601
UNSPSC (4.03) 40141622
UNSPSC (10.0) 40141641
UNSPSC (11.0501) 40141641
UNSPSC (13.0601) 40141641
UNSPSC (15.1) 40141641
UNSPSC (17.1001) 40141641
Adjustable Pressure

Control back flow in general-service and high-purity applications with Swagelok check valves available in a range of adjustable and fixed cracking pressures.

연락처

이 제품에 대해 질문이 있으시면, 현지 공식 판매 및 서비스 센터로 연락하시기 바랍니다. 또한 귀하의 투자가 최상의 것을 이끌어낼 수 있도록 도와 드릴 수 있는 지원 서비스에 대해 귀하에게 설명드립니다.


안전한 제품 선택

시스템 설계자와 사용자는 안전한 제품 선택을 위해 전체 카탈로그의 내용을 반드시 검토해야 합니다. 제품을 선택할 때, 안전하고 고장 없는 성능을 보장하기 위해서는 전체 시스템 설계를 고려해야 합니다. 제품의 기능, 재질의 호환성, 적절한 등급, 올바른 설비, 운영 및 유지보수는 시스템 설계자와 사용자의 책임입니다.

Warning: Do not mix/interchange Swagelok products or components not governed by industrial design standards, including Swagelok tube fitting end connections, with those of other manufacturers.

Stainless Steel Poppet Check Valve, Adjustable Pressure, 8 mm Swagelok Tube Fitting, 3 to 50 psig (0.21 to 3.5 bar)

Part #: SS-8CA-MM-3
View Catalog

Add To Favorites

Catalogs

Adjustable Pressure
Control back flow in general-service and high-purity applications with Swagelok check valves available in a range of adjustable and fixed cracking pressures.

Specifications

SS-8CA-MM-3 — Stainless Steel Poppet Check Valve, Adjustable Pressure, 8 mm Swagelok Tube Fitting, 3 to 50 psig (0.21 to 3.5 bar)

Attribute Value
Body Material 316 Stainless Steel
Cleaning Process Standard Cleaning and Packaging (SC-10)
Connection 1 Size 8 mm
Connection 1 Type Swagelok® Tube Fitting
Connection 2 Size 8 mm
Connection 2 Type Swagelok® Tube Fitting
Cracking Pressure 3 to 50 psi (0.21 to 3.5 bar, 0.021 to 0.35 MPa)
CV Maximum 0.37
O-Ring Material Fluorocarbon FKM
Room Temperature Pressure Rating 3000 PSIG @ 100°F /206 BAR @ 37°C
Surface Finish Standard
Testing No Optional Testing
eClass (4.1) 37010801
eClass (5.1.4) 27300400
eClass (6.0) 27300601
eClass (6.1) 27300601
eClass (10.1) 27300601
UNSPSC (4.03) 40141622
UNSPSC (10.0) 40141641
UNSPSC (11.0501) 40141641
UNSPSC (13.0601) 40141641
UNSPSC (15.1) 40141641
UNSPSC (17.1001) 40141641
Select a New Product with Similar Specs

Resources

Drawings
2D

Two-dimensional renderings are available for this product. Download the CAD file.

3D

Three-dimensional renderings are available for this product. Download the CAD file.

Sales Drawing

Sales drawings are available for this product. Download the files.

Similar Products

Part #
Body Material
Connection 1 Size
Connection 1 Type
Connection 2 Size
Connection 2 Type
B-4CA-3 Messing 1/4 Zoll Swagelok® Rohrverschraubung 1/4 Zoll Swagelok® Rohrverschraubung View Product
B-4CPA2-150 Messing 1/4 Zoll NPT Außengewinde 1/4 Zoll NPT Außengewinde View Product
B-4CPA2-3 Messing 1/4 Zoll NPT Außengewinde 1/4 Zoll NPT Außengewinde View Product
B-4CPA2-350 Messing 1/4 Zoll NPT Außengewinde 1/4 Zoll NPT Außengewinde View Product
B-4CPA2-50 Messing 1/4 Zoll NPT Außengewinde 1/4 Zoll NPT Außengewinde View Product
B-4CPA4-3 Messing 1/4 Zoll NPT Innengewinde 1/4 Zoll NPT Innengewinde View Product
B-8CPA2-150 Messing 1/2 Zoll NPT Außengewinde 1/2 Zoll NPT Außengewinde View Product
B-8CPA2-50 Messing 1/2 Zoll NPT Außengewinde 1/2 Zoll NPT Außengewinde View Product
SS-4CA-150 Edelstahl 316 1/4 Zoll Swagelok® Rohrverschraubung 1/4 Zoll Swagelok® Rohrverschraubung View Product
SS-4CA-3 Edelstahl 316 1/4 Zoll Swagelok® Rohrverschraubung 1/4 Zoll Swagelok® Rohrverschraubung View Product
SS-4CA-350 Edelstahl 316 1/4 Zoll Swagelok® Rohrverschraubung 1/4 Zoll Swagelok® Rohrverschraubung View Product
SS-4CA-50 Edelstahl 316 1/4 Zoll Swagelok® Rohrverschraubung 1/4 Zoll Swagelok® Rohrverschraubung View Product
SS-4CA-KZ-3 316 스테인리스강 1/4인치 Swagelok® 튜브 피팅 1/4인치 Swagelok® 튜브 피팅 View Product
SS-4CA-VCR-150 316 스테인리스강 1/4인치 면 밀폐(메탈 가스켓) 수나사 VCR 1/4인치 면 밀폐(메탈 가스켓) 수나사 VCR View Product
SS-4CA-VCR-3 316 스테인리스강 1/4인치 면 밀폐(메탈 가스켓) 수나사 VCR 1/4인치 면 밀폐(메탈 가스켓) 수나사 VCR View Product
SS-4CA-VCR-50 316 스테인리스강 1/4인치 면 밀폐(메탈 가스켓) 수나사 VCR 1/4인치 면 밀폐(메탈 가스켓) 수나사 VCR View Product
SS-4CPA2-150 316 스테인리스강 1/4인치 수나사 NPT 1/4인치 수나사 NPT View Product
SS-4CPA2-3 316 스테인리스강 1/4인치 수나사 NPT 1/4인치 수나사 NPT View Product
SS-4CPA2-350 316 스테인리스강 1/4인치 수나사 NPT 1/4인치 수나사 NPT View Product
SS-4CPA2-50 316 스테인리스강 1/4인치 수나사 NPT 1/4인치 수나사 NPT View Product
SS-4CPA2-RT-3 316 스테인리스강 1/4인치 수나사 ISO 경사나사 1/4인치 수나사 ISO 경사나사 View Product
SS-4CPA2-RT-50 316 스테인리스강 1/4인치 수나사 ISO 경사나사 1/4인치 수나사 ISO 경사나사 View Product
SS-4CPA4-150 316 스테인리스강 1/4인치 암나사 NPT 1/4인치 암나사 NPT View Product
SS-4CPA4-3 316 스테인리스강 1/4인치 암나사 NPT 1/4인치 암나사 NPT View Product
SS-4CPA4-50 316 스테인리스강 1/4인치 암나사 NPT 1/4인치 암나사 NPT View Product
SS-6CA-MM-3 316 스테인리스강 6mm Swagelok® 튜브 피팅 6mm Swagelok® 튜브 피팅 View Product
SS-8CPA2-150 316 스테인리스강 1/2인치 수나사 NPT 1/2인치 수나사 NPT View Product
SS-8CPA2-3 316 스테인리스강 1/2인치 수나사 NPT 1/2인치 수나사 NPT View Product
SS-8CPA2-350 316 스테인리스강 1/2인치 수나사 NPT 1/2인치 수나사 NPT View Product
SS-8CPA2-50 316 스테인리스강 1/2인치 수나사 NPT 1/2인치 수나사 NPT View Product
SS-8CPA2-DR-50 316 스테인리스강 1/2인치 수나사 NPT 1/2인치 수나사 NPT View Product
SS-8CPA2-RT-3 316 스테인리스강 1/2인치 수나사 ISO 경사나사 1/2인치 수나사 ISO 경사나사 View Product

연락처

이 제품에 대해 질문이 있으시면, 현지 공식 판매 및 서비스 센터로 연락하시기 바랍니다. 또한 귀하의 투자가 최상의 것을 이끌어낼 수 있도록 도와 드릴 수 있는 지원 서비스에 대해 귀하에게 설명드립니다.

This process may take several minutes. Please be patient and remain on the page.