|
Stainless Steel Swagelok Tube Fitting, Female Tube Adapter, 1 in. Swagelok Tube Adapter x 1/2 in. Female NPT
Part #: SS-16-TA-7-8
|
||||||||||||||||||||||||||||||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
Specifications
StraightsDelivers reliable, leak-tight transitions between tubing and threaded ports, engineered for critical fluid system environments. Log in or Register to view price ContactIf you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.
Safe Product Selection
The complete catalog contents must be reviewed to ensure that the system designer and user make a safe product selection. When selecting products, the total system design must be considered to ensure safe, trouble-free performance. Function, material compatibility, adequate ratings, proper installation, operation, and maintenance are the responsibilities of the system designer and user. Warning: Do not mix/interchange Swagelok products or components not governed by industrial design standards, including Swagelok tube fitting end connections, with those of other manufacturers. |
The complete catalog contents must be reviewed to ensure that the system designer and user make a safe product selection. When selecting products, the total system design must be considered to ensure safe, trouble-free performance. Function, material compatibility, adequate ratings, proper installation, operation, and maintenance are the responsibilities of the system designer and user.
Warning: Do not mix/interchange Swagelok products or components not governed by industrial design standards, including Swagelok tube fitting end connections, with those of other manufacturers.
Stainless Steel Swagelok Tube Fitting, Female Tube Adapter, 1 in. Swagelok Tube Adapter x 1/2 in. Female NPT
Log in or Register to view price
Catalogs
Straights
Delivers reliable, leak-tight transitions between tubing and threaded ports, engineered for critical fluid system environments.
Erhältlich in Rohrgrößen von 2 bis 50 mm und 1/16 bis 2 Zoll; Gleichbleibende Prüflehrenfähigkeit nach Erstmontage; Einfache Wiedermontage; Große Auswahl an Werkstoffen und Ausführungen
Produkte: Snoop® Lecksuchflüssigkeiten; Goop™ Gewindeschmiermittel ; SWAK®, PTFE-Gewindedichtband und PTFE-freie Gewindedichtmittel
Merkmale: Systematisches Verfahren zur Identifikation von Gewinden und Endanschlüssen.
Rohrauswahl; Handhabung der Rohre; Gasanwendung; Rohrmontage; Tabellen mit zulässigem Betriebsdruck; Rohre aus Kohlenstoffstahl; Edelstahlrohre; Kupferrohre; Aluminiumrohre; Rohre aus Alloy 400; Rohre aus Alloy C-276; Rohre aus Alloy 20; Rohre aus Alloy 600; Rohre aus Titan der Klasse 2
Dieses Dokuments enthält die von Swagelok® Company und seinen Zulieferern verwendeten Richtlinien zum Einhaltung der Produktreinheitsanforderungen nach ASTM G93 Stufe C.Die Anwendung des Dokuments ist auf medienberührte Systemkomponenten begrenzt.Dieses Dokument muss zusammen mit Produktkatalogen, technischen Merkblättern und Berichten verwendet werden.
Die Swagelok® Spezifikation SC-10 definiert die Anforderungen für Reinigung, Schmierung, Montage und Verpackung für standardmäßige Swagelok Produkte und beschreibt die Verfahren, die zum Erfüllen dieser Anforderungen verwendet werden.SC-10 gilt für grundlegende Industrieverfahren. Der Systemdesigner und Anwender sollten diese Spezifikation verwenden und bestimmen, ob sie die Reinigungsanforderungen des Anwenders erfüllt.
Specifications
SS-16-TA-7-8 — Stainless Steel Swagelok Tube Fitting, Female Tube Adapter, 1 in. Swagelok Tube Adapter x 1/2 in. Female NPT
| Attribute | Value |
|---|---|
| Body Material | 316 Stainless Steel |
| Bored Through | No |
| Cleaning Process | Standard Cleaning and Packaging (SC-10) |
| Connection 1 Size | 1 in. |
| Connection 1 Type | Swagelok® Tube Adapter |
| Connection 2 Size | 1/2 in. |
| Connection 2 Type | Female NPT |
| Flow Restrictor | No |
| eClass (4.1) | 37020711 |
| eClass (5.1.4) | 37020590 |
| eClass (6.0) | 37020590 |
| eClass (6.1) | 37020590 |
| eClass (10.1) | 37020590 |
| UNSPSC (4.03) | 40142603 |
| UNSPSC (10.0) | 40142600 |
| UNSPSC (11.0501) | 40142600 |
| UNSPSC (13.0601) | 40183100 |
| UNSPSC (15.1) | 40183100 |
| UNSPSC (17.1001) | 40183109 |
Resources
Drawings
Two-dimensional renderings are available for this product. Download the CAD file.
Three-dimensional renderings are available for this product. Download the CAD file.
Sales drawings are available for this product. Download the files.
Similar Products
|
Part #
|
Body Material
|
Connection 1 Size
|
Connection 1 Type
|
Connection 2 Size
|
Connection 2 Type
|
|
|---|---|---|---|---|---|---|
| 2507-8-TA-1-8-SG2 | Super Duplex Stainless Steel | 1/2 Zoll | Swagelok®-Rohrleitungsadapter | 1/2 Zoll | NPT-Außengewinde | View Product |
| B-10-MTA-1-4RS | Messing | 10 mm | Swagelok® Rohrstutzen | 1/4 Zoll | Zylindrisches ISO-Außengewinde | View Product |
| B-10-TA-1-8 | Messing | 5/8 Zoll | Swagelok® Rohrstutzen | 1/2 Zoll | NPT Außengewinde | View Product |
| B-12-MTA-1-4RS | Messing | 12 mm | Swagelok® Rohrstutzen | 1/4 Zoll | Zylindrisches ISO-Außengewinde | View Product |
| B-12-TA-1-12 | Messing | 3/4 Zoll | Swagelok® Rohrstutzen | 3/4 Zoll | NPT Außengewinde | View Product |
| B-400-A-4ANF | Messing | 1/4 Zoll | Swagelok® Rohrstutzen | 1/4 Zoll | Innengewinde 37° | View Product |
| B-4-TA-1-2 | Messing | 1/4 Zoll | Swagelok® Rohrstutzen | 1/8 Zoll | NPT Außengewinde | View Product |
| B-4-TA-1-4 | Messing | 1/4 Zoll | Swagelok® Rohrstutzen | 1/4 Zoll | NPT Außengewinde | View Product |
| B-4-TA-7-4 | Messing | 1/4 Zoll | Swagelok® Rohrstutzen | 1/4 Zoll | NPT Innengewinde | View Product |
| B-4-TA-7-6 | Messing | 1/4 Zoll | Swagelok® Rohrstutzen | 3/8 Zoll | NPT Innengewinde | View Product |
| B-6-TA-1-4 | Messing | 3/8 Zoll | Swagelok® Rohrstutzen | 1/4 Zoll | NPT Außengewinde | View Product |
| B-6-TA-7-4 | Messing | 3/8 Zoll | Swagelok® Rohrstutzen | 1/4 Zoll | NPT Innengewinde | View Product |
| B-8-MTA-1-4RS | Messing | 8 mm | Swagelok® Rohrstutzen | 1/4 Zoll | Zylindrisches ISO-Außengewinde | View Product |
| B-8-TA-1-8 | Messing | 1/2 Zoll | Swagelok® Rohrstutzen | 1/2 Zoll | NPT Außengewinde | View Product |
| B-8-TA-7-6 | Messing | 1/2 Zoll | Swagelok® Rohrstutzen | 3/8 Zoll | NPT Innengewinde | View Product |
| B-8-TA-7-8 | Messing | 1/2 Zoll | Swagelok® Rohrstutzen | 1/2 Zoll | NPT Innengewinde | View Product |
| S-6-TA-1-4 | Kohlenstoffstahl | 3/8 Zoll | Swagelok® Rohrstutzen | 1/4 Zoll | NPT Außengewinde | View Product |
| SS-10-MTA-1-4 | Edelstahl 316 | 10 mm | Swagelok® Rohrstutzen | 1/4 Zoll | NPT Außengewinde | View Product |
| SS-10-MTA-1-4RS | Edelstahl 316 | 10 mm | Swagelok® Rohrstutzen | 1/4 Zoll | Zylindrisches ISO-Außengewinde | View Product |
| SS-10-MTA-1-4RT | Edelstahl 316 | 10 mm | Swagelok® Rohrstutzen | 1/4 Zoll | Kegeliges ISO-Außengewinde | View Product |
| SS-10-MTA-1-6 | Edelstahl 316 | 10 mm | Swagelok® Rohrstutzen | 3/8 Zoll | NPT Außengewinde | View Product |
| SS-10-MTA-1-6RS | Edelstahl 316 | 10 mm | Swagelok® Rohrstutzen | 3/8 Zoll | Zylindrisches ISO-Außengewinde | View Product |
| SS-10-MTA-1-6RT | Edelstahl 316 | 10 mm | Swagelok® Rohrstutzen | 3/8 Zoll | Kegeliges ISO-Außengewinde | View Product |
| SS-10-MTA-1-8 | Edelstahl 316 | 10 mm | Swagelok® Rohrstutzen | 1/2 Zoll | NPT Außengewinde | View Product |
| SS-10-MTA-1-8RS | Edelstahl 316 | 10 mm | Swagelok® Rohrstutzen | 1/2 Zoll | Zylindrisches ISO-Außengewinde | View Product |
| SS-10-MTA-7-4 | Edelstahl 316 | 10 mm | Swagelok® Rohrstutzen | 1/4 Zoll | NPT Innengewinde | View Product |
| SS-10-MTA-7-4RG | Edelstahl 316 | 10 mm | Swagelok® Rohrstutzen | 1/4 Zoll | Zylindrisches ISO-Innengewinde (Manometer) | View Product |
| SS-10-MTA-7-4RT | Edelstahl 316 | 10 mm | Swagelok® Rohrstutzen | 1/4 Zoll | Kegeliges ISO-Innengewinde | View Product |
| SS-10-MTA-7-8 | Edelstahl 316 | 10 mm | Swagelok® Rohrstutzen | 1/2 Zoll | NPT Innengewinde | View Product |
| SS-10-MTA-7-8RG | Edelstahl 316 | 10 mm | Swagelok® Rohrstutzen | 1/2 Zoll | Zylindrisches ISO-Innengewinde (Manometer) | View Product |
| SS-10-TA-1-10ST | Edelstahl 316 | 5/8 Zoll | Swagelok® Rohrstutzen | 7/8-14 Zoll | Gerades SAE/MS-Außengewinde | View Product |
| SS-10-TA-1-8 | Edelstahl 316 | 5/8 Zoll | Swagelok® Rohrstutzen | 1/2 Zoll | NPT Außengewinde | View Product |
| SS-10-TA-7-8 | Edelstahl 316 | 5/8 Zoll | Swagelok® Rohrstutzen | 1/2 Zoll | NPT Innengewinde | View Product |
| SS-1210-A-12ANF | Edelstahl 316 | 3/4 Zoll | Swagelok® Rohrstutzen | 3/4 Zoll | 37° AN Rohrkonus | View Product |
| SS-12-MTA-1-4 | Edelstahl 316 | 12 mm | Swagelok® Rohrstutzen | 1/4 Zoll | NPT Außengewinde | View Product |
| SS-12-MTA-1-4RS | Edelstahl 316 | 12 mm | Swagelok® Rohrstutzen | 1/4 Zoll | Zylindrisches ISO-Außengewinde | View Product |
| SS-12-MTA-1-4RT | Edelstahl 316 | 12 mm | Swagelok® Rohrstutzen | 1/4 Zoll | Kegeliges ISO-Außengewinde | View Product |
| SS-12-MTA-1-6RS | Edelstahl 316 | 12 mm | Swagelok® Rohrstutzen | 3/8 Zoll | Zylindrisches ISO-Außengewinde | View Product |
| SS-12-MTA-1-6RT | Edelstahl 316 | 12 mm | Swagelok® Rohrstutzen | 3/8 Zoll | Kegeliges ISO-Außengewinde | View Product |
| SS-12-MTA-1-8 | Edelstahl 316 | 12 mm | Swagelok® Rohrstutzen | 1/2 Zoll | NPT Außengewinde | View Product |
| SS-12-MTA-1-8RS | Edelstahl 316 | 12 mm | Swagelok® Rohrstutzen | 1/2 Zoll | Zylindrisches ISO-Außengewinde | View Product |
| SS-12-MTA-1-8RT | Edelstahl 316 | 12 mm | Swagelok® Rohrstutzen | 1/2 Zoll | Kegeliges ISO-Außengewinde | View Product |
| SS-12-MTA-7-4 | Edelstahl 316 | 12 mm | Swagelok® Rohrstutzen | 1/4 Zoll | NPT Innengewinde | View Product |
| SS-12-MTA-7-4RG | Edelstahl 316 | 12 mm | Swagelok® Rohrstutzen | 1/4 Zoll | Zylindrisches ISO-Innengewinde (Manometer) | View Product |
| SS-12-MTA-7-8 | Edelstahl 316 | 12 mm | Swagelok® Rohrstutzen | 1/2 Zoll | NPT Innengewinde | View Product |
| SS-12-MTA-7-8RG | Edelstahl 316 | 12 mm | Swagelok® Rohrstutzen | 1/2 Zoll | Zylindrisches ISO-Innengewinde (Manometer) | View Product |
| SS-12-MTA-7-8RP | Edelstahl 316 | 12 mm | Swagelok® Rohrstutzen | 1/2 Zoll | Zylindrisches ISO-Innengewinde | View Product |
| SS-12-TA-1-12 | Edelstahl 316 | 3/4 Zoll | Swagelok® Rohrstutzen | 3/4 Zoll | NPT Außengewinde | View Product |
| SS-12-TA-1-12AN | Edelstahl 316 | 3/4 Zoll | Swagelok® Rohrstutzen | 3/4 Zoll | 37° AN-Außengewinde | View Product |
| SS-12-TA-1-12RS | Edelstahl 316 | 3/4 Zoll | Swagelok® Rohrstutzen | 3/4 Zoll | Zylindrisches ISO-Außengewinde | View Product |
| SS-12-TA-1-12RT | Edelstahl 316 | 3/4 Zoll | Swagelok® Rohrstutzen | 3/4 Zoll | Kegeliges ISO-Außengewinde | View Product |
| SS-12-TA-1-12ST | Edelstahl 316 | 3/4 Zoll | Swagelok® Rohrstutzen | 1 1/ 16-12 Zoll | Gerades SAE/MS-Außengewinde | View Product |
| SS-12-TA-1-12W | Edelstahl 316 | 3/4 Zoll | Swagelok® Rohrstutzen | 3/4 Zoll | Winkelanschweißverschraubung | View Product |
| SS-12-TA-1-16 | Edelstahl 316 | 3/4 Zoll | Swagelok® Rohrstutzen | 1 Zoll | NPT Außengewinde | View Product |
| SS-12-TA-1-16ST | Edelstahl 316 | 3/4 Zoll | Swagelok® Rohrstutzen | 1 5/16-12 Zoll | Gerades SAE/MS-Außengewinde | View Product |
| SS-12-TA-1-8 | Edelstahl 316 | 3/4 Zoll | Swagelok® Rohrstutzen | 1/2 Zoll | NPT Außengewinde | View Product |
| SS-12-TA-1-8RS | Edelstahl 316 | 3/4 Zoll | Swagelok® Rohrstutzen | 1/2 Zoll | Zylindrisches ISO-Außengewinde | View Product |
| SS-12-TA-7-12 | Edelstahl 316 | 3/4 Zoll | Swagelok® Rohrstutzen | 3/4 Zoll | NPT Innengewinde | View Product |
| SS-12-TA-7-12RT | Edelstahl 316 | 3/4 Zoll | Swagelok® Rohrstutzen | 3/4 Zoll | Kegeliges ISO-Innengewinde | View Product |
| SS-12-TA-7-16 | Edelstahl 316 | 3/4 Zoll | Swagelok® Rohrstutzen | 1 Zoll | NPT Innengewinde | View Product |
| SS-12-TA-7-8 | Edelstahl 316 | 3/4 Zoll | Swagelok® Rohrstutzen | 1/2 Zoll | NPT Innengewinde | View Product |
| SS-1610-A-16ANF | Edelstahl 316 | 1 Zoll | Vormontierter Swagelok® Rohrstutzen | 1 Zoll | Innengewinde 37° | View Product |
| SS-16-MTA-1-8 | Edelstahl 316 | 16 mm | Swagelok® Rohrstutzen | 1/2 Zoll | NPT Außengewinde | View Product |
| SS-16-MTA-1-8RS | Edelstahl 316 | 16 mm | Swagelok® Rohrstutzen | 1/2 Zoll | Zylindrisches ISO-Außengewinde, gerade Abdichtfläche | View Product |
| SS-16-MTA-7-8RG | Edelstahl 316 | 16 mm | Swagelok® Rohrstutzen | 1/2 Zoll | Zylindrisches ISO-Innengewinde (Manometer) | View Product |
| SS-16-TA-1-12 | Edelstahl 316 | 1 Zoll | Swagelok® Rohrstutzen | 3/4 Zoll | NPT Außengewinde | View Product |
| SS-16-TA-1-16 | Edelstahl 316 | 1 Zoll | Swagelok® Rohrstutzen | 1 Zoll | NPT Außengewinde | View Product |
| SS-16-TA-1-16AN | Edelstahl 316 | 1 Zoll | Swagelok® Rohrstutzen | 1 Zoll | 37° AN-Außengewinde | View Product |
| SS-16-TA-1-16RS | Edelstahl 316 | 1 Zoll | Swagelok® Rohrstutzen | 1 Zoll | Zylindrisches ISO-Außengewinde | View Product |
| SS-16-TA-1-16RT | Edelstahl 316 | 1 Zoll | Swagelok® Rohrstutzen | 1 Zoll | Kegeliges ISO-Außengewinde | View Product |
| SS-16-TA-1-16ST | Edelstahl 316 | 1 Zoll | Swagelok® Rohrstutzen | 1 5/16-12 Zoll | Gerades SAE/MS-Außengewinde | View Product |
| SS-16-TA-1-8 | Edelstahl 316 | 1 Zoll | Swagelok® Rohrstutzen | 1/2 Zoll | NPT Außengewinde | View Product |
| SS-16-TA-7-12 | Edelstahl 316 | 1 Zoll | Swagelok® Rohrstutzen | 3/4 Zoll | NPT Innengewinde | View Product |
| SS-16-TA-7-16 | Edelstahl 316 | 1 Zoll | Swagelok® Rohrstutzen | 1 Zoll | NPT Innengewinde | View Product |
| SS-18-MTA-1-12RS | Edelstahl 316 | 18 mm | Swagelok® Rohrstutzen | 3/4 Zoll | Zylindrisches ISO-Außengewinde | View Product |
| SS-18-MTA-1-8RS | Edelstahl 316 | 18 mm | Swagelok® Rohrstutzen | 1/2 Zoll | Zylindrisches ISO-Außengewinde | View Product |
| SS-18-MTA-7-8RG | Edelstahl 316 | 18 mm | Swagelok® Rohrstutzen | 1/2 Zoll | Zylindrisches ISO-Innengewinde (Manometer) | View Product |
| SS-1-TA-1-2 | Edelstahl 316 | 1/16 Zoll | Swagelok® Rohrstutzen | 1/8 Zoll | NPT Außengewinde | View Product |
| SS-200-A-2ANF | Edelstahl 316 | 1/8 Zoll | Swagelok® Rohrstutzen | 1/8 Zoll | 37° AN Rohrkonus | View Product |
| SS-200-A-4ANF | Edelstahl 316 | 1/8 Zoll | Swagelok® Rohrstutzen | 1/4 Zoll | 37° AN Rohrkonus | View Product |
| SS-20-TA-1-20 | Edelstahl 316 | 1 1/4 Zoll | Swagelok® Rohrstutzen | 1 1/4 Zoll | NPT Außengewinde | View Product |
| SS-24-TA-1-24 | Edelstahl 316 | 1 1/2 Zoll | Vormontierter Swagelok® Rohrstutzen | 1 1/2 Zoll | NPT Außengewinde | View Product |
| SS-2-TA-1-2 | Edelstahl 316 | 1/8 Zoll | Swagelok® Rohrstutzen | 1/8 Zoll | NPT Außengewinde | View Product |
| SS-2-TA-1-2RS | Edelstahl 316 | 1/8 Zoll | Swagelok® Rohrstutzen | 1/8 Zoll | Zylindrisches ISO-Außengewinde | View Product |
| SS-2-TA-1-2ST | Edelstahl 316 | 1/8 Zoll | Swagelok® Rohrstutzen | 5/16-24 Zoll | Gerades SAE/MS-Außengewinde | View Product |
| SS-2-TA-1-4 | Edelstahl 316 | 1/8 Zoll | Swagelok® Rohrstutzen | 1/4 Zoll | NPT Außengewinde | View Product |
| SS-2-TA-1-4RT | Edelstahl 316 | 1/8 Zoll | Swagelok® Rohrstutzen | 1/4 Zoll | Kegeliges ISO-Außengewinde | View Product |
| SS-2-TA-1-OR | Edelstahl 316 | 1/8 Zoll | Swagelok® Rohrstutzen | 5/16-24 Zoll | Gerades SAE/MS-Außengewinde | View Product |
| SS-2-TA-7-2 | Edelstahl 316 | 1/8 Zoll | Swagelok® Rohrstutzen | 1/8 Zoll | NPT Innengewinde | View Product |
| SS-2-TA-7-2RP | Edelstahl 316 | 1/8 Zoll | Swagelok® Rohrstutzen | 1/8 Zoll | Zylindrisches ISO-Innengewinde | View Product |
| SS-2-TA-7-4 | Edelstahl 316 | 1/8 Zoll | Swagelok® Rohrstutzen | 1/4 Zoll | NPT Innengewinde | View Product |
| SS-32-TA-1-32 | Edelstahl 316 | 2 Zoll | Vormontierter Swagelok® Rohrstutzen | 2 Zoll | NPT Außengewinde | View Product |
| SS-400-A-4ANF | Edelstahl 316 | 1/4 Zoll | Swagelok® Rohrstutzen | 1/4 Zoll | 37° AN Rohrkonus | View Product |
| SS-4-TA-1-2 | Edelstahl 316 | 1/4 Zoll | Swagelok® Rohrstutzen | 1/8 Zoll | NPT Außengewinde | View Product |
| SS-4-TA-1-2RS | Edelstahl 316 | 1/4 Zoll | Swagelok® Rohrstutzen | 1/8 Zoll | Zylindrisches ISO-Außengewinde | View Product |
| SS-4-TA-1-2RT | Edelstahl 316 | 1/4 Zoll | Swagelok® Rohrstutzen | 1/8 Zoll | Kegeliges ISO-Außengewinde | View Product |
| SS-4-TA-1-4 | Edelstahl 316 | 1/4 Zoll | Swagelok® Rohrstutzen | 1/4 Zoll | NPT Außengewinde | View Product |
| SS-4-TA-1-4AN | Edelstahl 316 | 1/4 Zoll | Swagelok® Rohrstutzen | 1/4 Zoll | 37° AN-Außengewinde | View Product |
| SS-4-TA-1-4RS | Edelstahl 316 | 1/4 Zoll | Swagelok® Rohrstutzen | 1/4 Zoll | Zylindrisches ISO-Außengewinde | View Product |
| SS-4-TA-1-4RT | Edelstahl 316 | 1/4 Zoll | Swagelok® Rohrstutzen | 1/4 Zoll | Kegeliges ISO-Außengewinde | View Product |
| SS-4-TA-1-4SC11 | Edelstahl 316 | 1/4 Zoll | Swagelok® Rohrstutzen | 1/4 Zoll | NPT Außengewinde | View Product |
| SS-4-TA-1-4ST | Edelstahl 316 | 1/4 Zoll | Swagelok® Rohrstutzen | 7/16-20 Zoll | Gerades SAE/MS-Außengewinde | View Product |
| SS-4-TA-1-4W | Edelstahl 316 | 1/4 Zoll | Swagelok® Rohrstutzen | 1/4 Zoll | Winkelanschweißverschraubung | View Product |
| SS-4-TA-1-6 | Edelstahl 316 | 1/4 Zoll | Swagelok® Rohrstutzen | 3/8 Zoll | NPT Außengewinde | View Product |
| SS-4-TA-1-6RS | Edelstahl 316 | 1/4 Zoll | Swagelok® Rohrstutzen | 3/8 Zoll | Zylindrisches ISO-Außengewinde, gerade Abdichtfläche | View Product |
| SS-4-TA-1-8 | Edelstahl 316 | 1/4 Zoll | Swagelok® Rohrstutzen | 1/2 Zoll | NPT Außengewinde | View Product |
| SS-4-TA-1-OR | Edelstahl 316 | 1/4 Zoll | Swagelok® Rohrstutzen | 7/16-20 Zoll | Gerades SAE/MS-Außengewinde | View Product |
| SS-4-TA-7-2 | Edelstahl 316 | 1/4 Zoll | Swagelok® Rohrstutzen | 1/8 Zoll | NPT Innengewinde | View Product |
| SS-4-TA-7-2RP | Edelstahl 316 | 1/4 Zoll | Swagelok® Rohrstutzen | 1/8 Zoll | Zylindrisches ISO-Innengewinde | View Product |
| SS-4-TA-7-2RT | Edelstahl 316 | 1/4 Zoll | Swagelok® Rohrstutzen | 1/8 Zoll | Kegeliges ISO-Innengewinde | View Product |
| SS-4-TA-7-4 | Edelstahl 316 | 1/4 Zoll | Swagelok® Rohrstutzen | 1/4 Zoll | NPT Innengewinde | View Product |
| SS-4-TA-7-4RG | Edelstahl 316 | 1/4 Zoll | Swagelok® Rohrstutzen | 1/4 Zoll | Zylindrisches ISO-Innengewinde (Manometer) | View Product |
| SS-4-TA-7-4RJ | Edelstahl 316 | 1/4 Zoll | Swagelok® Rohrstutzen | 1/4 Zoll | ISO-Innengewinde (RJ) | View Product |
| SS-4-TA-7-4RP | Edelstahl 316 | 1/4 Zoll | Swagelok® Rohrstutzen | 1/4 Zoll | Zylindrisches ISO-Innengewinde | View Product |
| SS-4-TA-7-4RT | Edelstahl 316 | 1/4 Zoll | Swagelok® Rohrstutzen | 1/4 Zoll | Kegeliges ISO-Innengewinde | View Product |
| SS-4-TA-7-6 | Edelstahl 316 | 1/4 Zoll | Swagelok® Rohrstutzen | 3/8 Zoll | NPT Innengewinde | View Product |
| SS-4-TA-7-8 | Edelstahl 316 | 1/4 Zoll | Swagelok® Rohrstutzen | 1/2 Zoll | NPT Innengewinde | View Product |
| SS-600-A-6ANF | Edelstahl 316 | 3/8 Zoll | Swagelok® Rohrstutzen | 3/8 Zoll | 37° AN Rohrkonus | View Product |
| SS-6-MTA-1-2 | Edelstahl 316 | 6 mm | Swagelok® Rohrstutzen | 1/8 Zoll | NPT Außengewinde | View Product |
| SS-6-MTA-1-2RS | Edelstahl 316 | 6 mm | Swagelok® Rohrstutzen | 1/8 Zoll | Zylindrisches ISO-Außengewinde | View Product |
| SS-6-MTA-1-2RT | Edelstahl 316 | 6 mm | Swagelok® Rohrstutzen | 1/8 Zoll | Kegeliges ISO-Außengewinde | View Product |
| SS-6-MTA-1-4 | Edelstahl 316 | 6 mm | Swagelok® Rohrstutzen | 1/4 Zoll | NPT Außengewinde | View Product |
| SS-6-MTA-1-4RS | Edelstahl 316 | 6 mm | Swagelok® Rohrstutzen | 1/4 Zoll | Zylindrisches ISO-Außengewinde | View Product |
| SS-6-MTA-1-4RT | Edelstahl 316 | 6 mm | Swagelok® Rohrstutzen | 1/4 Zoll | Kegeliges ISO-Außengewinde | View Product |
| SS-6-MTA-1-6RS | Edelstahl 316 | 6 mm | Swagelok® Rohrstutzen | 3/8 Zoll | Zylindrisches ISO-Außengewinde, gerade Abdichtfläche | View Product |
| SS-6-MTA-7-2 | Edelstahl 316 | 6 mm | Swagelok® Rohrstutzen | 1/8 Zoll | NPT Innengewinde | View Product |
| SS-6-MTA-7-2RP | Edelstahl 316 | 6 mm | Swagelok® Rohrstutzen | 1/8 Zoll | Zylindrisches ISO-Innengewinde | View Product |
| SS-6-MTA-7-4 | Edelstahl 316 | 6 mm | Swagelok® Rohrstutzen | 1/4 Zoll | NPT Innengewinde | View Product |
| SS-6-MTA-7-4RG | Edelstahl 316 | 6 mm | Swagelok® Rohrstutzen | 1/4 Zoll | Zylindrisches ISO-Innengewinde (Manometer) | View Product |
| SS-6-MTA-7-4RJ | Edelstahl 316 | 6 mm | Swagelok® Rohrstutzen | 1/4 Zoll | ISO-Innengewinde (RJ) | View Product |
| SS-6-MTA-7-4RP | Edelstahl 316 | 6 mm | Swagelok® Rohrstutzen | 1/4 Zoll | Zylindrisches ISO-Innengewinde | View Product |
| SS-6-MTA-7-4RT | Edelstahl 316 | 6 mm | Swagelok® Rohrstutzen | 1/4 Zoll | Kegeliges ISO-Innengewinde | View Product |
| SS-6-MTA-7-6RG | Edelstahl 316 | 6 mm | Swagelok® Rohrstutzen | 3/8 Zoll | Zylindrisches ISO-Innengewinde (Manometer) | View Product |
| SS-6-MTA-7-8RG | Edelstahl 316 | 6 mm | Swagelok® Rohrstutzen | 1/2 Zoll | Zylindrisches ISO-Innengewinde (Manometer) | View Product |
| SS-6-TA-1-12 | Edelstahl 316 | 3/8 Zoll | Swagelok® Rohrstutzen | 3/4 Zoll | NPT Außengewinde | View Product |
| SS-6-TA-1-2 | Edelstahl 316 | 3/8 Zoll | Swagelok® Rohrstutzen | 1/8 Zoll | NPT Außengewinde | View Product |
| SS-6-TA-1-4 | Edelstahl 316 | 3/8 Zoll | Swagelok® Rohrstutzen | 1/4 Zoll | NPT Außengewinde | View Product |
| SS-6-TA-1-4AN | Edelstahl 316 | 3/8 Zoll | Swagelok® Rohrstutzen | 1/4 Zoll | 37° AN-Außengewinde | View Product |
| SS-6-TA-1-4RS | Edelstahl 316 | 3/8 Zoll | Swagelok® Rohrstutzen | 1/4 Zoll | Zylindrisches ISO-Außengewinde | View Product |
| SS-6-TA-1-4RT | Edelstahl 316 | 3/8 Zoll | Swagelok® Rohrstutzen | 1/4 Zoll | Kegeliges ISO-Außengewinde | View Product |
| SS-6-TA-1-4ST | Edelstahl 316 | 3/8 Zoll | Swagelok® Rohrstutzen | 7/16-20 Zoll | Gerades SAE/MS-Außengewinde | View Product |
| SS-6-TA-1-6 | Edelstahl 316 | 3/8 Zoll | Swagelok® Rohrstutzen | 3/8 Zoll | NPT Außengewinde | View Product |
| SS-6-TA-1-6AN | Edelstahl 316 | 3/8 Zoll | Swagelok® Rohrstutzen | 3/8 Zoll | 37° AN-Außengewinde | View Product |
| SS-6-TA-1-6RS | Edelstahl 316 | 3/8 Zoll | Swagelok® Rohrstutzen | 3/8 Zoll | Zylindrisches ISO-Außengewinde | View Product |
| SS-6-TA-1-6RT | Edelstahl 316 | 3/8 Zoll | Swagelok® Rohrstutzen | 3/8 Zoll | Kegeliges ISO-Außengewinde | View Product |
| SS-6-TA-1-6ST | Edelstahl 316 | 3/8 Zoll | Swagelok® Rohrstutzen | 9/16-18 Zoll | Gerades SAE/MS-Außengewinde | View Product |
| SS-6-TA-1-8 | Edelstahl 316 | 3/8 Zoll | Swagelok® Rohrstutzen | 1/2 Zoll | NPT Außengewinde | View Product |
| SS-6-TA-1-8RS | Edelstahl 316 | 3/8 Zoll | Swagelok® Rohrstutzen | 1/2 Zoll | Zylindrisches ISO-Außengewinde | View Product |
| SS-6-TA-1-8RT | Edelstahl 316 | 3/8 Zoll | Swagelok® Rohrstutzen | 1/2 Zoll | Kegeliges ISO-Außengewinde | View Product |
| SS-6-TA-1-8ST | Edelstahl 316 | 3/8 Zoll | Swagelok® Rohrstutzen | 3/4-16 Zoll | Gerades SAE/MS-Außengewinde | View Product |
| SS-6-TA-1-8W | Edelstahl 316 | 3/8 Zoll | Swagelok® Rohrstutzen | 1/2 Zoll | Winkelanschweißverschraubung | View Product |
| SS-6-TA-1-OR | Edelstahl 316 | 3/8 Zoll | Swagelok® Rohrstutzen | 9/16-18 Zoll | Zylindrisches SAE/MS-Gewinde mit O-Ring | View Product |
| SS-6-TA-7-2 | Edelstahl 316 | 3/8 Zoll | Swagelok® Rohrstutzen | 1/8 Zoll | NPT Innengewinde | View Product |
| SS-6-TA-7-4 | Edelstahl 316 | 3/8 Zoll | Swagelok® Rohrstutzen | 1/4 Zoll | NPT Innengewinde | View Product |
| SS-6-TA-7-4RP | Edelstahl 316 | 3/8 Zoll | Swagelok® Rohrstutzen | 1/4 Zoll | Zylindrisches ISO-Innengewinde | View Product |
| SS-6-TA-7-4RT | Edelstahl 316 | 3/8 Zoll | Swagelok® Rohrstutzen | 1/4 Zoll | Kegeliges ISO-Innengewinde | View Product |
| SS-6-TA-7-6 | Edelstahl 316 | 3/8 Zoll | Swagelok® Rohrstutzen | 3/8 Zoll | NPT Innengewinde | View Product |
| SS-6-TA-7-6RG | Edelstahl 316 | 3/8 Zoll | Swagelok® Rohrstutzen | 3/8 Zoll | Zylindrisches ISO-Innengewinde (Manometer) | View Product |
| SS-6-TA-7-6RT | Edelstahl 316 | 3/8 Zoll | Swagelok® Rohrstutzen | 3/8 Zoll | Kegeliges ISO-Innengewinde | View Product |
| SS-6-TA-7-8 | Edelstahl 316 | 3/8 Zoll | Swagelok® Rohrstutzen | 1/2 Zoll | NPT Innengewinde | View Product |
| SS-810-A-8ANF | 316 Stainless Steel | 1/2 in. | Swagelok® Tube Adapter | 1/2 in. | Female 37° AN | View Product |
| SS-8-MTA-1-4 | 316 Stainless Steel | 8 mm | Swagelok® Tube Adapter | 1/4 in. | Male NPT | View Product |
| SS-8-MTA-1-4RS | 316 Stainless Steel | 8 mm | Swagelok® Tube Adapter | 1/4 in. | Male ISO Parallel Thread | View Product |
| SS-8-MTA-1-4RT | 316 Stainless Steel | 8 mm | Swagelok® Tube Adapter | 1/4 in. | Male ISO Tapered Thread | View Product |
| SS-8-MTA-7-4 | 316 Stainless Steel | 8 mm | Swagelok® Tube Adapter | 1/4 in. | Female NPT | View Product |
| SS-8-MTA-7-4RG | 316 Stainless Steel | 8 mm | Swagelok® Tube Adapter | 1/4 in. | Female ISO Parallel Gauge Thread | View Product |
| SS-8-MTA-7-4RT | 316 Stainless Steel | 8 mm | Swagelok® Tube Adapter | 1/4 in. | Female ISO Tapered Thread | View Product |
| SS-8-MTA-7-8RG | 316 Stainless Steel | 8 mm | Swagelok® Tube Adapter | 1/2 in. | Female ISO Parallel Gauge Thread | View Product |
| SS-8-TA-1-12 | 316 Stainless Steel | 1/2 in. | Swagelok® Tube Adapter | 3/4 in. | Male NPT | View Product |
| SS-8-TA-1-4 | 316 Stainless Steel | 1/2 in. | Swagelok® Tube Adapter | 1/4 in. | Male NPT | View Product |
| SS-8-TA-1-4RS | 316 Stainless Steel | 1/2 in. | Swagelok® Tube Adapter | 1/4 in. | Male ISO Parallel Thread | View Product |
| SS-8-TA-1-4RT | 316 Stainless Steel | 1/2 in. | Swagelok® Tube Adapter | 1/4 in. | Male ISO Tapered Thread | View Product |
| SS-8-TA-1-6 | 316 Stainless Steel | 1/2 in. | Swagelok® Tube Adapter | 3/8 in. | Male NPT | View Product |
| SS-8-TA-1-6RS | 316 Stainless Steel | 1/2 in. | Swagelok® Tube Adapter | 3/8 in. | Male ISO Parallel Thread | View Product |
| SS-8-TA-1-6RT | 316 Stainless Steel | 1/2 in. | Swagelok® Tube Adapter | 3/8 in. | Male ISO Tapered Thread | View Product |
| SS-8-TA-1-6ST | 316 Stainless Steel | 1/2 in. | Swagelok® Tube Adapter | 9/16-18 in. | Male SAE/MS Straight Thread | View Product |
| SS-8-TA-1-8 | 316 Stainless Steel | 1/2 in. | Swagelok® Tube Adapter | 1/2 in. | Male NPT | View Product |
| SS-8-TA-1-8AN | 316 Stainless Steel | 1/2 in. | Swagelok® Tube Adapter | 1/2 in. | Male 37° AN | View Product |
| SS-8-TA-1-8RS | 316 Stainless Steel | 1/2 in. | Swagelok® Tube Adapter | 1/2 in. | Male ISO Parallel Thread | View Product |
| SS-8-TA-1-8RT | 316 Stainless Steel | 1/2 in. | Swagelok® Tube Adapter | 1/2 in. | Male ISO Tapered Thread | View Product |
| SS-8-TA-1-8ST | 316 Stainless Steel | 1/2 in. | Swagelok® Tube Adapter | 3/4-16 in. | Male SAE/MS Straight Thread | View Product |
| SS-8-TA-1-8W | 316 Stainless Steel | 1/2 in. | Swagelok® Tube Adapter | 1/2 in. | Male Pipe Weld | View Product |
| SS-8-TA-1-OR | 316 Stainless Steel | 1/2 in. | Swagelok® Tube Adapter | 3/4-16 in. | Male SAE/MS Straight Thread | View Product |
| SS-8-TA-7-12 | 316 Stainless Steel | 1/2 in. | Swagelok® Tube Adapter | 3/4 in. | Female NPT | View Product |
| SS-8-TA-7-4 | 316 Stainless Steel | 1/2 in. | Swagelok® Tube Adapter | 1/4 in. | Female NPT | View Product |
| SS-8-TA-7-4RT | 316 Stainless Steel | 1/2 in. | Swagelok® Tube Adapter | 1/4 in. | Female ISO Tapered Thread | View Product |
| SS-8-TA-7-6 | 316 Stainless Steel | 1/2 in. | Swagelok® Tube Adapter | 3/8 in. | Female NPT | View Product |
| SS-8-TA-7-6RT | 316 Stainless Steel | 1/2 in. | Swagelok® Tube Adapter | 3/8 in. | Female ISO Tapered Thread | View Product |
| SS-8-TA-7-8 | 316 Stainless Steel | 1/2 in. | Swagelok® Tube Adapter | 1/2 in. | Female NPT | View Product |
| SS-8-TA-7-8RG | 316 Stainless Steel | 1/2 in. | Swagelok® Tube Adapter | 1/2 in. | Female ISO Parallel Gauge Thread | View Product |
| SS-8-TA-7-8RP | 316 Stainless Steel | 1/2 in. | Swagelok® Tube Adapter | 1/2 in. | Female ISO Parallel Thread | View Product |
| SS-8-TA-7-8RT | 316 Stainless Steel | 1/2 in. | Swagelok® Tube Adapter | 1/2 in. | Female ISO Tapered Thread | View Product |
Contact
If you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.