text.skipToContent text.skipToNavigation

VCR-Einschraubkörper, Edelstahl 316, 1/4 Zoll VCR x 1/8 Zoll NPT Außengewinde

Part #: SS-4-VCR-1-2

Specifications

Attribute Value
Body Material 316 Stainless Steel
Cleaning Process Standard Cleaning and Packaging (SC-10)
Connection 1 Size 1/4 in.
Connection 1 Type VCR® Metal Gasket Face Seal Fitting
Connection 2 Size 1/8 in.
Connection 2 Type Male NPT
Flow Restrictor No
eClass (4.1) 37020713
eClass (5.1.4) 37020590
eClass (6.0) 37020500
eClass (6.1) 37020590
eClass (10.1) 37020590
UNSPSC (4.03) 31163100
UNSPSC (10.0) 40142613
UNSPSC (11.0501) 40142613
UNSPSC (13.0601) 40183110
UNSPSC (15.1) 40183110
UNSPSC (17.1001) 40183107
Straights

Male straight connector provides robust, high-purity sealing for metal gasket face seal systems in demanding vacuum and process environments.

Contact

If you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.


Safe Product Selection

The complete catalog contents must be reviewed to ensure that the system designer and user make a safe product selection. When selecting products, the total system design must be considered to ensure safe, trouble-free performance. Function, material compatibility, adequate ratings, proper installation, operation, and maintenance are the responsibilities of the system designer and user.

Warning: Do not mix/interchange Swagelok products or components not governed by industrial design standards, including Swagelok tube fitting end connections, with those of other manufacturers.

VCR-Einschraubkörper, Edelstahl 316, 1/4 Zoll VCR x 1/8 Zoll NPT Außengewinde

Part #: SS-4-VCR-1-2
View Catalog

Add To Favorites

Catalogs

Straights
Male straight connector provides robust, high-purity sealing for metal gasket face seal systems in demanding vacuum and process environments.

Specifications

SS-4-VCR-1-2 — VCR-Einschraubkörper, Edelstahl 316, 1/4 Zoll VCR x 1/8 Zoll NPT Außengewinde

Attribute Value
Body Material 316 Stainless Steel
Cleaning Process Standard Cleaning and Packaging (SC-10)
Connection 1 Size 1/4 in.
Connection 1 Type VCR® Metal Gasket Face Seal Fitting
Connection 2 Size 1/8 in.
Connection 2 Type Male NPT
Flow Restrictor No
eClass (4.1) 37020713
eClass (5.1.4) 37020590
eClass (6.0) 37020500
eClass (6.1) 37020590
eClass (10.1) 37020590
UNSPSC (4.03) 31163100
UNSPSC (10.0) 40142613
UNSPSC (11.0501) 40142613
UNSPSC (13.0601) 40183110
UNSPSC (15.1) 40183110
UNSPSC (17.1001) 40183107
Select a New Product with Similar Specs

Resources

Drawings
2D

Two-dimensional renderings are available for this product. Download the CAD file.

3D

Three-dimensional renderings are available for this product. Download the CAD file.

Sales Drawing

Sales drawings are available for this product. Download the files.

Similar Products

Part #
Body Material
Connection 1 Size
Connection 1 Type
Connection 2 Size
Connection 2 Type
316L-4-HVCR-1A6 Edelstahl 316L 1/4 Zoll VCR®-Verbindung mit Metalldichtscheibe für hohen Durchfluss 3/8 Zoll Stumpfschweißende mit Bund View Product
6LV-4-HVCR-1-6TB7 Edelstahl 316L VAR 1/4 Zoll VCR®-Verbindung mit Metalldichtscheibe für hohen Durchfluss 3/8 Zoll Rohrstumpfschweißenden View Product
6LV-4-HVCR-1-6TB7P Edelstahl 316L VAR 1/4 Zoll VCR®-Verbindung mit Metalldichtscheibe für hohen Durchfluss 3/8 Zoll Rohrstumpfschweißenden View Product
SS-12-VCR-1-12 Edelstahl 316 3/4 Zoll VCR®-Verbindung mit Metalldichtscheibe 3/4 Zoll NPT Außengewinde View Product
SS-16-VCR-1-16 Edelstahl 316 1 Zoll VCR®-Verbindung mit Metalldichtscheibe 1 Zoll NPT Außengewinde View Product
SS-2-VCR-1-2 Edelstahl 316 1/8 Zoll VCR®-Verbindung mit Metalldichtscheibe 1/8 Zoll NPT Außengewinde View Product
SS-4-VCR-1-00032 Edelstahl 316 1/4 Zoll VCR®-Verbindung mit Metalldichtscheibe 9/16-18 Zoll Zylindrisches Außengewinde mit O-Ring-Dichtung View Product
SS-4-VCR-1-4 Edelstahl 316 1/4 Zoll VCR®-Verbindung mit Metalldichtscheibe 1/4 Zoll NPT Außengewinde View Product
SS-4-VCR-1-4RT Edelstahl 316 1/4 Zoll VCR®-Verbindung mit Metalldichtscheibe 1/4 Zoll Kegeliges ISO-Außengewinde View Product
SS-4-VCR-1-8 Edelstahl 316 1/4 Zoll VCR®-Verbindung mit Metalldichtscheibe 1/2 Zoll NPT Außengewinde View Product
SS-4-VCR-1-OR Edelstahl 316 1/4 Zoll VCR®-Verbindung mit Metalldichtscheibe 7/16-20 Zoll Zylindrisches SAE/MS-Gewinde mit O-Ring View Product
SS-4-VCR-6-200 Edelstahl 316 1/4 Zoll VCR®-Verbindung mit Metalldichtscheibe 1/8 Zoll Swagelok® Rohrverschraubung View Product
SS-4-VCR-6-400 Edelstahl 316 1/4 Zoll VCR®-Verbindung mit Metalldichtscheibe 1/4 Zoll Swagelok® Rohrverschraubung View Product
SS-4-VCR-6-600 Edelstahl 316 1/4 Zoll VCR®-Verbindung mit Metalldichtscheibe 3/8 Zoll Swagelok® Rohrverschraubung View Product
SS-4-VCR-6-6M0 Edelstahl 316 1/4 Zoll VCR®-Verbindung mit Metalldichtscheibe 6 mm Swagelok® Rohrverschraubung View Product
SS-4-VCR-6-8M0 Edelstahl 316 1/4 Zoll VCR®-Verbindung mit Metalldichtscheibe 8 mm Swagelok® Rohrverschraubung View Product
SS-8-VCR-1-01081 Edelstahl 316 1/2 Zoll VCR®-Verbindung mit Metalldichtscheibe 9/16-18 Zoll Zylindrisches Außengewinde mit O-Ring-Dichtung View Product
SS-8-VCR-1-4 Edelstahl 316 1/2 Zoll VCR®-Verbindung mit Metalldichtscheibe 1/4 Zoll NPT Außengewinde View Product
SS-8-VCR-1-6 Edelstahl 316 1/2 Zoll VCR®-Verbindung mit Metalldichtscheibe 3/8 Zoll NPT Außengewinde View Product
SS-8-VCR-1-8 Edelstahl 316 1/2 Zoll VCR®-Verbindung mit Metalldichtscheibe 1/2 Zoll NPT Außengewinde View Product
SS-8-VCR-1-8ST Edelstahl 316 1/2 Zoll VCR®-Verbindung mit Metalldichtscheibe 3/4-16 Zoll Gerades SAE/MS-Außengewinde View Product
SS-8-VCR-6-400 Edelstahl 316 1/2 Zoll VCR®-Verbindung mit Metalldichtscheibe 1/4 Zoll Swagelok® Rohrverschraubung View Product
SS-8-VCR-6-600 Edelstahl 316 1/2 Zoll VCR®-Verbindung mit Metalldichtscheibe 3/8 Zoll Swagelok® Rohrverschraubung View Product
SS-8-VCR-6-810 Edelstahl 316 1/2 Zoll VCR®-Verbindung mit Metalldichtscheibe 1/2 Zoll Swagelok® Rohrverschraubung View Product

Contact

If you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.

This process may take several minutes. Please be patient and remain on the page.