Игольчатые клапаны и клапаны тонкой регулировки Swagelok®
Игольчатые клапаны обеспечивают надежный контроль расхода в ряде областей применения благодаря использованию разнообразных конструкций штока, конфигураций движения потока, материалов изготовления и торцевых соединений, а также конструкций с крышкой, выполненной за одно целое с корпусом, и с соединяющей крышкой. Клапаны тонкой регулировки позволяют осуществлять тонкую регулировку для точного контроля расхода в системах с низким и высоким давлением, а также с низким, средним и высоким расходом.
Categories
Blowdown Valves, 6DB Series
Our 316 stainless steel blowdown valves feature union-bonnet construction for safety and Grafoil® packing for high-temperature performance.
Compact Gauge Valves
Designed for fast installation, leak-resistance, and durability to ensure safety in industrial applications.
General Utility Needle Valves, GU and F10 Series
For use in general-purpose applications to isolate system media. The stainless steel, nonrotating needle promotes leak-tight shutoff and long service life.
High-Pressure Needle Valves, Sno-Trik 410, 445, 645, 945 Series
Sno-Trik needle valves meet the requirements of high-pressure applications—up to 45 000 psig (3100 bar)—and feature a weep hole for leak detection.
Integral-Bonnet Needle Valves, O, 1, 18, 20, 26, D and 4RP Series
Featuring a live-loaded packing system and compact design, these valves ensure optimal performance in pressures up to 6000 psig and temperatures up to 600°F.
Medium-Pressure Needle Valves, NV and NVT Series
NVT Series medium-pressure needle valves have a non-rotating stem and are available in straight and angle-patterns for pressures up to 20 000 psi (1378 bar).
Metering Valves, S, M, and 31 Series
Explore Swagelok metering valves, available in straight and angle patterns, 316 SS and brass, and with a variety of and connections and handle styles.
Rising Plug Valves, 4P and 5P Series
Swagelok rising plug valves offer a nonrotating stem tip that creates a positive seal and a straight-through orifice for maximum flow and easy cleaning.
Screwed-Bonnet Gauge Valves
Screwed-bonnet gauge valves provide controlled isolation and connection of process measurement devices to protect them from hydraulic shock and pressure surges.
Severe-Service Needle Valves, N and HN Series
Severe-service union-bonnet needle valves feature SS stem threads to enhance cycle life and a packing bolt designed to permit adjustments in the open position.
Spare Parts and Accessories
Find a variety of replacement parts and accessories for needle valves and metering valves—valve locks, rupture discs, handle kits—and more.
Toggle Valves
Explore compact toggle valves, available in stainless steel and brass, manual and pneumatically actuated models, and straight and angle body patterns.
ニードル/メータリング・バルブのカタログ
構成部品とその材質、使用圧力、使用温度、オプション、アクセサリーなど、製品に関する詳細情報を確認することができます。
Features: Straight and angle patterns; Pressures up to 6000 psig (413 bar); Temperatures up to 450°F (232°C) with PTFE packing; up to 650°F (343°C) with Grafoil® packing
Features: Manual and pneumatically actuated models; Straight, angle, and cross body patterns; 316 SS and brass body materials
Features: Stainless steel construction; Nonrotating ball-tip and plug-tip stem designs; Roddable (plug-tip design)
Features: Working pressures up to 10 000 psig (689 bar); Temperatures from –65 to 450°F (–53 to 232°C) with PTFE packing; up to 1200°F (648°C) with Grafoil® packing; 316 stainless steel; alloys 400, 20, 600, and C-276; and titanium materials
Features: Working pressures up to 10 000 psig (689 bar); Temperatures from –65 to 450°F (–53 to 232°C) with PTFE packing; up to 1000°F (537°C) with Grafoil® packing; Alloy 625, alloy 825, Alloy 2507, and 6-moly materials
Features: High-purity PFA material; Working pressures up to 180 psig (12.4 bar); Temperatures up to 300°F (148°C); 1/4, 3/8, and 1/2 in. Swagelok® PFA tube fitting end connections
Features: Roddable, straight-through orifice for maximum flow; Working pressures up to 6000 psig (413 bar); Packing below the threads; Replaceable seat and stem tip design
Features: The Swagelok® compact gauge valve provides fast, convenient installation and installation and gauge maintenance in a lightweight package and smaller footprint than conventional assemblies.
Features: Live-loaded packing system; Compact design; Working pressures up to 6000 psig (413 bar); Temperatures up to 600°F (315°C)
Swagelok® offers medium- and high-pressure fittings, tubing, valves, and related accessories with temperatures up 1000°F (537°C), pressure ratings up to 60 000 psig (4134 bar) in sizes ranging from 1/4 to to 1 in. for medium-pressure products and 1/4 to 9/16 in. for high-pressure products. NACE® MR0175/ISO15156 compliance is available.
Swagelok offers both low- and high-pressure metering valves in straight, angle, cross, and double patterns. A variety of end connection and handle options, including repeatable vernier handles, are also available.
Features: 316 stainless steel materials; Union-bonnet construction for safety; Grafoil® packing for high-temperature performance; Swagelok® tube fitting, female NPT, and tube or pipe socket weld end connections
Features: Pressures up to 3000 psig (206 bar); Temperatures up to 450°F (232°C) with PEEK stem tip; Stainless steel, brass, and alloy 400 materials
Features: Limits access to manually actuated valves;Lockout accessory enables compliance with OSHA Lockout/Tagout, Standard 29 CFR Part 1910.147, Control of Hazardous Energy Bright safety orange color promotes high visibility. Other colors are available.
Правильный выбор клапана имеет решающее значение
Воспользуйтесь нашим калькулятором коэффициента расхода (Cv), чтобы подобрать клапан правильного размера в соответствии с вашими потребностями.
Использовать инструментРесурсы Swagelok специально для вас
Как правильно подобрать клапаны для вашей промышленной жидкостной или газовой системы
Узнайте, как применять на практике метод STAMPED для подбора клапанов, которые лучше всего соответствуют областям применения вашей промышленной жидкостной или газовой либо пробоотборной системы.
Минимизируйте затраты в связи с неконтролируемыми выбросами — используйте клапаны с низким уровнем выбросов
Неконтролируемые выбросы — это прогрессирующая проблема в химической и нефтеперерабатывающей отрасли. Сертифицированные клапаны с низким уровнем выбросов могут защитить ваше предприятие и доходы. Узнайте из этой статьи, что это за клапаны, как они испытываются и как они могут вам помочь.
Как изолировать промышленные жидкостные и газовые системы при помощи запорных клапанов
Изоляция трубопроводов в промышленных жидкостных и газовых системах перед проведением техобслуживания крайне важна для безопасности предприятия. Одним из самых безопасных способов изоляции трубопровода жидкостной или газовой системы является установка двух запорных клапанов. Узнайте, как спроектировать правильные конфигурации для вашей системы.
Один новый клапан — и три причины, которые позволят ему изменить производство полупроводников
Узнайте, как новейшие достижения в технологии производства клапанов для атомно-слоевого осаждения (ALD) меняют условия игры в сфере высокотехнологичного производства полупроводников.
Игольчатые клапаны и клапаны тонкой регулировки
Игольчатые клапаны
Игольчатые клапаны обеспечивают надежный и стабильный контроль расхода и предлагаются с разнообразными конструкциями штока, материалами изготовления, размерами и торцевыми соединениями. Клапаны выдерживают коррозионные и экстремальные среды. Предлагаются клапаны общего назначения, с крышкой, выполненной за одно целое с корпусом, с резьбовой крышкой, с кованым корпусом, рычажные, с соединяющей крышкой для тяжелых условий эксплуатации, продувочные для КИП, компактные манометрические, с невращающимся штоком и с подъемной заглушкой, рассчитанные на коэффициент расхода от 0,12 до 2,4 и номинальное давление до 45 000 фунтов на кв. дюйм, ман. (3100 бар). Конфигурации движения потока включают в себя прямую, угловую и перекрестную; возможен как ручной, так и пневматический привод.
Клапаны тонкой регулировки
Клапаны тонкой регулировки обеспечивают точный контроль расхода в аналитических, контрольно-измерительных и исследовательских системах, подходят для низкого и высокого давления, предлагают тонкую регулировку в прецизионных системах с коэффициентом расхода от 0,004 до 0,16 в условиях низкого, среднего и высокого расхода. Конфигурации движения потока включают в себя прямую, угловую, перекрестную и сдвоенную, а номинальное значение давления составляет до 5000 фунтов на кв. дюйм, ман. (344 бар). Варианты исполнения рукоятки — с накаткой, круглая, верньерная, шлицованная и с регулируемым крутящим моментом —допускают стабильную регулировку расхода, улучшенный контроль настройки расхода либо регулировку расхода с помощью отвертки в системах низкого давления.