Tubing and Tube Accessories — Support System
Your local authorized Swagelok sales and service center may have additional options.
-
Befestigungssystem — Schweißplatte
Your local authorized Swagelok sales and service center may have additional options.Contact UsPart #Body MaterialTube ODLengthBend Radius304-S3-WP Edelstahl 304 - 50,0 mm (1,97 Zoll) Länge - 304-S6-WP Edelstahl 304 - 87,9 mm (3,46 Zoll) Länge - 304-S1-WP Edelstahl 304 - 36,1 mm (1,42 Zoll) Länge - 304-S5-WP Edelstahl 304 - 70,1 mm (2,76 Zoll) Länge - -
Befestigungssystem — Verlängerte Schweißplatte
Your local authorized Swagelok sales and service center may have additional options.Contact UsPart #Body MaterialTube ODLengthBend Radius304-S3-WPE Edelstahl 304 - 78,0 mm (3,07 Zoll) Länge - 304-S6-WPE Edelstahl 304 - 116 mm (4,57 Zoll) Länge - 304-S5-WPE Edelstahl 304 - 100 mm (3,94 Zoll) Länge - 304-S1-WPE Edelstahl 304 - 64,0 mm (2,52 Zoll) Länge - -
Befestigungssystem — Schweißplatte für Doppel-Rohrschelleneinheit
Your local authorized Swagelok sales and service center may have additional options.Contact UsPart #Body MaterialTube ODLengthBend Radius304-S1T-WP Edelstahl 304 - 36,1 mm (1,42 Zoll) Länge - 304-S3T-WP Edelstahl 304 - 70,1 mm (2,76 Zoll) Länge - -
Befestigungssystem — Schienenmutter für C-Schiene
Your local authorized Swagelok sales and service center may have additional options.Contact UsPart #Body MaterialTube ODLengthBend RadiusSS-S0-SN Edelstahl 316 - - - S-S0-SN Kohlenstoffstahl - - - -
Befestigungssystem — Schienenmutter
Your local authorized Swagelok sales and service center may have additional options.Contact UsPart #Body MaterialTube ODLengthBend RadiusSS-S0-RN CF8M - - -
Product Availability by Store Location
Hours