text.skipToContent text.skipToNavigation

真ちゅう製 Swagelokチューブ継手、めすブランチ・ティー、チューブ外径サイズ:1/8 インチ × チューブ外径サイズ:1/8 インチ × 1/8 インチ・サイズ NPTめすじ

Part #: B-200-3TTF

Specifications

Attribute Value
ボディ材質 真ちゅう
ボアード・スルー いいえ
洗浄プロセス 標準のクリーニングおよびパッケージング(Swagelok SC-10仕様)
コネクション1 サイズ 1/8 インチ
コネクション1 タイプ Swagelok®チューブ継手
コネクション2 サイズ 1/8 インチ
コネクション2 タイプ Swagelok®チューブ継手
コネクション3 サイズ 1/8 インチ
コネクション3 タイプ NPTめねじ
流量制限 いいえ
eClass (4.1) 37030706
eClass (5.1.4) 37020506
eClass (6.0) 37020590
eClass (6.1) 37020506
eClass (10.1) 37020506
UNSPSC (4.03) 40142601
UNSPSC (10.0) 40142613
UNSPSC (11.0501) 40142605
UNSPSC (13.0601) 40183102
UNSPSC (15.1) 40183102
UNSPSC (17.1001) 40141611
ティー型

チューブをしっかりとグリップし、耐振性に優れているため、漏れのないシールを形成します。Swagelokチューブ継手は、70年以上にわたって高い評価をいただいてきました。その優れた信頼性は、各種テスト・レポートでも実証されています。中には、非常に過酷な条件下で実施されたテストも含まれています。

Contact

If you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.


Safe Product Selection

The complete catalog contents must be reviewed to ensure that the system designer and user make a safe product selection. When selecting products, the total system design must be considered to ensure safe, trouble-free performance. Function, material compatibility, adequate ratings, proper installation, operation, and maintenance are the responsibilities of the system designer and user.

Warning: スウェージロック製品、または工業設計規格に準拠していない部品(Swagelokチューブ継手エンド・コネクションを含む)は、他社製品との混用や互換は絶対に行わないでください。

真ちゅう製 Swagelokチューブ継手、めすブランチ・ティー、チューブ外径サイズ:1/8 インチ × チューブ外径サイズ:1/8 インチ × 1/8 インチ・サイズ NPTめすじ

Part #: B-200-3TTF
View Catalog

Add To Favorites

Catalogs

ティー型
チューブをしっかりとグリップし、耐振性に優れているため、漏れのないシールを形成します。Swagelokチューブ継手は、70年以上にわたって高い評価をいただいてきました。その優れた信頼性は、各種テスト・レポートでも実証されています。中には、非常に過酷な条件下で実施されたテストも含まれています。

Specifications

B-200-3TTF — 真ちゅう製 Swagelokチューブ継手、めすブランチ・ティー、チューブ外径サイズ:1/8 インチ × チューブ外径サイズ:1/8 インチ × 1/8 インチ・サイズ NPTめすじ

Attribute Value
ボディ材質 真ちゅう
ボアード・スルー いいえ
洗浄プロセス 標準のクリーニングおよびパッケージング(Swagelok SC-10仕様)
コネクション1 サイズ 1/8 インチ
コネクション1 タイプ Swagelok®チューブ継手
コネクション2 サイズ 1/8 インチ
コネクション2 タイプ Swagelok®チューブ継手
コネクション3 サイズ 1/8 インチ
コネクション3 タイプ NPTめねじ
流量制限 いいえ
eClass (4.1) 37030706
eClass (5.1.4) 37020506
eClass (6.0) 37020590
eClass (6.1) 37020506
eClass (10.1) 37020506
UNSPSC (4.03) 40142601
UNSPSC (10.0) 40142613
UNSPSC (11.0501) 40142605
UNSPSC (13.0601) 40183102
UNSPSC (15.1) 40183102
UNSPSC (17.1001) 40141611
Select a New Product with Similar Specs

Resources

Drawings
2D

Two-dimensional renderings are available for this product. Download the CAD file.

3D

Three-dimensional renderings are available for this product. Download the CAD file.

Sales Drawing

Sales drawings are available for this product. Download the files.

Similar Products

Part #
Body Material
Connection 1 Size
Connection 1 Type
Connection 2 Size
Connection 2 Type
B-1010-3TTF Brass 5/8 in. Swagelok® Tube Fitting 5/8 in. Swagelok® Tube Fitting View Product
B-1210-3TTF Brass 3/4 in. Swagelok® Tube Fitting 3/4 in. Swagelok® Tube Fitting View Product
B-400-3-4TFT Brass 1/4 in. Swagelok® Tube Fitting 1/4 in. Female NPT View Product
B-400-3-4TTF Brass 1/4 in. Swagelok® Tube Fitting 1/4 in. Swagelok® Tube Fitting View Product
B-400-3TFT Brass 1/4 in. Swagelok® Tube Fitting 1/8 in. Female NPT View Product
B-400-3TTF Brass 1/4 in. Swagelok® Tube Fitting 1/4 in. Swagelok® Tube Fitting View Product
B-810-3-4TTF Brass 1/2 in. Swagelok® Tube Fitting 1/2 in. Swagelok® Tube Fitting View Product
S-400-3-4TTF Carbon Steel 1/4 in. Swagelok® Tube Fitting 1/4 in. Swagelok® Tube Fitting View Product
SS-1010-3TTF 316 Stainless Steel 5/8 in. Swagelok® Tube Fitting 5/8 in. Swagelok® Tube Fitting View Product
SS-10M0-3TFT 316 Stainless Steel 10 mm Swagelok® Tube Fitting 1/4 in. Female NPT View Product
SS-10M0-3TTF 316 Stainless Steel 10 mm Swagelok® Tube Fitting 10 mm Swagelok® Tube Fitting View Product
SS-1210-3TFT 316 Stainless Steel 3/4 in. Swagelok® Tube Fitting 3/4 in. Female NPT View Product
SS-1210-3TTF 316 Stainless Steel 3/4 in. Swagelok® Tube Fitting 3/4 in. Swagelok® Tube Fitting View Product
SS-12M0-3-4TFT 316 Stainless Steel 12 mm Swagelok® Tube Fitting 1/4 in. Female NPT View Product
SS-12M0-3-4TTF 316 Stainless Steel 12 mm Swagelok® Tube Fitting 12 mm Swagelok® Tube Fitting View Product
SS-12M0-3-8TTF 316 Stainless Steel 12 mm Swagelok® Tube Fitting 12 mm Swagelok® Tube Fitting View Product
SS-1610-3-12TFT 316 ステンレス鋼 1 インチ Swagelok®チューブ継手 3/4 インチ NPTめねじ View Product
SS-1610-3-12TTF 316 ステンレス鋼 1 インチ Swagelok®チューブ継手 1 インチ Swagelok®チューブ継手 View Product
SS-1610-3TFT 316 ステンレス鋼 1 インチ Swagelok®チューブ継手 1 インチ NPTめねじ View Product
SS-1610-3TTF 316 ステンレス鋼 1 インチ Swagelok®チューブ継手 1 インチ Swagelok®チューブ継手 View Product
SS-16M0-3TTF 316 ステンレス鋼 16 mm Swagelok®チューブ継手 16 mm Swagelok®チューブ継手 View Product
SS-200-3TFT 316 ステンレス鋼 1/8 インチ Swagelok®チューブ継手 1/8 インチ NPTめねじ View Product
SS-200-3TTF 316 ステンレス鋼 1/8 インチ Swagelok®チューブ継手 1/8 インチ Swagelok®チューブ継手 View Product
SS-400-3-4RTTTF 316 ステンレス鋼 1/4 インチ Swagelok®チューブ継手 1/4 インチ Swagelok®チューブ継手 View Product
SS-400-3-4TFT 316 ステンレス鋼 1/4 インチ Swagelok®チューブ継手 1/4 インチ NPTめねじ View Product
SS-400-3-4TTF 316 ステンレス鋼 1/4 インチ Swagelok®チューブ継手 1/4 インチ Swagelok®チューブ継手 View Product
SS-400-3TFT 316 ステンレス鋼 1/4 インチ Swagelok®チューブ継手 1/8 インチ NPTめねじ View Product
SS-400-3TTF 316 ステンレス鋼 1/4 インチ Swagelok®チューブ継手 1/4 インチ Swagelok®チューブ継手 View Product
SS-600-3-6TFT 316 ステンレス鋼 3/8 インチ Swagelok®チューブ継手 3/8 インチ NPTめねじ View Product
SS-600-3-6TTF 316 ステンレス鋼 3/8 インチ Swagelok®チューブ継手 3/8 インチ Swagelok®チューブ継手 View Product
SS-600-3-8TTF 316 ステンレス鋼 3/8 インチ Swagelok®チューブ継手 3/8 インチ Swagelok®チューブ継手 View Product
SS-600-3RTTTF 316 ステンレス鋼 3/8 インチ Swagelok®チューブ継手 3/8 インチ Swagelok®チューブ継手 View Product
SS-600-3TFT 316 ステンレス鋼 3/8 インチ Swagelok®チューブ継手 1/4 インチ NPTめねじ View Product
SS-600-3TTF 316 ステンレス鋼 3/8 インチ Swagelok®チューブ継手 3/8 インチ Swagelok®チューブ継手 View Product
SS-6M0-3-4TFT 316 ステンレス鋼 6 mm Swagelok®チューブ継手 1/4 インチ NPTめねじ View Product
SS-6M0-3-4TTF 316 ステンレス鋼 6 mm Swagelok®チューブ継手 6 mm Swagelok®チューブ継手 View Product
SS-6M0-3TTF 316 ステンレス鋼 6 mm Swagelok®チューブ継手 6 mm Swagelok®チューブ継手 View Product
SS-810-3-4TTF 316 ステンレス鋼 1/2 インチ Swagelok®チューブ継手 1/2 インチ Swagelok®チューブ継手 View Product
SS-810-3-8TFT 316 ステンレス鋼 1/2 インチ Swagelok®チューブ継手 1/2 インチ NPTめねじ View Product
SS-810-3-8TTF 316 ステンレス鋼 1/2 インチ Swagelok®チューブ継手 1/2 インチ Swagelok®チューブ継手 View Product
SS-810-3TFT 316 ステンレス鋼 1/2 インチ Swagelok®チューブ継手 3/8 インチ NPTめねじ View Product
SS-810-3TTF 316 ステンレス鋼 1/2 インチ Swagelok®チューブ継手 1/2 インチ Swagelok®チューブ継手 View Product
SS-8M0-3-4TTF 316 ステンレス鋼 8 mm Swagelok®チューブ継手 8 mm Swagelok®チューブ継手 View Product

Contact

If you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.

This process may take several minutes. Please be patient and remain on the page.