text.skipToContent text.skipToNavigation

316L VAR VCR Fitting, Short Tube Butt Weld Gland, 1/8 in. VCR x 1/8 x 0.028 in. TBW, 0.75 in. (19.1 mm) Ext,

Part #: 6LV-2-VCR-3S-2TB7

Specifications

Attribute Value
Body Material 316L VAR
Cleaning Process 표준 세정 및 포장(SC-10)
Connection 1 Size 1/8인치
Connection 1 Type VCR® 메탈 가스켓 면 밀폐 그랜드
Connection 2 Size 1/8인치
Connection 2 Type 튜브 맞대기 용접
Flow Restrictor No
eClass (4.1) 37020713
eClass (5.1.4) 37920191
eClass (6.0) 22569200
eClass (6.1) 37029290
eClass (10.1) 37029290
UNSPSC (4.03) 31163000
UNSPSC (10.0) 40142610
UNSPSC (11.0501) 40142610
UNSPSC (13.0601) 40183107
UNSPSC (15.1) 40183107
UNSPSC (17.1001) 40183107
Short Glands

Short VCR® gland supports compact, high-purity face seal connections in tight spaces—ideal for semiconductor and vacuum-grade assemblies.

Contact

Si vous avez des questions concernant ce produit, prenez contact avec votre distributeur agréé. Celui-ci pourra également vous renseigner sur des services qui vous permettront de tirer le meilleur parti de votre investissement.


Sélection des produits en toute sécurité :

Les catalogues doivent être lus en entier afin d'assurer une sélection adéquate des produits par le concepteur et l'utilisateur du système. Lors de la sélection des produits, l'intégralité de la conception du système doit être prise en considération pour garantir un fonctionnement fiable et sans incident. La responsabilité de l'utilisation, de la compatibilité des matériaux, du choix de capacités nominales appropriées, d'une installation, d'un fonctionnement et d'une maintenance corrects incombe au concepteur et à l'utilisateur du système.

Warning: 스웨즈락의 튜브 피팅 연결구를 포함하여 이러한 제품은 산업 설계 기준에 따라 제조되지 않으므로 스웨즈락의 제품 및 부품을 타 제조업체의 제품 및 부품과 혼합하거나 혼용하여 사용하지 마십시오.

316L VAR VCR Fitting, Short Tube Butt Weld Gland, 1/8 in. VCR x 1/8 x 0.028 in. TBW, 0.75 in. (19.1 mm) Ext,

Part #: 6LV-2-VCR-3S-2TB7
View Catalog

Add To Favorites

Catalogs

Short Glands
Short VCR® gland supports compact, high-purity face seal connections in tight spaces—ideal for semiconductor and vacuum-grade assemblies.

Specifications

6LV-2-VCR-3S-2TB7 — 316L VAR VCR Fitting, Short Tube Butt Weld Gland, 1/8 in. VCR x 1/8 x 0.028 in. TBW, 0.75 in. (19.1 mm) Ext,

Attribute Value
Body Material 316L VAR
Cleaning Process 표준 세정 및 포장(SC-10)
Connection 1 Size 1/8인치
Connection 1 Type VCR® 메탈 가스켓 면 밀폐 그랜드
Connection 2 Size 1/8인치
Connection 2 Type 튜브 맞대기 용접
Flow Restrictor No
eClass (4.1) 37020713
eClass (5.1.4) 37920191
eClass (6.0) 22569200
eClass (6.1) 37029290
eClass (10.1) 37029290
UNSPSC (4.03) 31163000
UNSPSC (10.0) 40142610
UNSPSC (11.0501) 40142610
UNSPSC (13.0601) 40183107
UNSPSC (15.1) 40183107
UNSPSC (17.1001) 40183107
Select a New Product with Similar Specs

Resources

Drawings
2D

Two-dimensional renderings are available for this product. Download the CAD file.

3D

Three-dimensional renderings are available for this product. Download the CAD file.

Sales Drawing

Sales drawings are available for this product. Download the files.

Similar Products

Part #
Body Material
Connection 1 Size
Connection 1 Type
Connection 2 Size
Connection 2 Type
316L-4-VCR-3AS 316L Stainless Steel 1/4 in. VCR® Metal Gasket Face Seal Gland 1/4 in. Automatic Tube Butt Weld View Product
316L-8-VCR-3AS 316L Stainless Steel 1/2 in. VCR® Metal Gasket Face Seal Gland 1/2 in. Automatic Tube Butt Weld View Product
6LV-12-VCR-3S-12TB7-065P 316L VAR 3/4 in. VCR® Metal Gasket Face Seal Gland 3/4 in. Tube Butt Weld View Product
6LV-2-VCR-3S-2TB7P 316L VAR 1/8 in. VCR® Metal Gasket Face Seal Gland 1/8 in. Tube Butt Weld View Product
6LV-4-HVCR-3S-6TB2P 316L VAR 1/4 in. High-Flow VCR® Metal Gasket Face Seal Gland 3/8 in. Tube Butt Weld View Product
6LV-4-HVCR-3S-6TB7 316L VAR 1/4 in. High-Flow VCR® Metal Gasket Face Seal Gland 3/8 in. Tube Butt Weld View Product
6LV-4-VCR-3S-2TB7 316L VAR 1/4 in. VCR® Metal Gasket Face Seal Gland 1/8 in. Tube Butt Weld View Product
6LV-4-VCR-3S-2TB7P 316L VAR 1/4 in. VCR® Metal Gasket Face Seal Gland 1/8 in. Tube Butt Weld View Product
6LV-4-VCR-3S-4TB2 316L VAR 1/4 in. VCR® Metal Gasket Face Seal Gland 1/4 in. Tube Butt Weld View Product
6LV-4-VCR-3S-4TB2P 316L VAR 1/4 in. VCR® Metal Gasket Face Seal Gland 1/4 in. Tube Butt Weld View Product
6LV-4-VCR-3S-4TB2PB25 316L VAR 1/4 in. VCR® Metal Gasket Face Seal Gland 1/4 in. Tube Butt Weld View Product
6LV-4-VCR-3S-4TB3 316L VAR 1/4 in. VCR® Metal Gasket Face Seal Gland 1/4 in. Tube Butt Weld View Product
6LV-4-VCR-3S-4TB3P 316L VAR 1/4 in. VCR® Metal Gasket Face Seal Gland 1/4 in. Tube Butt Weld View Product
6LV-4-VCR-3S-4TB7 316L VAR 1/4 in. VCR® Metal Gasket Face Seal Gland 1/4 in. Tube Butt Weld View Product
6LV-4-VCR-3S-4TB7P 316L VAR 1/4 in. VCR® Metal Gasket Face Seal Gland 1/4 in. Tube Butt Weld View Product
6LV-4-VCR-3S-4TB7PB25 316L VAR 1/4 in. VCR® Metal Gasket Face Seal Gland 1/4 in. Tube Butt Weld View Product
6LV-4-VCR-3S-6MTB7 316L VAR 1/4 in. VCR® Metal Gasket Face Seal Gland 6 mm Tube Butt Weld View Product
6LV-4-VCR-3S-8MTB7 316L VAR 1/4 in. VCR® Metal Gasket Face Seal Gland 8 mm Tube Butt Weld View Product
6LV-8-VCR-3S-10MTB7 316L VAR 1/2 in. VCR® Metal Gasket Face Seal Gland 10 mm Tube Butt Weld View Product
6LV-8-VCR-3S-12MTB7 316L VAR 1/2 in. VCR® Metal Gasket Face Seal Gland 12 mm Tube Butt Weld View Product
6LV-8-VCR-3S-4TB7 316L VAR 1/2 in. VCR® Metal Gasket Face Seal Gland 1/4 in. Tube Butt Weld View Product
6LV-8-VCR-3S-4TB7P 316L VAR 1/2 in. VCR® Metal Gasket Face Seal Gland 1/4 in. Tube Butt Weld View Product
6LV-8-VCR-3S-6TB2 316L VAR 1/2 in. VCR® Metal Gasket Face Seal Gland 3/8 in. Tube Butt Weld View Product
6LV-8-VCR-3S-6TB2P 316L VAR 1/2 in. VCR® Metal Gasket Face Seal Gland 3/8 in. Tube Butt Weld View Product
6LV-8-VCR-3S-6TB7 316L VAR 1/2 in. VCR® Metal Gasket Face Seal Gland 3/8 in. Tube Butt Weld View Product
6LV-8-VCR-3S-6TB7P 316L VAR 1/2 in. VCR® Metal Gasket Face Seal Gland 3/8 in. Tube Butt Weld View Product
6LV-8-VCR-3S-8TB2 316L VAR 1/2 in. VCR® Metal Gasket Face Seal Gland 1/2 in. Tube Butt Weld View Product
6LV-8-VCR-3S-8TB2P 316L VAR 1/2 in. VCR® Metal Gasket Face Seal Gland 1/2 in. Tube Butt Weld View Product
6LV-8-VCR-3S-8TB3 316L VAR 1/2 in. VCR® Metal Gasket Face Seal Gland 1/2 in. Tube Butt Weld View Product
6LV-8-VCR-3S-8TB3P 316L VAR 1/2 in. VCR® Metal Gasket Face Seal Gland 1/2 in. Tube Butt Weld View Product
6LV-8-VCR-3S-8TB7 316L VAR 1/2 in. VCR® Metal Gasket Face Seal Gland 1/2 in. Tube Butt Weld View Product
6LV-8-VCR-3S-8TB7P 316L VAR 1/2 in. VCR® Metal Gasket Face Seal Gland 1/2 in. Tube Butt Weld View Product
6LVV-4-VCR-3S-4TB2P 316L VIM VAR 1/4 in. VCR® Metal Gasket Face Seal Gland 1/4 in. Tube Butt Weld View Product
6LVV-4-VCR-3S-4TB7P 316L VIM VAR 1/4 in. VCR® Metal Gasket Face Seal Gland 1/4 in. Tube Butt Weld View Product
6LVV-8-VCR-3S-8TB3P 316L VIM VAR 1/2 in. VCR® Metal Gasket Face Seal Gland 1/2 in. Tube Butt Weld View Product
HC22-4-VCR-3S-4TB2 Alloy C-22 1/4 in. VCR® Metal Gasket Face Seal Gland 1/4 in. Tube Butt Weld View Product
SS-4-VCR-3-.50LG 316 Stainless Steel 1/4 in. VCR® Metal Gasket Face Seal Gland 1/4 in. Tube Socket Weld View Product
SS-4-VCR-3-.75LG 316 Stainless Steel 1/4 in. VCR® Metal Gasket Face Seal Gland 1/4 in. Tube Socket Weld View Product

Contact

Si vous avez des questions concernant ce produit, prenez contact avec votre distributeur agréé. Celui-ci pourra également vous renseigner sur des services qui vous permettront de tirer le meilleur parti de votre investissement.

This process may take several minutes. Please be patient and remain on the page.