text.skipToContent text.skipToNavigation

Stainless Steel Instrumentation Quick Connect Stem without Valve, 1.0 Cv, 10 mm Swagelok Tube Fitting

Part #: SS-QC6-S-10M0

Specifications

Attribute Value
Body Material 316 Stainless Steel
Cleaning Process Standard Cleaning and Packaging (SC-10)
Connection 1 Size 10 mm
Connection 1 Type Swagelok® Tube Fitting
CV Maximum 1.0 - If coupled with a standard or reverse flow body, 1.5 - If coupled with a full flow body
Lubricant Without lube on any components
O-Ring Material Fluorocarbon FKM
Pressure Rating Coupled at Max Temp 250 PSIG @ 400 °F /17.2 BAR @ 204 °C
Pressure Rating Coupled at Room Temp 1500 PSIG @ 70 °F /103 BAR @ 21 °C
Series QC6
eClass (4.1) 37110302
eClass (5.1.4) 37110302
eClass (6.0) 37020500
eClass (6.1) 37020500
eClass (10.1) 37020500
UNSPSC (4.03) 31163101
UNSPSC (10.0) 27121701
UNSPSC (11.0501) 27121701
UNSPSC (13.0601) 27121701
UNSPSC (15.1) 27121701
UNSPSC (17.1001) 27121701
Stems

Make quick, easy connections with Swagelok quick connects for applications requiring frequent connections, minimal air inclusion and minimal spillage.

Contact

If you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.


Sichere Produktauswahl:

Der Kataloginhalt muss ganz durchgelesen werden, um sicherzustellen, dass der Systementwickler und der Benutzer eine sichere Produktauswahl treffen. Bei der Auswahl von Produkten muss die gesamte Systemanordnung berücksichtigt werden, um eine sichere, störungsfreie Funktion zu gewährleisten. Der Systemdesigner und der Benutzer sind für Funktion, Materialverträglichkeit, entsprechende Leistungsdaten und Einsatzgrenzen sowie für die vorschriftsmäßige Handhabung, den Betrieb und die Wartung verantwortlich.

Warning: Do not mix/interchange Swagelok products or components not governed by industrial design standards, including Swagelok tube fitting end connections, with those of other manufacturers.

Stainless Steel Instrumentation Quick Connect Stem without Valve, 1.0 Cv, 10 mm Swagelok Tube Fitting

Part #: SS-QC6-S-10M0
View Catalog

Add To Favorites

Catalogs

Stems
Make quick, easy connections with Swagelok quick connects for applications requiring frequent connections, minimal air inclusion and minimal spillage.

Specifications

SS-QC6-S-10M0 — Stainless Steel Instrumentation Quick Connect Stem without Valve, 1.0 Cv, 10 mm Swagelok Tube Fitting

Attribute Value
Body Material 316 Stainless Steel
Cleaning Process Standard Cleaning and Packaging (SC-10)
Connection 1 Size 10 mm
Connection 1 Type Swagelok® Tube Fitting
CV Maximum 1.0 - If coupled with a standard or reverse flow body, 1.5 - If coupled with a full flow body
Lubricant Without lube on any components
O-Ring Material Fluorocarbon FKM
Pressure Rating Coupled at Max Temp 250 PSIG @ 400 °F /17.2 BAR @ 204 °C
Pressure Rating Coupled at Room Temp 1500 PSIG @ 70 °F /103 BAR @ 21 °C
Series QC6
eClass (4.1) 37110302
eClass (5.1.4) 37110302
eClass (6.0) 37020500
eClass (6.1) 37020500
eClass (10.1) 37020500
UNSPSC (4.03) 31163101
UNSPSC (10.0) 27121701
UNSPSC (11.0501) 27121701
UNSPSC (13.0601) 27121701
UNSPSC (15.1) 27121701
UNSPSC (17.1001) 27121701
Select a New Product with Similar Specs

Resources

Drawings
2D

Two-dimensional renderings are available for this product. Download the CAD file.

3D

Three-dimensional renderings are available for this product. Download the CAD file.

Sales Drawing

Sales drawings are available for this product. Download the files.

Similar Products

Part #
Body Material
Connection 1 Size
Connection 1 Type
Connection 2 Size
Connection 2 Type
B-QC4-S-2PM Brass 1/8 in. Male NPT - - View Product
B-QC4-S-400 Brass 1/4 in. Swagelok® Tube Fitting - - View Product
B-QC4-S-400K1 Brass 1/4 in. Swagelok® Tube Fitting - - View Product
B-QC4-S-400K3 Brass 1/4 in. Swagelok® Tube Fitting - - View Product
B-QC4-S-4PF Brass 1/4 in. Female NPT - - View Product
B-QC4-S-4PM 황동 1/4인치 수나사 NPT - - View Product
B-QC4-S-6M0 황동 6mm Swagelok® 튜브 피팅 - - View Product
B-QC6-S-4PF 황동 1/4인치 암나사 NPT - - View Product
B-QC6-S-4PM 황동 1/4인치 수나사 NPT - - View Product
B-QC6-S-600 황동 3/8인치 Swagelok® 튜브 피팅 - - View Product
SS-QC4-S-200 316 스테인리스강 1/8인치 Swagelok® 튜브 피팅 - - View Product
SS-QC4-S-2PF 316 스테인리스강 1/8인치 암나사 NPT - - View Product
SS-QC4-S-2PM 316 스테인리스강 1/8인치 수나사 NPT - - View Product
SS-QC4-S-400 316 스테인리스강 1/4인치 Swagelok® 튜브 피팅 - - View Product
SS-QC4-S-400K1 316 스테인리스강 1/4인치 Swagelok® 튜브 피팅 - - View Product
SS-QC4-S-400K2 316 스테인리스강 1/4인치 Swagelok® 튜브 피팅 - - View Product
SS-QC4-S-400K3 316 스테인리스강 1/4인치 Swagelok® 튜브 피팅 - - View Product
SS-QC4-S-400K4 316 스테인리스강 1/4인치 Swagelok® 튜브 피팅 - - View Product
SS-QC4-S-400K5 316 스테인리스강 1/4인치 Swagelok® 튜브 피팅 - - View Product
SS-QC4-S-4FT 316 스테인리스강 1/4인치 암나사 ISO 경사나사 - - View Product
SS-QC4-S-4MT 316 스테인리스강 1/4인치 수나사 ISO 경사나사 - - View Product
SS-QC4-S-4PF 316 스테인리스강 1/4인치 암나사 NPT - - View Product
SS-QC4-S-4PM 316 스테인리스강 1/4인치 수나사 NPT - - View Product
SS-QC4-S-4PMK2 316 스테인리스강 1/4인치 수나사 NPT - - View Product
SS-QC4-S-6M0 316 스테인리스강 6mm Swagelok® 튜브 피팅 - - View Product
SS-QC6-S-4PF 316 스테인리스강 1/4인치 암나사 NPT - - View Product
SS-QC6-S-4PM 316 스테인리스강 1/4인치 수나사 NPT - - View Product
SS-QC6-S-600 316 스테인리스강 3/8인치 Swagelok® 튜브 피팅 - - View Product
SS-QC6-S-6PF 316 스테인리스강 3/8인치 암나사 NPT - - View Product
SS-QC6-S-6PM 316 스테인리스강 3/8인치 수나사 NPT - - View Product
SS-QC8-S-12M0 316 스테인리스강 12mm Swagelok® 튜브 피팅 - - View Product
SS-QC8-S-810 316 스테인리스강 1/2인치 Swagelok® 튜브 피팅 - - View Product
SS-QC8-S-8PF 316 스테인리스강 1/2인치 암나사 NPT - - View Product
SS-QC8-S-8PM 316 스테인리스강 1/2인치 수나사 NPT - - View Product

Contact

If you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.

This process may take several minutes. Please be patient and remain on the page.