Swagelok® Snubber Fittings
Swagelok snubber fittings (gauge protectors) protect gauges and instruments from potentially damaging system pressure surges and shocks, allowing instruments to smoothly come to line pressures.
View Snubber FittingsWhen a Swagelok snubber fitting (gauge protector) is installed upstream from a pressure-sensitive instrument, the response rate of an instrument to system changes is reduced, protecting it from potential damage. In doing so, the snubber fitting extends the lifespan of instruments and reduces costs associated with component replacement, repair-related man hours, and system downtime.
Pressure damping (or snubbing) is accomplished through use of a porous sintered 316 stainless steel element. The response rate then equalizes to the initial pressure drop across the element, allowing the instrument to smoothly come to line pressure. Five basic element versions are available, allowing snubber fittings to meet the requirements of fluid applications ranging from light gases to liquids like heavy oils with viscosities above 1000 SUS (Saybolt universal seconds). Snubber fittings should be used only to protect against pressure shocks, impulses, and surges. To control contaminants, use appropriate filters.
Need assistance with fitting selection?
Catégories de raccords amortisseurs

Protections pour manomètres
Les raccords amortisseurs Swagelok contiennent un élément poreux en acier inoxydable 316 fritté et protègent les manomètres contre les sautes de pression et les coups de bélier du système.
Snubber Fittings Catalogs
Locate detailed product information, including materials of construction, pressure and temperature ratings, options, and accessories.
Dimensions de cadran de 40, 50, 63, 100, 115, et 160 mm (1 1/2, 2, 2 1/2, 4, 4 1/2 et 6 po) ; Précision conforme aux normes ASME, EN, et JIS; Disponible avec différents raccordements d’extrémité, y compris les adaptateurs pour tubes Swagelok; Configurations pour montage arrière centré, montage arrière excentré et montage vertical; Construction en acier inoxydable et thermoplastique renforcé; Disponible avec ou sans liquide

The Swagelok® Tube Fitting Advantage
Swagelok tube fittings are designed to meet your highest expectations for safety and dependability, featuring proven design, precise manufacturing, and superior raw materials.
Discover the AdvantageSwagelok Resources Curated for You

An Introduction to Fittings: Identifying Thread Size and Pitch
Even the most seasoned professionals can experience difficulty identifying threads. Swagelok product manager Andy Hitchcock explains how to identify thread size and pitch on your fittings using a caliper, pitch gauge and thread identification guide.

Optimizing Medium-Pressure Oil and Gas Applications with Compression Fittings
For medium-pressure applications in oil and gas topside assets, learn how compression fittings can offer installation speed and performance benefits over traditional cone and thread connections.

How Shenyang Blower Works Group Improved Safety and Reliability
Learn how Swagelok Shanghai has helped Shenyang Blower Works Group Corporation achieve consistency, reliability, and cost savings for its customers while improving its own safety and production efficiency.

Swagelok Tube Fitting Installation
This video demonstrates the integral steps for installing Swagelok tube fittings, which have earned a global reputation for consistency, quality, and reliability.