Swagelok® Miniature Modular Systems
Increase efficiency and decrease footprint with Swagelok analytical miniature modular systems. These modular platform components and systems reduce design and assembly time and yield reliable results.
Contact a Local SpecialistSwagelok miniature modular systems are designed for compact sampling and process analyzer systems, enabling real-time analyses at the process line. Backed by Swagelok’s expertise, these systems reduce design, build, and maintenance time. The included configurator software simplifies fluid system design and assembly with a computerized layout grid.
MPC assemblies offer reliable, ANSI/ISA 76.00.02-compliant performance in a compact interface. Swagelok surface-mount components meet the same high standards as their conventional fluid system parts, using leak-tight O-rings to connect surface-mount, substrate, and manifold flow components for efficient fluid distribution.
Register for Sampling System Training
Specifications
Stream Selector System (SSV Series) |
|
Stream-Select, Switching, and Shutoff Valve Assemblies (TT2 and T2 Series) | 1/16, 1/8, and 1/4 in. and 3 mm Swagelok tube fitting and 1/8 in. female NPT end connections facilitate system versatility |
Modular Platform Components (MPC) | ANSI/ISA 76.00.02-compliant design, 38.2 mm (1.5 in.) platform |
Miniature Modular Systems Catalogs
Locate detailed product information, including materials of construction, pressure and temperature ratings, options, and accessories.
The stream selector system is a modular assembly designed for process analyzer systems. Find technical and ordering information as well as details on atmospheric-reference and high-purge options.
Features: Provide multiple valve operations in a single, compact unit; Require fewer tubing connections than conventional systems; Save cabinet space and installation time; Include 316 stainless steel valve and actuator
Conception conforme à la norme ANSI/ISA 76.00.02, plate-forme 38,2 mm (1,5 po); Facile à configurer, à assembler et à entretenir; Vannes, filtres, détendeurs, manomètres et adaptateurs pour autres composants de montage en surface
Pages 1-4. Contiennent : Conception modulaire joint en « C » 38,1 mm (1,5 po.). Vannes : manuelles et pneumatiques à soufflet et à membrane. Détendeurs : modèles haut débit manuels et préréglés.

Custom Fabrication for All Industries
Learn how Swagelok-trained specialists can save you time and improve your fluid system performance by designing and assembling systems for you.
Find the Support You NeedSwagelok Resources Curated for You

Tips to Maintaining a Representative Sample in an Analytical Instrumentation System
Maintaining a representative sample within an analytical instrumentation system can be difficult. Learn how to identify major issues and avoid complications associated with a compromised representative sample from the experts at Swagelok.

How Shenyang Blower Works Group Improved Safety and Reliability
Learn how Swagelok Shanghai has helped Shenyang Blower Works Group Corporation achieve consistency, reliability, and cost savings for its customers while improving its own safety and production efficiency.

Fiber Optics Equipment Manufacturer Increases Efficiency with Customized Solutions
Since the 1980s, Rosendahl Nextrom has depended on Swagelok to move its business forward. Learn more about the solutions that allowed the company to outpace its competitors and remain an industry leader.

Enhancing Production with Custom Fluid System Assemblies
Learn how Swagelok Custom Solutions helped Charbonneau Industries focus on their core capabilities by speeding production, reducing labor costs and securing system quality with prefabricated thermal relief valves systems.