중압 튜브 피팅 — 스페어 부품 및 액세서리
이 사양에 사용 가능한 피팅:
- 1/4~1/2인치
- 너트 및 페럴 세트
- 316 스테인리스강
- 최대 6250 psig(430 bar)~60,000 psig(4134 bar)
Your local authorized Swagelok sales and service center may have additional options.
-
중압 튜브 피팅 — 스페어 부품 및 액세서리 — Ensembles écrou-bagues
Your local authorized Swagelok sales and service center may have additional options.Contact UsPart #Body MaterialConnection 1 SizeConnection 1 TypeConnection 2 SizeConnection 2 TypeSS-4FK-NFSET Acier inoxydable 316 1/4 po Ensemble écrou-bagues pour raccord pour tube moyenne pression Swagelok® - - SS-6FK-NFSET Acier inoxydable 316 3/8 po Ensemble écrou-bagues pour raccord pour tube moyenne pression Swagelok® - - SS-8FK-NFSET Acier inoxydable 316 1/2 po Ensemble écrou-bagues pour raccord pour tube moyenne pression Swagelok® - -
Product Availability by Store Location
Hours