Ultra-Torr Vacuum Fittings — Spare Parts and Accessories
Fittings available with these specifications:
- 1/16 to 1 1/2 in.
- Union, reducing union, union elbow, union tee
- Stainless steel
- –25 to 400°F (–31 to 204°C)
Your local authorized Swagelok sales and service center may have additional options.
-
Raccords pour le vide Ultra-Torr — Pièces détachées et accessoires — Écrous femelles
Your local authorized Swagelok sales and service center may have additional options.Contact UsPart #Body MaterialConnection 1 SizeConnection 1 TypeConnection 2 SizeConnection 2 TypeSS-4-UTN Acier inoxydable 316 1/4 po Raccord femelle pour le vide Ultra-Torr® - - SS-8-UTN Acier inoxydable 316 1/2 po Raccord femelle pour le vide Ultra-Torr® - - SS-6-UTN Acier inoxydable 316 3/8 po Raccord femelle pour le vide Ultra-Torr® - - -
Ultra-Torr Vacuum Fittings — Spare Parts and Accessories — Manchons
Your local authorized Swagelok sales and service center may have additional options.Contact UsPart #Body MaterialConnection 1 SizeConnection 1 TypeConnection 2 SizeConnection 2 TypeSS-4-UTS Acier inoxydable 316 1/4 po Manchon pour le vide Ultra-Torr® - -
Product Availability by Store Location
Hours