Swagelok® Weld Heads
Swagelok weld heads hold the electrode, apply force to the workpiece, and ensure the flow of weld current. They are designed for reliable and consistent orbital gas tungsten arc welding (GTAW) of tubes and pipes. Engineered for precision and durability, they ensure high-quality welds every time. Our weld heads feature precise control of welding parameters, easy setup, and robust construction to withstand demanding environments. They are compatible with various welding power supplies and can be customized to meet specific project needs.
Request Weld Head InformationSwagelok weld heads feature optical speed control, eliminating the need for a tachometer or calibration. With available weld head extension cables, you can perform welds farther from the power supply, offering greater flexibility.
These weld heads accommodate tubing with outside diameters ranging from 1/16 to 4 inches (2 to 114 mm). The polarized power connector ensures a proper connection between the weld head and power supply.
Our weld head selection includes:
| Micro-Series 4 and Series 8 | For outside diameters 1/16 to 1/2 in and 2 to 12 mm |
| Series 5 | For outside diameters 1/8 to 5/8 in and 3 to 17.3 mm |
| Series 8HPH High-Performance | For outside diameters 1/8 to 1/2 in and 3 to 12 mm |
| Series 10 | For outside diameters 1/4 to 1 in and 6 to 25 mm |
| Series 20 | For outside diameters 1/2 to 2 in and 12 to 52 mm |
| Series 40 | For outside diameters 1 1/2 to 4 in and 38.1 to 114.3 mm for tube, and 1 1/4 to 4 in and 42.2 to 114.3 mm for pipe |
Weld Head Catalogs
Locate detailed product information, including materials of construction, pressure and temperature ratings, options, and accessories.
Features:Accommodates outside diameters ranging from 1/8 to 1/2 in. and 3 to 12 mm; Bench top mounted fixture; Optical speed control—no tachometer or calibration required; Cycle life: 10 000 welds mean-time-to-maintenance (MTTM) for 1/4 in. diameter; 3000 welds MTTM for 1/2 in. diameter; Welding capability: 60 welds per hour for 1/4 in. diameter; 30 welds per hour for 1/2 in. diameter; Adjustable centering gauge included; Integrated work support system available
Available for tube outside diameters from 1/4 to 1 in. and 6 to 25 mm; Provides higher output capabilities; Offers versatility for use in a variety of industries
Features: Is available for outside tube diameters ranging from 1 1/2 to 4 in. and 38.1 to 114.3 mm and pipe diameters ranging from 1 1/4 to 4 in. and 42.2 to 114.3 mm; Offers versatility for use in a variety of industries
Features: Is available for outside diameters ranging from 1/8 to 5/8 in. and 3 to 17.3 mm; Provides higher output capabilities; Offers versatility for use in a variety of industries
Features: Available for tube outside diameters ranging from 1/16 to 1/2 in. and 2 to 12 mm; Features a compact size for easy access to confined welding areas; Weld head includes arc gap gauge, centering gauge, micro fixture tool, tool package, and tungsten electrodes
Features: Is available for outside diameters ranging from 1/2 to 2 in. and 12 to 52 mm; Offers versatility for use in a variety of industries; Weld head includes arc gap gauge, tool package, and tungsten electrodes
Orbital Welding Training
Learn orbital welding principles, as well as Swagelok® M200 welding system setup, operation, and troubleshooting techniques from Certified Weld Inspectors (CWI) and Certified Weld Educators (CWE).
Explore Orbital Welding TrainingSwagelok 용접 헤드 리소스
Tools for the Emerging Welding Workforce
The escalating welder shortage affects tomorrow’s global manufacturing. Automatic orbital welding can help combat the problem, but not without proper training. Learn what to look for in an orbital welding program to prepare your emerging workforce.
Find the Right Tool for the Job: Considerations for Plant Equipment
Which tools and equipment must plant operators and technicians keep on hand at all times? From advanced orbital welding systems to basic tube deburring tools, there are essential tools for every connection, and it pays to be prepared.
Closing the Manufacturing Skills Gap with a Well-Trained Team
With an aging industrial workforce nearing retirement, manufacturers are turning to younger generations to replace expert knowledge. Learn how to build an effective fluid system training program.
Fluid System Expertise Improves Lab Functionality
Learn how Swagelok’s fluid system expertise helped the University of Ottawa improve its lab functionality at its Advanced Research Complex, a facility housing Canada’s only accelerator mass spectrometer. Orbital welding training from Swagelok helped elevate shop precision and productivity.