|
Stainless Steel Ultra-Torr Vacuum Fitting, Male Connector, 1/2 in. Ultra-Torr Fitting x 1/2 in. Male NPT
Part #: SS-8-UT-1-8
|
||||||||||||||||||||||||||||||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
Specifications
StraightsDelivers vacuum-tight performance with repeatable disassembly, ideal for flexible connections in analytical and high-purity vacuum systems. Log in or Register to view price ContactIf you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.
Safe Product Selection
The complete catalog contents must be reviewed to ensure that the system designer and user make a safe product selection. When selecting products, the total system design must be considered to ensure safe, trouble-free performance. Function, material compatibility, adequate ratings, proper installation, operation, and maintenance are the responsibilities of the system designer and user. Warning: Do not mix/interchange Swagelok products or components not governed by industrial design standards, including Swagelok tube fitting end connections, with those of other manufacturers. |
The complete catalog contents must be reviewed to ensure that the system designer and user make a safe product selection. When selecting products, the total system design must be considered to ensure safe, trouble-free performance. Function, material compatibility, adequate ratings, proper installation, operation, and maintenance are the responsibilities of the system designer and user.
Warning: Do not mix/interchange Swagelok products or components not governed by industrial design standards, including Swagelok tube fitting end connections, with those of other manufacturers.
Stainless Steel Ultra-Torr Vacuum Fitting, Male Connector, 1/2 in. Ultra-Torr Fitting x 1/2 in. Male NPT
Log in or Register to view price
Catalogs
Straights
Fabriqués en acier inoxydable, joint torique en élastomère fluorocarboné, Étanchéité d’une efficacité fiable et reproductible, Disponibles pour tubes aux dimensions allant de 1/16 à 1 1/2 po
Caractéristiques : Procédure d’identification étape par étape des filetages et raccords.
Pages 1-3. Features: installation in high-pressure applications and high safety-factor systems.
Raccords adaptateurs; KF sur raccord à étanchéité de surface par joint métallique VCR, raccord à étanchéité de surface par joint torique VCO, filetage NPT, raccord pour tube Swagelok et raccord pour le vide Ultra-Torr, CF sur raccord à étanchéité de surface par joint métallique VCR et raccord pour tube Swagelok
Procedure for installing Swagelok tube fittings in sizes over 1 inch or 25 mm.
Specifications
SS-8-UT-1-8 — Stainless Steel Ultra-Torr Vacuum Fitting, Male Connector, 1/2 in. Ultra-Torr Fitting x 1/2 in. Male NPT
| Attribute | Value |
|---|---|
| Body Material | 316 Stainless Steel |
| Bored Through | No |
| Cleaning Process | Standard Cleaning and Packaging (SC-10) |
| Connection 1 Size | 1/2 in. |
| Connection 1 Type | Ultra-Torr® Vacuum Fitting |
| Connection 2 Size | 1/2 in. |
| Connection 2 Type | Male NPT |
| Flow Restrictor | No |
| eClass (4.1) | 37020713 |
| eClass (5.1.4) | 37020590 |
| eClass (6.0) | 37020500 |
| eClass (6.1) | 37020500 |
| eClass (10.1) | 37020500 |
| UNSPSC (4.03) | 31163100 |
| UNSPSC (10.0) | 40142613 |
| UNSPSC (11.0501) | 40142613 |
| UNSPSC (13.0601) | 40183107 |
| UNSPSC (15.1) | 40183107 |
| UNSPSC (17.1001) | 40183110 |
Resources
Drawings
Two-dimensional renderings are available for this product. Download the CAD file.
Three-dimensional renderings are available for this product. Download the CAD file.
Sales drawings are available for this product. Download the files.
Similar Products
|
Part #
|
Body Material
|
Connection 1 Size
|
Connection 1 Type
|
Connection 2 Size
|
Connection 2 Type
|
|
|---|---|---|---|---|---|---|
| SS-12-UT-1-12 | Acier inoxydable 316 | 3/4 po | Raccord pour le vide Ultra-Torr® | 3/4 po | Filetage NPT mâle | View Product |
| SS-16-UT-1-16 | Acier inoxydable 316 | 1 po | Raccord pour le vide Ultra-Torr® | 1 po | Filetage NPT mâle | View Product |
| SS-1-UT-1-2 | Acier inoxydable 316 | 1/16 po | Raccord pour le vide Ultra-Torr® | 1/8 po | Filetage NPT mâle | View Product |
| SS-2-UT-1-2 | Acier inoxydable 316 | 1/8 po | Raccord pour le vide Ultra-Torr® | 1/8 po | Filetage NPT mâle | View Product |
| SS-2-UT-1-2BT | Acier inoxydable 316 | 1/8 po | Raccord pour le vide Ultra-Torr® | 1/8 po | Filetage NPT mâle | View Product |
| SS-4-UT-1-2 | Acier inoxydable 316 | 1/4 po | Raccord pour le vide Ultra-Torr® | 1/8 po | Filetage NPT mâle | View Product |
| SS-4-UT-1-2BT | Acier inoxydable 316 | 1/4 po | Raccord pour le vide Ultra-Torr® | 1/8 po | Filetage NPT mâle | View Product |
| SS-4-UT-1-4 | Acier inoxydable 316 | 1/4 po | Raccord pour le vide Ultra-Torr® | 1/4 po | Filetage NPT mâle | View Product |
| SS-4-UT-1-4BT | Acier inoxydable 316 | 1/4 po | Raccord pour le vide Ultra-Torr® | 1/4 po | Filetage NPT mâle | View Product |
| SS-6-UT-1-4 | Acier inoxydable 316 | 3/8 po | Raccord pour le vide Ultra-Torr® | 1/4 po | Filetage NPT mâle | View Product |
| SS-6-UT-1-4BT | Acier inoxydable 316 | 3/8 po | Raccord pour le vide Ultra-Torr® | 1/4 po | Filetage NPT mâle | View Product |
| SS-8-UT-1-6 | Acier inoxydable 316 | 1/2 po | Raccord pour le vide Ultra-Torr® | 3/8 po | Filetage NPT mâle | View Product |
Contact
If you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.