text.skipToContent text.skipToNavigation

Stainless Steel Integral Bonnet Non-Rotating Stem Valve, 0.27 Cv, 1/4 in. Swagelok Tube Fitting

Part #: SS-14DKS4

Specifications

Attribute Value
Body Material 316 Stainless Steel
Cleaning Process Standard Cleaning and Packaging (SC-10)
Connection 1 Size 1/4 in.
Connection 1 Type Swagelok® Tube Fitting
Connection 2 Size 1/4 in.
Connection 2 Type Swagelok® Tube Fitting
CV Maximum 0.27
Maximum Temperature, °F (°C) 200 (93)
Max Temperature Pressure Rating 200°F @ 2580 PSIG /93°C @ 177 BAR
Minimum Temperature, °F (°C) -20 (-28)
Stem Tip Material PCTFE
Stem Type Soft-Seat PCTFE
eClass (4.1) 37010201
eClass (5.1.4) 37010201
eClass (6.0) 37010203
eClass (6.1) 37010203
eClass (10.1) 37010203
UNSPSC (4.03) 40141602
UNSPSC (10.0) 40141602
UNSPSC (11.0501) 40141602
UNSPSC (13.0601) 40141602
UNSPSC (15.1) 40141602
UNSPSC (17.1001) 40183102
Straight Pattern, Non Rotating Stem

Integral-bonnet needle valve are compact needle valves available in a full range of sizes, configurations, and materials for a variety of applications.

Contact

If you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.


Safe Product Selection

The complete catalog contents must be reviewed to ensure that the system designer and user make a safe product selection. When selecting products, the total system design must be considered to ensure safe, trouble-free performance. Function, material compatibility, adequate ratings, proper installation, operation, and maintenance are the responsibilities of the system designer and user.

Warning: Do not mix/interchange Swagelok products or components not governed by industrial design standards, including Swagelok tube fitting end connections, with those of other manufacturers.

Stainless Steel Integral Bonnet Non-Rotating Stem Valve, 0.27 Cv, 1/4 in. Swagelok Tube Fitting

Part #: SS-14DKS4
View Catalog

Add To Favorites

Catalogs

Straight Pattern, Non Rotating Stem
Integral-bonnet needle valve are compact needle valves available in a full range of sizes, configurations, and materials for a variety of applications.

Specifications

SS-14DKS4 — Stainless Steel Integral Bonnet Non-Rotating Stem Valve, 0.27 Cv, 1/4 in. Swagelok Tube Fitting

Attribute Value
Body Material 316 Stainless Steel
Cleaning Process Standard Cleaning and Packaging (SC-10)
Connection 1 Size 1/4 in.
Connection 1 Type Swagelok® Tube Fitting
Connection 2 Size 1/4 in.
Connection 2 Type Swagelok® Tube Fitting
CV Maximum 0.27
Maximum Temperature, °F (°C) 200 (93)
Max Temperature Pressure Rating 200°F @ 2580 PSIG /93°C @ 177 BAR
Minimum Temperature, °F (°C) -20 (-28)
Stem Tip Material PCTFE
Stem Type Soft-Seat PCTFE
eClass (4.1) 37010201
eClass (5.1.4) 37010201
eClass (6.0) 37010203
eClass (6.1) 37010203
eClass (10.1) 37010203
UNSPSC (4.03) 40141602
UNSPSC (10.0) 40141602
UNSPSC (11.0501) 40141602
UNSPSC (13.0601) 40141602
UNSPSC (15.1) 40141602
UNSPSC (17.1001) 40183102
Select a New Product with Similar Specs

Resources

Drawings
2D

Two-dimensional renderings are available for this product. Download the CAD file.

3D

Three-dimensional renderings are available for this product. Download the CAD file.

Sales Drawing

Sales drawings are available for this product. Download the files.

Similar Products

Part #
Body Material
Connection 1 Size
Connection 1 Type
Connection 2 Size
Connection 2 Type
M-14DKM4 Alliage 400 1/4 po Filetage NPT mâle 1/4 po Filetage NPT mâle View Product
SS-14DKM4 Acier inoxydable 316 1/4 po Filetage NPT mâle 1/4 po Filetage NPT mâle View Product
SS-14DKM4-S4 Acier inoxydable 316 1/4 po Filetage NPT mâle 1/4 po Raccord Swagelok® pour tubes View Product
SS-16DKF4 Acier inoxydable 316 1/4 po Filetage NPT femelle 1/4 po Filetage NPT femelle View Product
SS-16DKM4 Acier inoxydable 316 1/4 po Filetage NPT mâle 1/4 po Filetage NPT mâle View Product
SS-16DKM4-F4 Acier inoxydable 316 1/4 po Filetage NPT mâle 1/4 po Filetage NPT femelle View Product
SS-16DKM4-F4-1 Acier inoxydable 316 1/4 po Filetage NPT mâle 1/4 po Filetage NPT femelle View Product
SS-16DKM4-F4-12457 Acier inoxydable 316 1/4 po Filetage NPT mâle 1/4 po Taraudage NPT View Product
SS-16DKM4F4-2 Acier inoxydable 316 1/4 po Filetage NPT mâle 1/4 po Filetage NPT femelle View Product
SS-16DKM4-F4-KZ Acier inoxydable 316 1/4 po Filetage NPT mâle 1/4 po Taraudage NPT View Product
SS-16DKS6 316 ステンレス鋼 3/8 インチ Swagelok®チューブ継手 3/8 インチ Swagelok®チューブ継手 View Product
SS-16DPM4-F4 316ステンレス鋼 1/4 インチ NPTおねじ 1/4 インチ NPTめねじ View Product
SS-16DPM4-F4-BC-PD 316ステンレス鋼 1/4 インチ NPTおねじ 1/4 インチ NPTめねじ View Product

Contact

If you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.

This process may take several minutes. Please be patient and remain on the page.