text.skipToContent text.skipToNavigation

Stainless Steel Pipe Fitting, Pipe Cap, 1/4 in. Female 37° AN Flare

Part #: SS-4-AN-CP

Specifications

Attribute Value
Body Material 316 Stainless Steel
Cleaning Process Standard Cleaning and Packaging (SC-10)
Connection 1 Size 1/4 in.
Connection 1 Type Female 37° AN Flare
Flow Restrictor No
eClass (4.1) 37021016
eClass (5.1.4) 37020517
eClass (6.0) 37020517
eClass (6.1) 37020517
eClass (10.1) 37020517
UNSPSC (4.03) 40141700
UNSPSC (10.0) 40172407
UNSPSC (11.0501) 40142310
UNSPSC (13.0601) 40172407
UNSPSC (15.1) 40172407
UNSPSC (17.1001) 40172407
Caps

Seals off unused pipe ends with a secure, pressure-resistant closure—ideal for system isolation or future expansion points.

Contact

If you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.


Sichere Produktauswahl:

Der Kataloginhalt muss ganz durchgelesen werden, um sicherzustellen, dass der Systementwickler und der Benutzer eine sichere Produktauswahl treffen. Bei der Auswahl von Produkten muss die gesamte Systemanordnung berücksichtigt werden, um eine sichere, störungsfreie Funktion zu gewährleisten. Der Systemdesigner und der Benutzer sind für Funktion, Materialverträglichkeit, entsprechende Leistungsdaten und Einsatzgrenzen sowie für die vorschriftsmäßige Handhabung, den Betrieb und die Wartung verantwortlich.

Stainless Steel Pipe Fitting, Pipe Cap, 1/4 in. Female 37° AN Flare

Part #: SS-4-AN-CP
View Catalog

Add To Favorites

Catalogs

Caps
Seals off unused pipe ends with a secure, pressure-resistant closure—ideal for system isolation or future expansion points.

Specifications

SS-4-AN-CP — Stainless Steel Pipe Fitting, Pipe Cap, 1/4 in. Female 37° AN Flare

Attribute Value
Body Material 316 Stainless Steel
Cleaning Process Standard Cleaning and Packaging (SC-10)
Connection 1 Size 1/4 in.
Connection 1 Type Female 37° AN Flare
Flow Restrictor No
eClass (4.1) 37021016
eClass (5.1.4) 37020517
eClass (6.0) 37020517
eClass (6.1) 37020517
eClass (10.1) 37020517
UNSPSC (4.03) 40141700
UNSPSC (10.0) 40172407
UNSPSC (11.0501) 40142310
UNSPSC (13.0601) 40172407
UNSPSC (15.1) 40172407
UNSPSC (17.1001) 40172407
Select a New Product with Similar Specs

Resources

Drawings
2D

Two-dimensional renderings are available for this product. Download the CAD file.

3D

Three-dimensional renderings are available for this product. Download the CAD file.

Sales Drawing

Sales drawings are available for this product. Download the files.

Similar Products

Part #
Body Material
Connection 1 Size
Connection 1 Type
Connection 2 Size
Connection 2 Type
SS-12-CP Acier inoxydable 316 3/4 po Filetage NPT femelle - - View Product
SS-16-CP Acier inoxydable 316 1 po Filetage NPT femelle - - View Product
SS-2-CP Acier inoxydable 316 1/8 po Filetage NPT femelle - - View Product
SS-4-CP Acier inoxydable 316 1/4 po Filetage NPT femelle - - View Product
SS-6-CP Acier inoxydable 316 3/8 po Filetage NPT femelle - - View Product
SS-8-CP Acier inoxydable 316 1/2 po Filetage NPT femelle - - View Product

Contact

If you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.

This process may take several minutes. Please be patient and remain on the page.