Swagelok® Variable Area Flowmeters
Achieve consistent accuracy with Swagelok variable area flowmeters for measuring gas and fluid flow. Select from glass or metal tube options to suit your specific application needs.
Request More InformationSwagelok® variable area flowmeters use a tapered tube and float to measure the flow rate of liquids and gases. As fluid flow increases, the float rises, and as flow decreases, gravity pulls it down. These flowmeters are easy to install, simple to read, and designed with no wearing parts, minimizing the need for maintenance. With a 10-to-1 turndown ratio—allowing the lowest measurement to be one-tenth of the full-scale reading—they provide accurate measurement. Available in both U.S. customary and metric scales, they suit a wide range of applications and locations.
Each Swagelok variable area flowmeter is factory-calibrated to the specified media, flow range, and accuracy class using clean, dry air for gas models and water for liquid models. They can also be calibrated for user-specific applications.
M Series Variable Area Flowmeters (M1, M2, M4, and M4H Models)
Swagelok® M series flowmeters feature metal measuring tubes for challenging conditions involving high temperature or pressure. Since direct readings are not possible with metal tubes, these models come with mechanical or electronic displays to ensure clear and accurate monitoring.
M1, M2, M4, and M4H Model Specifications
| Measured Flow Ranges | Air: 0.18 to 1.8 through 670 to 6700 std ft³/h; 5.0 to 50 through 18 000 to 180 000 std L/h Water: 0.08 to 0.8 through 270 to 2700 U.S. gal/h; 0.3 to 3.0 through 1000 to 10 000 L/h |
| Temperature Ranges | Process: M1, M2: –40 to 302°F (–40 to 150°C) M4, M4H: –40 to 572°F (–40 to 300°C) Ambient: M1, M2: –4 to 158°F (–20 to 70°C) M4, M4H: –40 to 248°F (–40 to 120°C) |
| Maximum Inlet Pressure | Up to 2888 psig (199 bar) |
| Process Connections | 1/4 to 1 1/4 in. NPT fitting; 1/2 to 1 in. ASME flange adapter |
| Accuracy Class | 1.6, 2.5, 4.0 |
G Series Variable Area Flowmeters (G1, G2, G3, G4, GM, and GP Models)
Swagelok® G series models use glass measuring tubes for visibility of the process fluid and direct flow reading.
G1, G2, G3, G4, GM, and GP Model Specifications
| Measured Flow Ranges | Air: 0.018 to 0.18 through 18 to 180 std ft³/h; 0.5 to 5.0 through 500 to 5000 std L/h Water: 0.065 to 0.65 through 4.2 to 42 U.S. gal/h; 0.04 to 0.4 through 16 to 160 L/h |
| Temperature Ranges | Process: 23 to 212°F (–5 to 100°C) Ambient: –4 to 212°F (–20 to 100°C) |
| Maximum Inlet Pressure | Up to 145 psig (10 bar) |
| Process Connections | 1/4 in. NPT fitting; G 1/8 (ISO 228); G 1/4 (ISO 228) |
| Accuracy Class | 1.0, 2.5, 4.0 |
Need assistance with flowmeter selection?
Variable Area Flowmeters Catalogs
Locate detailed product information, including materials of construction, pressure and temperature ratings, options, and accessories.
Modèles avec tube (blindé) en verre ou en métal, y compris des modèles blindés miniatures; Mesures de haute précision sur des échelles graduées séparément et basées sur des tests de débit; Flexibles et adaptables aux exigences spécifiques des systèmes; Qualité, durabilité et répétabilité excellentes; Raccordements d’extrémité du process de 1/8 à 1 1/4 po.
小さなフットプリント(設置面積)ながら大きな影響力を持つ圧力計の不具合を検出する方法
今回は、圧力計の不具合の兆候を認識し、作業員へのリスクと修理費用がかさむダウンタイムを回避する方法を紹介します。
圧力計の不具合を防止するには関連資料/コラム記事
分析計装システムで流体の状態を正しく表すサンプルを維持するためのヒント
分析計装システムで流体の状態を正しく表すサンプルを維持するのは容易なことではありません。今回は、分析機器システムにおける主な問題を特定し、適切なサンプルを得る方法を紹介します。
スポットライト:メカニカル・シール・サポート・システム・ソリューション
API 682に準拠したSwagelok®メカニカル・シール・サポート・システムは、API 682のベスト・プラクティスを取り入れつつ、さらに進化させて、システムの取り付けやメンテナンスを容易にする設計原理を採用しています。
人手不足を緩和する流体システム製造
プラントにおける安定的なオペレーションは、さまざまな流体システムによって支えられています。人材が不足している場合、製造を外部委託することで状況を大きく改善できるかもしれません。
プロセス測定 – 導圧管のベスト・プラクティス
伝送器にだけ注目していても、プロセス計装ラインの問題発見は遠のくばかりです。今回は、プロセス計装ラインの問題解決に役立つスウェージロックのヒントとベスト・プラクティスを紹介します。