text.skipToContent text.skipToNavigation

Stainless Steel 3-Piece High Pressure Ball Valve, PCTFE Seats, 12 mm Swagelok Tube Fitting

Réf. pièce : SS-83KS12MM

Spécifications

Attribut Valeur
Body Material 316 Stainless Steel
Cleaning Process Standard Cleaning and Packaging (SC-10)
Connection 1 Size 12 mm
Connection 1 Type Swagelok® Tube Fitting
Connection 2 Size 12 mm
Connection 2 Type Swagelok® Tube Fitting
CV Maximum 1
Flow Pattern 2-Way, Shutoff, Straight
Handle Color Black
Handle Style Phenolic Handle
Low Emissions Certified Yes
Orifice 0.187 in /4.7 mm
Room Temperature Pressure Rating 6000 PSIG @ 100°F /413 BAR @ 37°C
Seat Material PCTFE
Service Class General
Testing Testing according to WS-22
eClass (4.1) 37010401
eClass (5.1.4) 37010401
eClass (6.0) 37010401
eClass (6.1) 37010401
eClass (10.1) 37010401
UNSPSC (4.03) 40141607
UNSPSC (10.0) 40141607
UNSPSC (11.0501) 40141607
UNSPSC (13.0601) 40141607
UNSPSC (15.1) 40141607
UNSPSC (17.1001) 40183106
2-Way Straight Pattern

Trunnion-style 83 and H83 series ball valves provide durable service in low- and high-pressure applications. They feature a compact, maximum-flow design, low operating torque, and wide temperature range, and can be ordered with ECE R110-type approval.

Contact

If you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.


Safe Product Selection

The complete catalog contents must be reviewed to ensure that the system designer and user make a safe product selection. When selecting products, the total system design must be considered to ensure safe, trouble-free performance. Function, material compatibility, adequate ratings, proper installation, operation, and maintenance are the responsibilities of the system designer and user.

Attention: Do not mix/interchange Swagelok products or components not governed by industrial design standards, including Swagelok tube fitting end connections, with those of other manufacturers.

Stainless Steel 3-Piece High Pressure Ball Valve, PCTFE Seats, 12 mm Swagelok Tube Fitting

Réf. pièce : SS-83KS12MM
Afficher le catalogue

Ajouter aux favoris

Catalogues

2-Way Straight Pattern

Trunnion-style 83 and H83 series ball valves provide durable service in low- and high-pressure applications. They feature a compact, maximum-flow design, low operating torque, and wide temperature range, and can be ordered with ECE R110-type approval.

Spécifications

SS-83KS12MM — Stainless Steel 3-Piece High Pressure Ball Valve, PCTFE Seats, 12 mm Swagelok Tube Fitting

Attribut Valeur
Body Material 316 Stainless Steel
Cleaning Process Standard Cleaning and Packaging (SC-10)
Connection 1 Size 12 mm
Connection 1 Type Swagelok® Tube Fitting
Connection 2 Size 12 mm
Connection 2 Type Swagelok® Tube Fitting
CV Maximum 1
Flow Pattern 2-Way, Shutoff, Straight
Handle Color Black
Handle Style Phenolic Handle
Low Emissions Certified Yes
Orifice 0.187 in /4.7 mm
Room Temperature Pressure Rating 6000 PSIG @ 100°F /413 BAR @ 37°C
Seat Material PCTFE
Service Class General
Testing Testing according to WS-22
eClass (4.1) 37010401
eClass (5.1.4) 37010401
eClass (6.0) 37010401
eClass (6.1) 37010401
eClass (10.1) 37010401
UNSPSC (4.03) 40141607
UNSPSC (10.0) 40141607
UNSPSC (11.0501) 40141607
UNSPSC (13.0601) 40141607
UNSPSC (15.1) 40141607
UNSPSC (17.1001) 40183106
Sélectionner un nouveau produit avec des caractéristiques similaires

Ressources

Schémas
2D

Des représentations en deux dimensions sont disponibles pour ce produit. Télécharger le fichier CAO.

3D

Des représentations en trois dimensions sont disponibles pour ce produit. Télécharger le fichier CAO.

Schéma

Des schémas sont disponibles pour ce produit. Télécharger les fichiers.

Produits similaires

Réf. pièce
Matériau du corps
Dimension du raccordement 1
Type du raccordement 1
Dimension du raccordement 2
Type du raccordement 2
SS-4SKPF4 Acier inoxydable 316 1/4 po Taraudage NPT 1/4 po Taraudage NPT Afficher le produit
SS-4SKPM4 Acier inoxydable 316 1/4 po Filetage NPT mâle 1/4 po Filetage NPT mâle Afficher le produit
SS-4SKPS4 Acier inoxydable 316 1/4 po Raccord pour tube Swagelok® 1/4 po Raccord pour tube Swagelok® Afficher le produit
SS-4SKPS4-LH Acier inoxydable 316 1/4 po Raccord pour tube Swagelok® 1/4 po Raccord pour tube Swagelok® Afficher le produit
SS-4SKPS6 Acier inoxydable 316 3/8 po Raccord pour tube Swagelok® 3/8 po Raccord pour tube Swagelok® Afficher le produit
SS-4SKPS6MM Acier inoxydable 316 6 mm Raccord pour tube Swagelok® 6 mm Raccord pour tube Swagelok® Afficher le produit
SS-4SKPS8MM Acier inoxydable 316 8 mm Raccord pour tube Swagelok® 8 mm Raccord pour tube Swagelok® Afficher le produit
SS-6FKBF8 Acier inoxydable 316 1/2 po Taraudage NPT 1/2 po Taraudage NPT Afficher le produit
SS-83KF2 Acier inoxydable 316 1/8 po Filetage NPT femelle 1/8 po Filetage NPT femelle Afficher le produit
SS-83KF4 Acier inoxydable 316 1/4 po Filetage NPT femelle 1/4 po Filetage NPT femelle Afficher le produit
SS-83KF8 Acier inoxydable 316 1/2 po Filetage NPT femelle 1/2 po Filetage NPT femelle Afficher le produit
SS-83KS10MM Acier inoxydable 316 10 mm Raccord Swagelok® pour tubes 10 mm Raccord Swagelok® pour tubes Afficher le produit
SS-83KS4 Acier inoxydable 316 1/4 po Raccord Swagelok® pour tubes 1/4 po Raccord Swagelok® pour tubes Afficher le produit
SS-83KS6 Acier inoxydable 316 3/8 po Raccord Swagelok® pour tubes 3/8 po Raccord Swagelok® pour tubes Afficher le produit
SS-83KS6MM Acier inoxydable 316 6 mm Raccord Swagelok® pour tubes 6 mm Raccord Swagelok® pour tubes Afficher le produit
SS-83KS8 Acier inoxydable 316 1/2 po Raccord Swagelok® pour tubes 1/2 po Raccord Swagelok® pour tubes Afficher le produit
SS-83KS8MM Acier inoxydable 316 8 mm Raccord Swagelok® pour tubes 8 mm Raccord Swagelok® pour tubes Afficher le produit
SS-83PF4 Acier inoxydable 316 1/4 po Filetage NPT femelle 1/4 po Filetage NPT femelle Afficher le produit
SS-83PS4 Acier inoxydable 316 1/4 po Raccord Swagelok® pour tubes 1/4 po Raccord Swagelok® pour tubes Afficher le produit
SS-83PS6 Acier inoxydable 316 3/8 po Raccord Swagelok® pour tubes 3/8 po Raccord Swagelok® pour tubes Afficher le produit
SS-83PS6MM Acier inoxydable 316 6 mm Raccord pour tube Swagelok® 6 mm Raccord pour tube Swagelok® Afficher le produit
SS-83PS8 Acier inoxydable 316 1/2 po Raccord Swagelok® pour tubes 1/2 po Raccord Swagelok® pour tubes Afficher le produit
SS-83TS4 Acier inoxydable 316 1/4 po Raccord Swagelok® pour tubes 1/4 po Raccord Swagelok® pour tubes Afficher le produit
SS-83TS6 Acier inoxydable 316 3/8 po Raccord Swagelok® pour tubes 3/8 po Raccord Swagelok® pour tubes Afficher le produit
SS-83TS8 Acier inoxydable 316 1/2 po Raccord Swagelok® pour tubes 1/2 po Raccord Swagelok® pour tubes Afficher le produit
SS-8FKBF8 Acier inoxydable 316 1/2 po Taraudage NPT 1/2 po Taraudage NPT Afficher le produit

Contact

If you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.

Ce processus peut prendre plusieurs minutes. Merci de patienter et de rester sur cette page.