text.skipToContent text.skipToNavigation
RV Series Medium-Pressure Relief Valves

Swagelok® Medium-Pressure Relief Valves

RV series medium-pressure proportional relief valves can be used in pressures up to 20 000 psig (1378 bar), protecting workers and helping to maintain proper process conditions.

Connect to Learn More

RV series medium-pressure proportional relief valves are available with a choice of factory-set or adjustable pressure operation with an easy external set pressure adjustment and wide range of set pressures to meet a variety of application needs.

  • Set pressure relief valves are available from 1000 to 20 000 (68.9 to 1378 bar) in 100 psig (6.9 bar) increments. The adjustment lock nut maintains the adjusting screw position, ensuring the set pressure adjustment.
  • Adjustable pressure relief valves are available with a choice of 2 spring ranges: 1000 to 10 000 psig (68.9 to 689 bar) and 10 000 to 20 000 psig (689 to 1378 bar)

Specifications

Body Material316 stainless steel
Working Pressure up to 20 000 psig (1378 bar)
Set Pressures 1000 to 20 000 psig (68.9 to 1378 bar)
Operation Set or adjustable operation
Temperatures up to 250°F (121°C)
End Connections Cone and thread (3/8 and 9/16 in., inlet), Swagelok FK medium-pressure tube fitting (3/8, 1/2, and 9/16 in., inlet) female NPT (3/4 in., outlet)

Learn more about how the RV series relief valve can improve the safety and reliability of your medium-pressure fluid system.

Consult an Expert

RV Series Medium-Pressure Relief Valves Catalogs

Locate detailed product information, including materials of construction, pressure and temperature ratings, options, and accessories.

Swagelok flow coefficient (C<sub>v</sub>) calculator for valves

Calculate Flow Rate for the Right Valve Selection

Use our valve flow coefficient (Cv) calculator to choose a valve sized correctly for your needs.

Use the Tool

Swagelok Resources Curated for You

Valve selection for fluid systems
How to Select the Right Valves for Your Industrial Fluid System

Learn how to apply the practical STAMPED method to select the valves most suited to your industrial fluid or sampling system design applications.

Reducing fugitive emissions in the chemical and refining industries
Minimize the Costs of Fugitive Emissions with Low-E Valves

Fugitive emissions are a growing concern in the chemical and petroleum refining industry. Certified low-emissions (Low-E) valves can protect your facility and bottom line. Learn what they are, how they are tested, and how they can help you in this post.

Block valves in an industrial fluid system
How to Isolate Industrial Fluid Systems with Block Valves

The isolation of industrial fluid system lines prior to maintenance is vital to plant safety. One of the safest ways to isolate a fluid system line is to install two block valves. Learn how to design proper configurations for your system.

Swagelok FK Series fittings
13,500 Connections, Zero Leaks for AGI Industries

Learn how AGI Industries used FKB series valves and FK series fittings on nine chemical injection skids to prevent leaks at 13,500 leak points.

Этот процесс может занять несколько минут. Дождитесь его завершения и не покидайте страницу.