text.skipToContent text.skipToNavigation

Vannes

Vannes disponibles avec ces caractéristiques :

  • 3 à 25 mm (1/16 à 2 po)
  • –200°C (–325°F) à 648°C (1200°F)
  • Acier inoxydable 316, 316 ou 316L VIM-VAR, laiton, acier inoxydable avec revêtement de Xylan®, acier inoxydable, PTFE, acier inoxydable 316L VAR, PCTFE, élastomère fluorocarboné FKM, laiton chromé gris-argent, alliage 400, PEEK, polypropylène, acier inoxydable 302, PFA, acier au carbone, kalrez, nylon, alliage C-276, elgiloy, éthylène propylène, résine phénolique, acier inoxydable 304, acier inoxydable 316 recuit pour gaz acides, acier inoxydable CF3M, polyimide
  • 3,4 bar (50 psig) à 4134 bar (60 000 psig)

Your local authorized Swagelok sales and service center may have additional options.

Filter By:
Safe Product Selection

The complete catalog contents must be reviewed to ensure that the system designer and user make a safe product selection. When selecting products, the total system design must be considered to ensure safe, trouble-free performance. Function, material compatibility, adequate ratings, proper installation, operation, and maintenance are the responsibilities of the system designer and user.

⚠ Advertencia: No mezcle ni intercambie productos, componentes o conexiones finales de los racores Swagelok con los de otros fabricantes si no están regulados por normativas de diseño industrial.

There are currently no available products.
This process may take several minutes. Please be patient and remain on the page.