Thermoplastic Hose — Nylon Hose
Nylon hose available with these specifications:
- –40°F (–40°C) to 200°F (93°C)
- 2000 psig (137 bar) to 5000 psig (344 bar)
Your local authorized Swagelok sales and service center may have additional options.
-
Шланги из термопластика — Нейлоновые шланги — Шланг серии 7R из нейлона
Your local authorized Swagelok sales and service center may have additional options.Contact UsPart #Body MaterialConnection 1 SizeConnection 1 TypeConnection 2 SizeConnection 2 Type7R-4 Нейлон - - - - 7R-8 Нейлон - - - - 7R-6 Нейлон - - - - -
Thermoplastic Hose — Nylon Hose — Шланг серии 8R из нейлона
Your local authorized Swagelok sales and service center may have additional options.Contact UsPart #Body MaterialConnection 1 SizeConnection 1 TypeConnection 2 SizeConnection 2 Type8R-12 Нейлон - - - - 8R-4 Нейлон - - - - 8R-6 Нейлон - - - - 8R-8 Нейлон - - - -
Product Availability by Store Location
Hours