Stainless Steel Instrumentation Quick Connect Body, 0.08 Cv, 1/8 in. Swagelok Tube Fitting |
||||||||||||||||||||||||||||||||||||||||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
사양
KörperSchnelle und mühelose Verbindungen mit Swagelok-Schnellkupplungen für Anwendungen, die häufige Verbindungen, minimalen Lufteinschluss und minimalen Verlust erfordern 로그인 또는 회원가입하여 가격 보기 ContactIf you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.
Safe Product Selection
The complete catalog contents must be reviewed to ensure that the system designer and user make a safe product selection. When selecting products, the total system design must be considered to ensure safe, trouble-free performance. Function, material compatibility, adequate ratings, proper installation, operation, and maintenance are the responsibilities of the system designer and user. 경고: Do not mix/interchange Swagelok products or components not governed by industrial design standards, including Swagelok tube fitting end connections, with those of other manufacturers. |
The complete catalog contents must be reviewed to ensure that the system designer and user make a safe product selection. When selecting products, the total system design must be considered to ensure safe, trouble-free performance. Function, material compatibility, adequate ratings, proper installation, operation, and maintenance are the responsibilities of the system designer and user.
경고: Do not mix/interchange Swagelok products or components not governed by industrial design standards, including Swagelok tube fitting end connections, with those of other manufacturers.
Stainless Steel Instrumentation Quick Connect Body, 0.08 Cv, 1/8 in. Swagelok Tube Fitting
로그인 또는 회원가입하여 가격 보기
카탈로그
Körper
Schnelle und mühelose Verbindungen mit Swagelok-Schnellkupplungen für Anwendungen, die häufige Verbindungen, minimalen Lufteinschluss und minimalen Verlust erfordern
Не требуют закручивания, вращения или использования гаечного ключа; Модели с односторонним и двухсторонним отсечением, и полнопроходные модели
Features: Step-by-step identification procedure for threads and end connections.
Good practices for operation of Swagelok quick-connects.
사양
SS-QC4-B-200 — Stainless Steel Instrumentation Quick Connect Body, 0.08 Cv, 1/8 in. Swagelok Tube Fitting
속성 | 값 |
---|---|
Lufteinschluss | 0.3 cm3 |
Körperwerkstoff | 316 Stainless Steel |
Reinigungsverfahren | Standard Cleaning and Packaging (SC-10) |
Größe Verbindung 1 | 1/8 in. |
Typ Verbindung 1 | Swagelok® Tube Fitting |
Maximaler Cv | 0.08 - If coupled with a DESO stem, 0.08 - If coupled with a SESO stem |
Schmierstoff | Dow Corning 111 |
O-Ring-Material | Fluorocarbon FKM |
Druckbereich gekuppelt bei max. Temperatur | 250 PSIG @ 400 °F /17.2 BAR @ 204 °C |
Druckbereich gekuppelt bei Raumtemperatur | 3000 PSIG @ 70 °F /206 BAR @ 21 °C |
Druckbereich entkuppelt bei Raumtemperatur | 250 PSIG @ 70 °F /17.2 BAR @ 21 °C |
Druck / Temperatur-Bereich (Gekuppelt und Entkuppelt) | 250 PSIG @ 70 °F /17.2 BAR @ 21 °C |
Serie | QC4 |
Medienverlust | 0.3 cm3 |
Prüfung | 0.3 cm3 |
eClass (4.1) | 37110302 |
eClass (5.1.4) | 37110302 |
eClass (6.0) | 37020500 |
eClass (6.1) | 37020500 |
eClass (10.1) | 37020500 |
UNSPSC (4.03) | 31163101 |
UNSPSC (10.0) | 27121701 |
UNSPSC (11.0501) | 27121701 |
UNSPSC (13.0601) | 27121701 |
UNSPSC (15.1) | 27121701 |
UNSPSC (17.1001) | 27121701 |
자원
비슷한 제품
부품 번호(Part #)
|
몸체 재질
|
연결구 1 크기
|
연결구 1 종류
|
연결구 2 크기
|
연결구 2 종류
|
|
---|---|---|---|---|---|---|
B-QC4-B-2PF | Латунь | 1/8 дюйма | Внутр. резьба NPT | - | - | 제품 보기 |
B-QC4-B-2PM | Латунь | 1/8 дюйма | Наруж. резьба NPT | - | - | 제품 보기 |
B-QC4-B-400 | Латунь | 1/4 дюйма | Трубный обжимной фитинг Swagelok® | - | - | 제품 보기 |
B-QC4-B-4MT | Латунь | 1/4 дюйма | Наруж. коническая резьба ISO | - | - | 제품 보기 |
B-QC4-B-4PF | Латунь | 1/4 дюйма | Внутр. резьба NPT | - | - | 제품 보기 |
B-QC4-B-4PM | Messing | 1/4 Zoll | NPT Außengewinde | - | - | 제품 보기 |
B-QC4-B-6M0 | Messing | 6 mm | Swagelok® Rohrverschraubung | - | - | 제품 보기 |
B-QC6-B-4PF | Messing | 1/4 Zoll | NPT Innengewinde | - | - | 제품 보기 |
B-QC6-B-4PM | Messing | 1/4 Zoll | NPT Außengewinde | - | - | 제품 보기 |
B-QC6-B-600 | Messing | 3/8 Zoll | Swagelok® Rohrverschraubung | - | - | 제품 보기 |
B-QC6-B-6PF | Messing | 3/8 Zoll | NPT Innengewinde | - | - | 제품 보기 |
B-QC6-B-6PM | Messing | 3/8 Zoll | NPT Außengewinde | - | - | 제품 보기 |
B-QC8-B-810 | Messing | 1/2 Zoll | Swagelok® Rohrverschraubung | - | - | 제품 보기 |
B-QC8-B-8PF | Messing | 1/2 Zoll | NPT Innengewinde | - | - | 제품 보기 |
B-QC8-B-8PM | Messing | 1/2 Zoll | NPT Außengewinde | - | - | 제품 보기 |
SS-QC4-B-2PF | Edelstahl 316 | 1/8 Zoll | NPT Innengewinde | - | - | 제품 보기 |
SS-QC4-B-2PM | Edelstahl 316 | 1/8 Zoll | NPT Außengewinde | - | - | 제품 보기 |
SS-QC4-B-400 | Edelstahl 316 | 1/4 Zoll | Swagelok® Rohrverschraubung | - | - | 제품 보기 |
SS-QC4-B-400IS | Edelstahl 316 | 1/4 Zoll | Swagelok® Rohrverschraubung | - | - | 제품 보기 |
SS-QC4-B-400K1 | Edelstahl 316 | 1/4 Zoll | Swagelok® Rohrverschraubung | - | - | 제품 보기 |
SS-QC4-B-400K2 | Edelstahl 316 | 1/4 Zoll | Swagelok® Rohrverschraubung | - | - | 제품 보기 |
SS-QC4-B-400K3 | Edelstahl 316 | 1/4 Zoll | Swagelok® Rohrverschraubung | - | - | 제품 보기 |
SS-QC4-B-400K4 | Edelstahl 316 | 1/4 Zoll | Swagelok® Rohrverschraubung | - | - | 제품 보기 |
SS-QC4-B-400K5 | Edelstahl 316 | 1/4 Zoll | Swagelok® Rohrverschraubung | - | - | 제품 보기 |
SS-QC4-B-400-SC11 | Edelstahl 316 | 1/4 Zoll | Swagelok® Rohrverschraubung | - | - | 제품 보기 |
SS-QC4-B-4FT | Edelstahl 316 | 1/4 Zoll | Kegeliges ISO-Innengewinde | - | - | 제품 보기 |
SS-QC4-B-4MT | Edelstahl 316 | 1/4 Zoll | Kegeliges ISO-Außengewinde | - | - | 제품 보기 |
SS-QC4-B-4PF | Edelstahl 316 | 1/4 Zoll | NPT Innengewinde | - | - | 제품 보기 |
SS-QC4-B-4PFEP | Edelstahl 316 | 1/4 Zoll | NPT-Innengewinde | - | - | 제품 보기 |
SS-QC4-B-4PFJA | Edelstahl 316 | 1/4 Zoll | NPT Innengewinde | - | - | 제품 보기 |
SS-QC4-B-4PFK1 | Edelstahl 316 | 1/4 Zoll | NPT Innengewinde | - | - | 제품 보기 |
SS-QC4-B-4PFK2 | Edelstahl 316 | 1/4 Zoll | NPT Innengewinde | - | - | 제품 보기 |
SS-QC4-B-4PFK3 | Edelstahl 316 | 1/4 Zoll | NPT Innengewinde | - | - | 제품 보기 |
SS-QC4-B-4PFK4 | Edelstahl 316 | 1/4 Zoll | NPT Innengewinde | - | - | 제품 보기 |
SS-QC4-B-4PFK5 | Edelstahl 316 | 1/4 Zoll | NPT Innengewinde | - | - | 제품 보기 |
SS-QC4-B-4PM | Edelstahl 316 | 1/4 Zoll | NPT Außengewinde | - | - | 제품 보기 |
SS-QC4-B-4PMEP | Edelstahl 316 | 1/4 Zoll | NPT-Außengewinde | - | - | 제품 보기 |
SS-QC4-B-4PMK1 | Edelstahl 316 | 1/4 Zoll | NPT Außengewinde | - | - | 제품 보기 |
SS-QC4-B-4PMK2 | Edelstahl 316 | 1/4 Zoll | NPT Außengewinde | - | - | 제품 보기 |
SS-QC4-B-4PMK3 | Edelstahl 316 | 1/4 Zoll | NPT Außengewinde | - | - | 제품 보기 |
SS-QC4-B-4PMK4 | Edelstahl 316 | 1/4 Zoll | NPT Außengewinde | - | - | 제품 보기 |
SS-QC4-B-4PMK5 | Edelstahl 316 | 1/4 Zoll | NPT Außengewinde | - | - | 제품 보기 |
SS-QC4-B-4PMKR | Edelstahl 316 | 1/4 Zoll | NPT-Außengewinde | - | - | 제품 보기 |
SS-QC4-B-4PM-SC11 | Edelstahl 316 | 1/4 Zoll | NPT-Außengewinde | - | - | 제품 보기 |
SS-QC4-B-6M0 | Edelstahl 316 | 6 mm | Swagelok® Rohrverschraubung | - | - | 제품 보기 |
SS-QC6-B-10M0 | Edelstahl 316 | 10 mm | Swagelok® Rohrverschraubung | - | - | 제품 보기 |
SS-QC6-B-4PF | Edelstahl 316 | 1/4 Zoll | NPT Innengewinde | - | - | 제품 보기 |
SS-QC6-B-4PM | Edelstahl 316 | 1/4 Zoll | NPT Außengewinde | - | - | 제품 보기 |
SS-QC6-B-600 | Edelstahl 316 | 3/8 Zoll | Swagelok® Rohrverschraubung | - | - | 제품 보기 |
SS-QC6-B-600IS | Edelstahl 316 | 3/8 Zoll | Swagelok® Rohrverschraubung | - | - | 제품 보기 |
SS-QC6-B-600K1 | Edelstahl 316 | 3/8 Zoll | Swagelok® Rohrverschraubung | - | - | 제품 보기 |
SS-QC6-B-600K2 | Edelstahl 316 | 3/8 Zoll | Swagelok® Rohrverschraubung | - | - | 제품 보기 |
SS-QC6-B-600K3 | Edelstahl 316 | 3/8 Zoll | Swagelok® Rohrverschraubung | - | - | 제품 보기 |
SS-QC6-B-6MT | Edelstahl 316 | 3/8 Zoll | Kegeliges ISO-Außengewinde | - | - | 제품 보기 |
SS-QC6-B-6PF | Edelstahl 316 | 3/8 Zoll | NPT Innengewinde | - | - | 제품 보기 |
SS-QC6-B-6PM | Edelstahl 316 | 3/8 Zoll | NPT Außengewinde | - | - | 제품 보기 |
SS-QC6-B-6PMIS | Acero inoxidable 316 | 3/8 pulg. | NPT macho | - | - | 제품 보기 |
SS-QC8-B-12M0 | Acero inoxidable 316 | 12 mm | Racor Swagelok® | - | - | 제품 보기 |
SS-QC8-B-810 | Acero inoxidable 316 | 1/2 pulg. | Racor Swagelok® | - | - | 제품 보기 |
SS-QC8-B-810K5 | 316 Stainless Steel | 1/2 in. | Swagelok® Tube Fitting | - | - | 제품 보기 |
SS-QC8-B-8FT | 316 Stainless Steel | 1/2 in. | Female ISO Tapered Thread | - | - | 제품 보기 |
SS-QC8-B-8MT | 316 Stainless Steel | 1/2 in. | Male ISO Tapered Thread | - | - | 제품 보기 |
SS-QC8-B-8PF | 316 Stainless Steel | 1/2 in. | Female NPT | - | - | 제품 보기 |
SS-QC8-B-8PM | 316 Stainless Steel | 1/2 in. | Male NPT | - | - | 제품 보기 |
Contact
If you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.