Swagelok® Mechanical Seal Support Systems
Swagelok offers expertly designed, easy-to-configure, and maintainable seal support systems. Ideal for maintaining rotating equipment online and operating efficiency, Swagelok mechanical seal support kits help minimize downtime, cut costs, and save time while ensuring safe operation.
Get Help Selecting the Right SystemSwagelok’s mechanical seal support kits and assemblies meet API 682 standards, offering reliable, easy-to-install systems that minimize leaks by avoiding pipe threads and limiting connections. Atmospheric side plans and process side seal plan kits include all components and engineered drawings for simple installation, following API guidelines. Kits also show technicians how to bend tubing to further prevent leaks.
Swagelok provides customizable seal plan assemblies, including panels and seal pots, tailored to specific applications. Between seal plans and process side plan assemblies can be ordered with or without installation kits. Designed for reliability, Swagelok systems feature high-point vents to prevent air entrapment, low-point drains for safe purging, and pressure/temperature measurement points for troubleshooting. Accessible filters, strainers, and bypass loops ensure proper flow, and customizable designs enhance safety with block-and-bleed valves and two-valve manifolds as per API standards.
Learn about Mechanical Seal Support Systems
Specifications
Seal plan kits (SPK) | Process side plans: API 11, API 12, API 13, API 14, API 21, API 22, API 23, API 31, and API 41 Atmospheric side plans: 51, 62, 65A, and 65B |
Seal plan assemblies (SPA) | Process side plan API 32 Between seal plans API 52, API 53A, API 53B, API 53C, API 54, API 55, API 72, API 74, API 75, API 76, and API 72/76 |
Pressure Rating | 720 (psig)/ 49.6 (bar) |
Seal Connection Sizes | 3/8 in. to 3/4 in. NPT |
Seal Connection Types | Options include female/male connectors, extended male connectors for different applications |
Tubing Size Ranges | 1/4 in. (6 mm) to 1 in. (25 mm) |
View our Application Guide
Locate detailed information about our assemblies.
Каждая из вспомогательных систем предназначена для конкретного торцевого уплотнения и технологических параметров. Эти системы подают на торцевое уплотнение газ или жидкость для обеспечения условий, в которых работает уплотнение, защищая вращающееся оборудование от повреждений. Вспомогательные системы торцевых уплотнений Swagelok создаются на основе рекомендаций, изложенных в стандарте API 682: «Насосы — системы уплотнения вала для центробежных и ротационных насосов».

Custom Fabrication for All Industries
Learn how Swagelok-trained specialists can save you time and improve your fluid system performance by designing and assembling systems for you.
Find the Support You NeedSwagelok Resources Curated for You

API 682 и вы: Создание более качественных вспомогательных систем торцевых уплотнений
Узнайте, каким образом стандарт API 682 регламентирует проектирование и сборку вспомогательных систем торцевых уплотнений и как применение содержащихся в нем рекомендаций поможет увеличить срок службы и эффективность работы ваших систем.

Обзор решений с использованием вспомогательных систем торцевых уплотнений
Узнайте, как на вспомогательных системах торцевых уплотнений Swagelok® для стандарта API 682 применяется релевантный опыт, а также принципы проектирования, которые делают системы удобными в монтаже и техобслуживании.

Как жидкостные и газовые системы могут сгладить ограничения, вызванные нехваткой ресурсов
Есть несколько распространенных жидкостных и газовых систем, от которых зависит успешная работа производства, поэтому если у вас мало ресурсов, выбор подходящего подрядчика может сыграть огромную и незаменимую роль.

Выездное техническое обслуживание—вопросы и ответы: как инженеры из международного технического отдела помогают повысить эффективность жидкостных и газовых, а также пробоотборных систем
Инженеры технического отдела Swagelok могут помочь операторам жидкостных и газовых, а также пробоотборных систем в решении различных задач—от профилактики утечек до исключения неточностей в отборе проб и не только. Все, ’ что вам нужно знать о техническом отделе Swagelok.