Swagelok® Pressure-Reducing Regulators, Dome-Loaded
General Industrial (SGRD Series) and High Sensitivity (SHRD Series) pressure-reducing, dome-loaded regulators are suitable for a wide variety of industrial applications where manual or remote operation of the regulator and accurate set pressure control is desired.
Get Help Selecting Process RegulatorsSGRD and SHRD series regulators are engineered for durability in demanding environments. Their bodies are constructed from 316L stainless steel, enhancing corrosion resistance and longevity. These regulators feature internal seals available in various materials, providing improved compatibility with a wide range of chemicals and pressure conditions.
Pressure-reducing, dome-loaded regulators offer superior performance in maintaining stable outlet pressures. By utilizing a pressure dome instead of a set spring for control, these regulators effectively minimize droop. This design ensures consistent outlet pressures, regardless of fluctuations in inlet pressure or flow variations.
SGRD and SHRD Series Features
- Balanced poppet
- Diaphragm sensing
- Non-venting
- Pilot regulator control
Customizable Features
- External feedback to pilot
- Differential pressure pilot (SGRD Series)
- Dual stage pilot (SGRD Series)
- Antitamper / factory set pilot handle
- NACE MR0175/ISO 15156
Learn About Types of Regulators
General Industrial Pressure-Reducing, Dome-Loaded Regulators (SGRD Series)
Specifications
Body Size | Maximum Inlet Pressure psig (bar) | Maximum Outlet Pressure psig (bar) | Adjustable Pressure Range psig (bar) | Sensing Type psig (bar) | Temperature Range °F (°C) | Flow Coefficient (Cv) | Minimum Weight lb (kg) |
---|---|---|---|---|---|---|---|
12 | 6000 (413) | 6000 (413) | 5 to 6000 (0.3 to 413) | Diaphragm: 5 to 6000 (0.3 to 413) | –49 to 356° (–45 to 180°) | 2.3 | 9.7 (4.4) |
16 | 4.8 | 26.5 (12.0) | |||||
24 | 10.7 | 27.6 (12.5) |
High Sensitivity Pressure-Reducing, Dome-Loaded Regulators (SHRD Series)
Specifications
Body Size | Maximum Inlet Pressure psig (bar) | Maximum Outlet Pressure psig (bar) | Adjustable Pressure Range psig (bar) | Sensing Type psig (bar) | Temperature Range °F (°C) | Flow Coefficient (Cv) | Minimum Weight lb (kg) |
---|---|---|---|---|---|---|---|
12 | 250 (17.2) | 250 (17.2) | 1 to 250 (0.07 to 17.2) | Diaphragm: 1 to 250 (0.07 to 17.2) | –49 to 356° (–45 to 180°) | 2.3 | 9.7 (4.4) |
16 | 4.8 | 26.5 (12.0) | |||||
24 | 10.7 | 27.6 (12.5) |
Pressure-Reducing, Dome-Loaded Process Regulators Catalog
Locate detailed product information, including materials of construction, pressure and temperature ratings, options, and accessories.
Merkmale: Druckminderungsregler, Vordruckregler; Feder-, Dom- und luftbelastet; 1/4 bis 4 Zoll Endanschlüsse; Arbeitsdrücke bis 7 bar (10 150 psig); Temperaturen von –20 bis 80°C (–4 to 176°F)
Ein Druckregler hat ein Regelelement (Kolben oder Membran), das an einer Seite einer Belastungskraft (FS) ausgesetzt wird, die von einer Feder (wie unten abgebildet) oder einem Gasdruck erzeugt wird. Auf der anderen Seite wird das Erfassungselement der Kraft (F) des Systemfluid ausgesetzt.

Need Help Selecting the Right Regulators?
Compare the performance of different regulators under varying application conditions with our regulator flow curve generator tool.
Find the Right RegulatorSwagelok Resources Curated for You

Managing Supply Pressure Effect (SPE) in a Regulator
Supply pressure effect, also known as dependency, is an inverse relationship between inlet and outlet pressure variables within a regulator. Learn how to manage this phenomenon in your pressure regulators with tips from Swagelok.

How Thorough Testing Ensures Reliable Regulator Performance
Have you ever wondered what testing goes into a product designed to operate in extreme conditions? Take a look behind the lab doors, following the development journey of RHPS Series industrial regulators rated for use at temperatures well below zero.

How to Flatten a Regulator Flow Curve to Reduce Droop
Droop is an issue for every pressure-reducing regulator. Learn how to minimize droop and flatten regulator flow curves with various dome loaded regulator configurations.

How to Use a Regulator to Reduce Time Delay in an Analytical Instrumentation System
Time delay is often underestimated or misunderstood in analytical systems. One way to mitigate this delay is with a pressure-controlled regulator. Learn how to manage your analytical system’s time delay with these tips.