text.skipToContent text.skipToNavigation

VCR® Metal Gasket Face Seal Fittings — Nuts, Gaskets, and Accessories — Male Nuts

Please select options to configure your product to see prices or add it to your cart.
Clear All
Clear All

Catalogs

VCR® Metal Gasket Face Seal Fittings — Nuts, Gaskets, and Accessories — Male Nuts
Réalisez un raccordement étanche tout en conservant la haute pureté d'un joint métal sur métal avec les raccords à étanchéité de surface VCR® Swagelok.

Similar Products

Part #
Body Material
Connection 1 Size
Connection 1 Type
Connection 2 Size
Connection 2 Type
SS-10-VCR-4 Edelstahl 316 5/8 Zoll VCR®-Druckschraube mit Metalldichtscheibe - - View Product
SS-12-VCR-4 Edelstahl 316 3/4 Zoll VCR®-Druckschraube mit Metalldichtscheibe - - View Product
SS-16-VCR-4 Edelstahl 316 1 Zoll VCR®-Druckschraube mit Metalldichtscheibe - - View Product
SS-2-VCR-4 Edelstahl 316 1/8 Zoll VCR®-Druckschraube mit Metalldichtscheibe - - View Product
SS-4-HVCR-4SR Edelstahl 316 1/4 Zoll HVCR®-Druckschraube mit Metalldichtscheibe für hohen Durchfluss - - View Product
SS-4-VCR-4 Edelstahl 316 1/4 Zoll VCR®-Druckschraube mit Metalldichtscheibe - - View Product
SS-4-VCR-4-B25 Edelstahl 316 1/4 Zoll VCR®-Druckschraube mit Metalldichtscheibe - - View Product
SS-8-VCR-4 Edelstahl 316 1/2 Zoll VCR®-Druckschraube mit Metalldichtscheibe - - View Product
SS-8-VCR-4-B25 Edelstahl 316 1/2 Zoll VCR®-Druckschraube mit Metalldichtscheibe - - View Product

연락처

이 제품에 대해 질문이 있으시면, 현지 공식 판매 및 서비스 센터로 연락하시기 바랍니다. 또한 귀하의 투자가 최상의 것을 이끌어낼 수 있도록 도와 드릴 수 있는 지원 서비스에 대해 귀하에게 설명드립니다.

This process may take several minutes. Please be patient and remain on the page.