|
Stainless Steel Full Flow Quick Connect Stem without Valve, 1.7 Cv, 1/4 in. Male NPT
부품 번호: SS-QF4-S-4PM
|
||||||||||||||||||||||||||||||||||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
사양
SpindelnErzielen Sie uneingeschränkten Durchfluss und leichte Instandhaltung mit unseren Vollfluss-Schnellkupplungen für Ihre Transport-, Entleerungs- und Entlüftungssysteme.. 로그인 또는 회원가입하여 가격 보기 ContactIf you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.
Safe Product Selection
The complete catalog contents must be reviewed to ensure that the system designer and user make a safe product selection. When selecting products, the total system design must be considered to ensure safe, trouble-free performance. Function, material compatibility, adequate ratings, proper installation, operation, and maintenance are the responsibilities of the system designer and user. 경고: Do not mix/interchange Swagelok products or components not governed by industrial design standards, including Swagelok tube fitting end connections, with those of other manufacturers. |
The complete catalog contents must be reviewed to ensure that the system designer and user make a safe product selection. When selecting products, the total system design must be considered to ensure safe, trouble-free performance. Function, material compatibility, adequate ratings, proper installation, operation, and maintenance are the responsibilities of the system designer and user.
경고: Do not mix/interchange Swagelok products or components not governed by industrial design standards, including Swagelok tube fitting end connections, with those of other manufacturers.
Stainless Steel Full Flow Quick Connect Stem without Valve, 1.7 Cv, 1/4 in. Male NPT
로그인 또는 회원가입하여 가격 보기
카탈로그
Spindeln
Sin necesidad de torsión, rotación ni de apretado con llaves; Modelos con, cierre sencillo, cierre en la base y en la espiga y de gran caudal
Características: Procedimiento de identificación paso a paso de roscas y conexiones finales.
Págs. 1-2. Procedimientos recomendados para el manejo de los enchufes rápidos Swagelok: Proteja las espigas y las bases con guardapolvos o protectores cuando no estén acopladas. Alinee las bases y las espigas al acoplarlas o desacoplarlas.
사양
SS-QF4-S-4PM — Stainless Steel Full Flow Quick Connect Stem without Valve, 1.7 Cv, 1/4 in. Male NPT
| 속성 | 값 |
|---|---|
| Körperwerkstoff | 316 Stainless Steel |
| Reinigungsverfahren | Standard Cleaning and Packaging (SC-10) |
| Größe Verbindung 1 | 1/4 in. |
| Typ Verbindung 1 | Male NPT |
| Maximaler Cv | 1.7 - Coupled with a body |
| Schmierstoff | Without lube on any components |
| O-Ring-Material | Fluorocarbon FKM |
| Druckbereich gekuppelt bei max. Temperatur | 100 PSIG @ 400 °F /6.8 BAR @ 204 °C |
| Druckbereich gekuppelt bei Raumtemperatur | 6000 PSIG @ 70 °F /413 BAR @ 21 °C |
| Serie | QF4 |
| eClass (4.1) | 37110302 |
| eClass (5.1.4) | 37110302 |
| eClass (6.0) | 37020500 |
| eClass (6.1) | 37020500 |
| eClass (10.1) | 37020500 |
| UNSPSC (4.03) | 31163101 |
| UNSPSC (10.0) | 27121701 |
| UNSPSC (11.0501) | 27121701 |
| UNSPSC (13.0601) | 27121701 |
| UNSPSC (15.1) | 27121701 |
| UNSPSC (17.1001) | 27121701 |
자원
비슷한 제품
|
부품 번호(Part #)
|
몸체 재질
|
연결구 1 크기
|
연결구 1 종류
|
연결구 2 크기
|
연결구 2 종류
|
|
|---|---|---|---|---|---|---|
| B-QF12-S-12PF | Latón | 3/4 pulg. | NPT hembra | - | - | 제품 보기 |
| B-QF4-S-4PF | Latón | 1/4 pulg. | NPT hembra | - | - | 제품 보기 |
| B-QF4-S-4PM | Latón | 1/4 pulg. | NPT macho | - | - | 제품 보기 |
| B-QF8-S-8PF | Latón | 1/2 pulg. | NPT hembra | - | - | 제품 보기 |
| SS-QF12-S-1210 | Acero inoxidable 316 | 3/4 pulg. | Racor Swagelok® | - | - | 제품 보기 |
| SS-QF12-S-12PF | Acero inoxidable 316 | 3/4 pulg. | NPT hembra | - | - | 제품 보기 |
| SS-QF12-S-12PM | Acero inoxidable 316 | 3/4 pulg. | NPT macho | - | - | 제품 보기 |
| SS-QF16-S-1610 | Acero inoxidable 316 | 1 pulg. | Racor Swagelok® | - | - | 제품 보기 |
| SS-QF16-S-16PF | Acero inoxidable 316 | 1 pulg. | NPT hembra | - | - | 제품 보기 |
| SS-QF16-S-16PM | Acero inoxidable 316 | 1 pulg. | NPT macho | - | - | 제품 보기 |
| SS-QF4-S-400 | Acero inoxidable 316 | 1/4 pulg. | Racor Swagelok® | - | - | 제품 보기 |
| SS-QF4-S-4MS | Acero inoxidable 316 | 1/4 pulg. | Rosca Macho ISO/BSP Paralela | - | - | 제품 보기 |
| SS-QF4-S-4MT | 316 스테인리스강 | 1/4인치 | 수나사 ISO 경사나사 | - | - | 제품 보기 |
| SS-QF4-S-4PF | 316 스테인리스강 | 1/4인치 | 암나사 NPT | - | - | 제품 보기 |
| SS-QF4-S-600 | 316 스테인리스강 | 3/8인치 | Swagelok® 튜브 피팅 | - | - | 제품 보기 |
| SS-QF4-S-6M0 | 316 스테인리스강 | 6mm | Swagelok® 튜브 피팅 | - | - | 제품 보기 |
| SS-QF4-S-6PF | 316 스테인리스강 | 3/8인치 | 암나사 NPT | - | - | 제품 보기 |
| SS-QF8-S-6PF | 316 스테인리스강 | 3/8인치 | 암나사 NPT | - | - | 제품 보기 |
| SS-QF8-S-6PM | 316 스테인리스강 | 3/8인치 | 수나사 NPT | - | - | 제품 보기 |
| SS-QF8-S-810 | 316 스테인리스강 | 1/2인치 | Swagelok® 튜브 피팅 | - | - | 제품 보기 |
| SS-QF8-S-8FS | 316 스테인리스강 | 1/2인치 | 암나사 ISO 평행나사 | - | - | 제품 보기 |
| SS-QF8-S-8MS | Edelstahl 316 | 1/2 Zoll | Zylindrisches ISO-Außengewinde | - | - | 제품 보기 |
| SS-QF8-S-8MT | Edelstahl 316 | 1/2 Zoll | Kegeliges ISO-Außengewinde | - | - | 제품 보기 |
| SS-QF8-S-8PF | Edelstahl 316 | 1/2 Zoll | NPT Innengewinde | - | - | 제품 보기 |
| SS-QF8-S-8PM | Edelstahl 316 | 1/2 Zoll | NPT Außengewinde | - | - | 제품 보기 |
연락처
이 제품에 대해 질문이 있으시면, 현지 공식 판매 및 서비스 센터로 연락하시기 바랍니다. 또한 귀하의 투자가 최상의 것을 이끌어낼 수 있도록 도와 드릴 수 있는 지원 서비스에 대해 귀하에게 설명드립니다.