text.skipToContent text.skipToNavigation

Schnellkupplungskörper mit vollem Durchfluss, Messing, Cv 1,7, 1/4 Zoll NPT-Innengewinde

Part #: B-QF4-B-4PF

Specifications

Attribute Value
Body Material Brass
Cleaning Process Standard Cleaning and Packaging (SC-10)
Connection 1 Size 1/4 in.
Connection 1 Type Female NPT
CV Maximum 1.7 - Coupled with a stem
Lubricant Dow Corning 111
O-Ring Material Buna N (Standard)
Pressure Rating Coupled at Max Temp 100 PSIG @ 250 °F /6.8 BAR @ 121 °C
Pressure Rating Coupled at Room Temp 4000 PSIG @ 70 °F /275 BAR @ 21 °C
Series QF4
eClass (4.1) 37110302
eClass (5.1.4) 37110302
eClass (6.0) 37020590
eClass (6.1) 37020590
eClass (10.1) 37020590
UNSPSC (4.03) 31163101
UNSPSC (10.0) 27121701
UNSPSC (11.0501) 27121701
UNSPSC (13.0601) 27121701
UNSPSC (15.1) 27121701
UNSPSC (17.1001) 27121701
Bodies

Achieve unrestricted flow and easy maintenance with Swagelok full-flow quick-connects for your transfer, drain, and vent systems.

Contact

If you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.


Sichere Produktauswahl:

Der Kataloginhalt muss ganz durchgelesen werden, um sicherzustellen, dass der Systementwickler und der Benutzer eine sichere Produktauswahl treffen. Bei der Auswahl von Produkten muss die gesamte Systemanordnung berücksichtigt werden, um eine sichere, störungsfreie Funktion zu gewährleisten. Der Systemdesigner und der Benutzer sind für Funktion, Materialverträglichkeit, entsprechende Leistungsdaten und Einsatzgrenzen sowie für die vorschriftsmäßige Handhabung, den Betrieb und die Wartung verantwortlich.

Warning: Do not mix/interchange Swagelok products or components not governed by industrial design standards, including Swagelok tube fitting end connections, with those of other manufacturers.

Schnellkupplungskörper mit vollem Durchfluss, Messing, Cv 1,7, 1/4 Zoll NPT-Innengewinde

Part #: B-QF4-B-4PF
View Catalog

Add To Favorites

Catalogs

Bodies
Achieve unrestricted flow and easy maintenance with Swagelok full-flow quick-connects for your transfer, drain, and vent systems.

Specifications

B-QF4-B-4PF — Schnellkupplungskörper mit vollem Durchfluss, Messing, Cv 1,7, 1/4 Zoll NPT-Innengewinde

Attribute Value
Body Material Brass
Cleaning Process Standard Cleaning and Packaging (SC-10)
Connection 1 Size 1/4 in.
Connection 1 Type Female NPT
CV Maximum 1.7 - Coupled with a stem
Lubricant Dow Corning 111
O-Ring Material Buna N (Standard)
Pressure Rating Coupled at Max Temp 100 PSIG @ 250 °F /6.8 BAR @ 121 °C
Pressure Rating Coupled at Room Temp 4000 PSIG @ 70 °F /275 BAR @ 21 °C
Series QF4
eClass (4.1) 37110302
eClass (5.1.4) 37110302
eClass (6.0) 37020590
eClass (6.1) 37020590
eClass (10.1) 37020590
UNSPSC (4.03) 31163101
UNSPSC (10.0) 27121701
UNSPSC (11.0501) 27121701
UNSPSC (13.0601) 27121701
UNSPSC (15.1) 27121701
UNSPSC (17.1001) 27121701
Select a New Product with Similar Specs

Resources

Drawings
2D

Two-dimensional renderings are available for this product. Download the CAD file.

3D

Three-dimensional renderings are available for this product. Download the CAD file.

Sales Drawing

Sales drawings are available for this product. Download the files.

Similar Products

Part #
Body Material
Connection 1 Size
Connection 1 Type
Connection 2 Size
Connection 2 Type
B-QF12-B-12PF Messing 3/4 Zoll NPT Innengewinde - - View Product
B-QF4-B-4PM Messing 1/4 Zoll NPT Außengewinde - - View Product
B-QF8-B-8PF Messing 1/2 Zoll NPT Innengewinde - - View Product
SS-QF12-B-1210 Edelstahl 316 3/4 Zoll Swagelok® Rohrverschraubung - - View Product
SS-QF12-B-12PF Edelstahl 316 3/4 Zoll NPT Innengewinde - - View Product
SS-QF12-B-12PM Edelstahl 316 3/4 Zoll NPT Außengewinde - - View Product
SS-QF16-B-1610 Edelstahl 316 1 Zoll Swagelok® Rohrverschraubung - - View Product
SS-QF16-B-16PF Edelstahl 316 1 Zoll NPT Innengewinde - - View Product
SS-QF16-B-16PM Edelstahl 316 1 Zoll NPT Außengewinde - - View Product
SS-QF4-B-400 Edelstahl 316 1/4 Zoll Swagelok® Rohrverschraubung - - View Product
SS-QF4-B-4FT Edelstahl 316 1/4 Zoll Kegeliges ISO-Innengewinde - - View Product
SS-QF4-B-4MS Edelstahl 316 1/4 Zoll Zylindrisches ISO-Außengewinde - - View Product
SS-QF4-B-4MT Edelstahl 316 1/4 Zoll Kegeliges ISO-Außengewinde - - View Product
SS-QF4-B-4PF Edelstahl 316 1/4 Zoll NPT Innengewinde - - View Product
SS-QF4-B-4PM Edelstahl 316 1/4 Zoll NPT Außengewinde - - View Product
SS-QF4-B-600 Edelstahl 316 3/8 Zoll Swagelok® Rohrverschraubung - - View Product
SS-QF4-B-6M0 Edelstahl 316 6 mm Swagelok® Rohrverschraubung - - View Product
SS-QF4-B-6PF Edelstahl 316 3/8 Zoll NPT Innengewinde - - View Product
SS-QF4-B-6PM Edelstahl 316 3/8 Zoll NPT Außengewinde - - View Product
SS-QF8-B-600 Edelstahl 316 3/8 Zoll Swagelok® Rohrverschraubung - - View Product
SS-QF8-B-6PF Edelstahl 316 3/8 Zoll NPT Innengewinde - - View Product
SS-QF8-B-810 Edelstahl 316 1/2 Zoll Swagelok® Rohrverschraubung - - View Product
SS-QF8-B-8FS Edelstahl 316 1/2 Zoll ISO-/BSP-Parallelinnengewinde - - View Product
SS-QF8-B-8MS Edelstahl 316 1/2 Zoll Zylindrisches ISO-Außengewinde - - View Product
SS-QF8-B-8PF Edelstahl 316 1/2 Zoll NPT Innengewinde - - View Product
SS-QF8-B-8PM Edelstahl 316 1/2 Zoll NPT Außengewinde - - View Product

Contact

If you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.

This process may take several minutes. Please be patient and remain on the page.