|
Adapter, Edelstahl, 1/2 Zoll NPT-Innengewinde x 1/2 Zoll NPT-Außengewinde
型番: SS-8-A
|
||||||||||||||||||||||||||||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
仕様
ストレート型部品間の変換の簡素化と同時にシステムの信頼性の維持が可能ーシンプルかつ重要な流体システム接続に適しています。 ログインまたは登録して価格を見る ContactIf you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.
Safe Product Selection
The complete catalog contents must be reviewed to ensure that the system designer and user make a safe product selection. When selecting products, the total system design must be considered to ensure safe, trouble-free performance. Function, material compatibility, adequate ratings, proper installation, operation, and maintenance are the responsibilities of the system designer and user. |
The complete catalog contents must be reviewed to ensure that the system designer and user make a safe product selection. When selecting products, the total system design must be considered to ensure safe, trouble-free performance. Function, material compatibility, adequate ratings, proper installation, operation, and maintenance are the responsibilities of the system designer and user.
カタログ
ストレート型
Optimize sealing and minimize galling with pipe fittings manufactured to Swagelok's high quality standards in configurations such as pipe adapters and couplings.
Swagelok's Snoop liquid leak detector exposes gas leaks while pipe thread sealants SWAK, PTFE and PTFE-free tape and thread lubricant Goop can help prevent future leaks.
Features: Step-by-step identification procedure for threads and end connections.
Swagelok® Specification SC-10 defines the cleaning, lubrication, assembly, and packaging requirements for standard Swagelok products and describes practices used to meet these requirements.
仕様
SS-8-A — Adapter, Edelstahl, 1/2 Zoll NPT-Innengewinde x 1/2 Zoll NPT-Außengewinde
| 属性 | 値 |
|---|---|
| ボディ材質 | 316 ステンレス鋼 |
| 洗浄プロセス | 標準のクリーニングおよびパッケージング(Swagelok SC-10仕様) |
| コネクション1 サイズ | 1/2 インチ |
| コネクション1 タイプ | NPTめねじ |
| コネクション2 サイズ | 1/2 インチ |
| コネクション2 タイプ | NPTおねじ |
| 流量制限 | いいえ |
| eClass (4.1) | 37021016 |
| eClass (5.1.4) | 37020514 |
| eClass (6.0) | 37020500 |
| eClass (6.1) | 37020500 |
| eClass (10.1) | 37020500 |
| UNSPSC (4.03) | 40141719 |
| UNSPSC (10.0) | 40141700 |
| UNSPSC (11.0501) | 40142300 |
| UNSPSC (13.0601) | 40142300 |
| UNSPSC (15.1) | 40142300 |
| UNSPSC (17.1001) | 40171707 |
資料
類似製品
|
型番
|
ボディ材質
|
コネクション1 サイズ
|
コネクション1 タイプ
|
コネクション2 サイズ
|
コネクション2 タイプ
|
|
|---|---|---|---|---|---|---|
| SS-12-A | 316 Stainless Steel | 3/4 in. | Female NPT | 3/4 in. | Male NPT | 製品を見る |
| SS-12-A-12RS | 316 Stainless Steel | 3/4 in. | Female NPT | 3/4 in. | Male ISO Parallel Thread, Straight Shoulder | 製品を見る |
| SS-12-A-12RT | 316 Stainless Steel | 3/4 in. | Female NPT | 3/4 in. | Male ISO Tapered Thread | 製品を見る |
| SS-12-AN-1-12 | Acier inoxydable 316 | 1 1/16-12 po | Filetage JIC mâle | 3/4 po | Filetage NPT mâle | 製品を見る |
| SS-12-SAE-7-12 | Acier inoxydable 316 | 1 1/16-12 po | Filetage cylindrique SAE/MS mâle | 3/4 po | Filetage NPT femelle | 製品を見る |
| SS-16-A | Acier inoxydable 316 | 1 po | Filetage NPT femelle | 1 po | Filetage NPT mâle | 製品を見る |
| SS-16-A-16RS | Acier inoxydable 316 | 1 po | Filetage NPT femelle | 1 po | Filetage cylindrique ISO mâle, épaulement droit | 製品を見る |
| SS-16-A-16RT | Acier inoxydable 316 | 1 po | Filetage NPT femelle | 1 po | Filetage conique ISO mâle | 製品を見る |
| SS-16-AN-1-16 | Edelstahl 316 | 1 5/16-12 Zoll | JIC-Außengewinde | 1 Zoll | NPT Außengewinde | 製品を見る |
| SS-2-A | Edelstahl 316 | 1/8 Zoll | NPT Innengewinde | 1/8 Zoll | NPT Außengewinde | 製品を見る |
| SS-2-A-2RS | Edelstahl 316 | 1/8 Zoll | NPT Innengewinde | 1/8 Zoll | Zylindrisches ISO-Außengewinde, gerade Abdichtfläche | 製品を見る |
| SS-2-A-2RT | Edelstahl 316 | 1/8 Zoll | NPT Innengewinde | 1/8 Zoll | Kegeliges ISO-Außengewinde | 製品を見る |
| SS-4-A | Edelstahl 316 | 1/4 Zoll | NPT Innengewinde | 1/4 Zoll | NPT Außengewinde | 製品を見る |
| SS-4-A-4RS | Edelstahl 316 | 1/4 Zoll | NPT Innengewinde | 1/4 Zoll | Zylindrisches ISO-Außengewinde, gerade Abdichtfläche | 製品を見る |
| SS-4-A-4RT | Edelstahl 316 | 1/4 Zoll | NPT Innengewinde | 1/4 Zoll | Kegeliges ISO-Außengewinde | 製品を見る |
| SS-4-AG-4 | Edelstahl 316 | 1/4 Zoll | Zylindrisches ISO-Innengewinde | 1/4 Zoll | NPT Außengewinde | 製品を見る |
| SS-4-AN-1-2 | Edelstahl 316 | 7/16-20 Zoll | JIC-Außengewinde | 1/8 Zoll | NPT Außengewinde | 製品を見る |
| SS-4-AN-1-4 | Edelstahl 316 | 7/16-20 Zoll | JIC-Außengewinde | 1/4 Zoll | NPT Außengewinde | 製品を見る |
| SS-4-AT-4 | Edelstahl 316 | 1/4 Zoll | Kegeliges ISO-Innengewinde | 1/4 Zoll | NPT Außengewinde | 製品を見る |
| SS-4-SAE-1-4 | Edelstahl 316 | 7/16-20 Zoll | Gerades SAE/MS-Außengewinde | 1/4 Zoll | NPT Außengewinde | 製品を見る |
| SS-4-SAE-1-4AN | Edelstahl 316 | 7/16-20 Zoll | Gerades SAE/MS-Außengewinde | 1/4 Zoll | JIC-Außengewinde | 製品を見る |
| SS-4-SAE-7-4 | Edelstahl 316 | 7/16-20 Zoll | Gerades SAE/MS-Außengewinde | 1/4 Zoll | NPT Innengewinde | 製品を見る |
| SS-6-A | Edelstahl 316 | 3/8 Zoll | NPT Innengewinde | 3/8 Zoll | NPT Außengewinde | 製品を見る |
| SS-6-A-6RS | Edelstahl 316 | 3/8 Zoll | NPT Innengewinde | 3/8 Zoll | Zylindrisches ISO-Außengewinde, gerade Abdichtfläche | 製品を見る |
| SS-6-A-6RT | Edelstahl 316 | 3/8 Zoll | NPT Innengewinde | 3/8 Zoll | Kegeliges ISO-Außengewinde | 製品を見る |
| SS-6-AG-6 | Edelstahl 316 | 3/8 Zoll | Zylindrisches ISO-Innengewinde | 3/8 Zoll | NPT Außengewinde | 製品を見る |
| SS-6-AN-1-4 | Edelstahl 316 | 9/16-18 Zoll | JIC-Außengewinde | 1/4 Zoll | NPT Außengewinde | 製品を見る |
| SS-6-AN-1-6 | Edelstahl 316 | 9/16-18 Zoll | JIC-Außengewinde | 3/8 Zoll | NPT Außengewinde | 製品を見る |
| SS-6-A-RT | Edelstahl 316 | 3/8 Zoll | Kegeliges ISO-Innengewinde | 3/8 Zoll | Kegeliges ISO-Außengewinde | 製品を見る |
| SS-6-AT-6 | Edelstahl 316 | 3/8 Zoll | Kegeliges ISO-Innengewinde | 3/8 Zoll | NPT Außengewinde | 製品を見る |
| SS-6-SAE-1-4 | Edelstahl 316 | 9/16-18 Zoll | Gerades SAE/MS-Außengewinde | 1/4 Zoll | NPT Außengewinde | 製品を見る |
| SS-6-SAE-1-6 | Edelstahl 316 | 9/16-18 Zoll | Gerades SAE/MS-Außengewinde | 3/8 Zoll | NPT Außengewinde | 製品を見る |
| SS-6-SAE-1-6AN | Edelstahl 316 | 9/16-18 Zoll | Gerades SAE/MS-Außengewinde | 3/8 Zoll | JIC-Außengewinde | 製品を見る |
| SS-6-SAE-7-4 | Edelstahl 316 | 9/16-18 Zoll | Gerades SAE/MS-Außengewinde | 1/4 Zoll | NPT Innengewinde | 製品を見る |
| SS-6-SAE-7-6 | Edelstahl 316 | 9/16-18 Zoll | Gerades SAE/MS-Außengewinde | 3/8 Zoll | NPT Innengewinde | 製品を見る |
| SS-8-A-8RS | Edelstahl 316 | 1/2 Zoll | NPT Innengewinde | 1/2 Zoll | Zylindrisches ISO-Außengewinde, gerade Abdichtfläche | 製品を見る |
| SS-8-A-8RT | Edelstahl 316 | 1/2 Zoll | NPT Innengewinde | 1/2 Zoll | Kegeliges ISO-Außengewinde | 製品を見る |
| SS-8-AG-8 | Edelstahl 316 | 1/2 Zoll | Zylindrisches ISO-Innengewinde | 1/2 Zoll | NPT Außengewinde | 製品を見る |
| SS-8-AN-1-8 | Edelstahl 316 | 3/4-16 Zoll | JIC-Außengewinde | 1/2 Zoll | NPT Außengewinde | 製品を見る |
| SS-8-AT-8 | Edelstahl 316 | 1/2 Zoll | Kegeliges ISO-Innengewinde | 1/2 Zoll | NPT Außengewinde | 製品を見る |
| SS-8-SAE-1-8 | Edelstahl 316 | 3/4-16 Zoll | Gerades SAE/MS-Außengewinde | 1/2 Zoll | NPT Außengewinde | 製品を見る |
| SS-8-SAE-7-8 | Edelstahl 316 | 3/4-16 Zoll | Gerades SAE/MS-Außengewinde | 1/2 Zoll | NPT Innengewinde | 製品を見る |
Contact
If you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.