text.skipToContent text.skipToNavigation

Carbon Steel Swagelok Tube Fitting, Union Tee, 3/4 in. Tube OD

Part #: S-1210-3

Specifications

Attribute Value
Body Material Carbon Steel
Bored Through No
Cleaning Process Standard Cleaning and Packaging (SC-10)
Connection 1 Size 3/4 in.
Connection 1 Type Swagelok® Tube Fitting
Connection 2 Size 3/4 in.
Connection 2 Type Swagelok® Tube Fitting
Connection 3 Size 3/4 in.
Connection 3 Type Swagelok® Tube Fitting
Flow Restrictor No
eClass (4.1) 37020706
eClass (5.1.4) 37020506
eClass (6.0) 37020506
eClass (6.1) 37020506
eClass (10.1) 37020506
UNSPSC (4.03) 40142602
UNSPSC (10.0) 40142606
UNSPSC (11.0501) 40142605
UNSPSC (13.0601) 40183102
UNSPSC (15.1) 40183102
UNSPSC (17.1001) 40183102
Tees

Enables three-way tube branching with precise alignment and leak-tight reliability, ideal for distributing flow in compact, high-performance systems.

お問い合わせ

本製品に関するご質問は、担当のスウェージロック指定販売会社までお問い合わせください。指定販売会社は、投資を最大限に活用するためのアドバイスも提供いたします。


安全な製品の選定について:

システム設計者およびユーザーは、製品カタログの内容をすべてご覧になった上で、安全な製品の選定を行ってください。 安全にトラブルなく機能するよう、システム全体の設計を考慮して、製品をご選定ください。 機能、材質の適合性、数値データなどを考慮し製品を選定すること、また、適切な取り付け、操作およびメンテナンスを行うのは、システム設計者およびユーザーの責任ですので、十分にご注意ください。

Warning: Do not mix/interchange Swagelok products or components not governed by industrial design standards, including Swagelok tube fitting end connections, with those of other manufacturers.

Carbon Steel Swagelok Tube Fitting, Union Tee, 3/4 in. Tube OD

Part #: S-1210-3
View Catalog

Add To Favorites

Catalogs

Tees
Enables three-way tube branching with precise alignment and leak-tight reliability, ideal for distributing flow in compact, high-performance systems.

Specifications

S-1210-3 — Carbon Steel Swagelok Tube Fitting, Union Tee, 3/4 in. Tube OD

Attribute Value
Body Material Carbon Steel
Bored Through No
Cleaning Process Standard Cleaning and Packaging (SC-10)
Connection 1 Size 3/4 in.
Connection 1 Type Swagelok® Tube Fitting
Connection 2 Size 3/4 in.
Connection 2 Type Swagelok® Tube Fitting
Connection 3 Size 3/4 in.
Connection 3 Type Swagelok® Tube Fitting
Flow Restrictor No
eClass (4.1) 37020706
eClass (5.1.4) 37020506
eClass (6.0) 37020506
eClass (6.1) 37020506
eClass (10.1) 37020506
UNSPSC (4.03) 40142602
UNSPSC (10.0) 40142606
UNSPSC (11.0501) 40142605
UNSPSC (13.0601) 40183102
UNSPSC (15.1) 40183102
UNSPSC (17.1001) 40183102
Select a New Product with Similar Specs

Resources

Drawings
2D

Two-dimensional renderings are available for this product. Download the CAD file.

3D

Three-dimensional renderings are available for this product. Download the CAD file.

Sales Drawing

Sales drawings are available for this product. Download the files.

Similar Products

Part #
Body Material
Connection 1 Size
Connection 1 Type
Connection 2 Size
Connection 2 Type
6MO-1210-3 6-Moly 3/4 pulg. Racor Swagelok® 3/4 pulg. Racor Swagelok® View Product
6MO-400-3 6-Moly 1/4 pulg. Racor Swagelok® 1/4 pulg. Racor Swagelok® View Product
6MO-600-3 6-Moly 3/8 pulg. Racor Swagelok® 3/8 pulg. Racor Swagelok® View Product
6MO-810-3 6-Moly 1/2 pulg. Racor Swagelok® 1/2 pulg. Racor Swagelok® View Product
B-100-3 Latón 1/16 pulg. Racor Swagelok® 1/16 pulg. Racor Swagelok® View Product
B-1010-3 Latón 5/8 pulg. Racor Swagelok® 5/8 pulg. Racor Swagelok® View Product
B-10M0-3 Latón 10 mm Racor Swagelok® 10 mm Racor Swagelok® View Product
B-1210-3 Latón 3/4 pulg. Racor Swagelok® 3/4 pulg. Racor Swagelok® View Product
B-12M0-3 Latón 12 mm Racor Swagelok® 12 mm Racor Swagelok® View Product
B-1410-3 Latón 7/8 pulg. Racor Swagelok® 7/8 pulg. Racor Swagelok® View Product
B-1610-3 Latón 1 pulg. Racor Swagelok® 1 pulg. Racor Swagelok® View Product
B-1810-3 Latón 1 1/8 pulg. Racor Swagelok® 1 1/8 pulg. Racor Swagelok® View Product
B-200-3 Latón 1/8 pulg. Racor Swagelok® 1/8 pulg. Racor Swagelok® View Product
B-400-3 Latón 1/4 pulg. Racor Swagelok® 1/4 pulg. Racor Swagelok® View Product
B-600-3 Latón 3/8 pulg. Racor Swagelok® 3/8 pulg. Racor Swagelok® View Product
B-6M0-3 Latón 6 mm Racor Swagelok® 6 mm Racor Swagelok® View Product
B-810-3 Latón 1/2 pulg. Racor Swagelok® 1/2 pulg. Racor Swagelok® View Product
B-8M0-3 Latón 8 mm Racor Swagelok® 8 mm Racor Swagelok® View Product
HC-200-3 Aleación C-276 1/8 pulg. Racor Swagelok® 1/8 pulg. Racor Swagelok® View Product
HC-400-3 Aleación C-276 1/4 pulg. Racor Swagelok® 1/4 pulg. Racor Swagelok® View Product
HC-600-3 Aleación C-276 3/8 pulg. Racor Swagelok® 3/8 pulg. Racor Swagelok® View Product
HC-810-3 Aleación C-276 1/2 pulg. Racor Swagelok® 1/2 pulg. Racor Swagelok® View Product
M-400-3 Aleación 400/R-405 1/4 pulg. Racor Swagelok® 1/4 pulg. Racor Swagelok® View Product
M-600-3 Aleación 400/R-405 3/8 pulg. Racor Swagelok® 3/8 pulg. Racor Swagelok® View Product
M-810-3 Aleación 400/R-405 1/2 pulg. Racor Swagelok® 1/2 pulg. Racor Swagelok® View Product
PFA-220-3 Перфторалкокси (PFA) 1/8 дюйма Трубный обжимной фитинг Swagelok® 1/8 дюйма Трубный обжимной фитинг Swagelok® View Product
PFA-420-3 Перфторалкокси (PFA) 1/4 дюйма Трубный обжимной фитинг Swagelok® 1/4 дюйма Трубный обжимной фитинг Swagelok® View Product
PFA-620-3 Перфторалкокси (PFA) 3/8 дюйма Трубный обжимной фитинг Swagelok® 3/8 дюйма Трубный обжимной фитинг Swagelok® View Product
PFA-820-3 PFA 1/2 pulg. Racor Swagelok® 1/2 pulg. Racor Swagelok® View Product
S-12M0-3 Acero al carbono 12 mm Racor Swagelok® 12 mm Racor Swagelok® View Product
S-1610-3 Acero al carbono 1 pulg. Racor Swagelok® 1 pulg. Racor Swagelok® View Product
S-400-3 Углеродистая сталь 1/4 дюйма Трубный обжимной фитинг Swagelok® 1/4 дюйма Трубный обжимной фитинг Swagelok® View Product
S-600-3 Углеродистая сталь 3/8 дюйма Трубный обжимной фитинг Swagelok® 3/8 дюйма Трубный обжимной фитинг Swagelok® View Product
S-810-3 Углеродистая сталь 1/2 дюйма Трубный обжимной фитинг Swagelok® 1/2 дюйма Трубный обжимной фитинг Swagelok® View Product
SS-100-3 Нержавеющая сталь 316 1/16 дюйма Трубный обжимной фитинг Swagelok® 1/16 дюйма Трубный обжимной фитинг Swagelok® View Product
SS-1010-3 Нержавеющая сталь 316 5/8 дюйма Трубный обжимной фитинг Swagelok® 5/8 дюйма Трубный обжимной фитинг Swagelok® View Product
SS-10M0-3 Нержавеющая сталь 316 10 мм Трубный обжимной фитинг Swagelok® 10 мм Трубный обжимной фитинг Swagelok® View Product
SS-1210-3 Нержавеющая сталь 316 3/4 дюйма Трубный обжимной фитинг Swagelok® 3/4 дюйма Трубный обжимной фитинг Swagelok® View Product
SS-1210-3SC11 Нержавеющая сталь 316 3/4 дюйма Трубный обжимной фитинг Swagelok® 3/4 дюйма Трубный обжимной фитинг Swagelok® View Product
SS-12M0-3 Нержавеющая сталь 316 12 мм Трубный обжимной фитинг Swagelok® 12 мм Трубный обжимной фитинг Swagelok® View Product
SS-14M0-3 Нержавеющая сталь 316 14 мм Трубный обжимной фитинг Swagelok® 14 мм Трубный обжимной фитинг Swagelok® View Product
SS-15M0-3 Нержавеющая сталь 316 15 мм Трубный обжимной фитинг Swagelok® 15 мм Трубный обжимной фитинг Swagelok® View Product
SS-1610-3 Нержавеющая сталь 316 1 дюйм Трубный обжимной фитинг Swagelok® 1 дюйм Трубный обжимной фитинг Swagelok® View Product
SS-16M0-3 Нержавеющая сталь 316 16 мм Трубный обжимной фитинг Swagelok® 16 мм Трубный обжимной фитинг Swagelok® View Product
SS-18M0-3 Нержавеющая сталь 316 18 мм Трубный обжимной фитинг Swagelok® 18 мм Трубный обжимной фитинг Swagelok® View Product
SS-2000-3 Acero inoxidable 316 1 1/4 pulg. Racor Swagelok® 1 1/4 pulg. Racor Swagelok® View Product
SS-200-3 Acero inoxidable 316 1/8 pulg. Racor Swagelok® 1/8 pulg. Racor Swagelok® View Product
SS-200-3JA 316 Stainless Steel 1/8 pulg. Racor Swagelok® 1/8 pulg. Racor Swagelok® View Product
SS-20M0-3 Acero inoxidable 316 20 mm Racor Swagelok® 20 mm Racor Swagelok® View Product
SS-22M0-3 Acero inoxidable 316 22 mm Racor Swagelok® 22 mm Racor Swagelok® View Product
SS-2400-3 Acero inoxidable 316 1 1/2 pulg. Racor Swagelok® 1 1/2 pulg. Racor Swagelok® View Product
SS-25M0-3 Acero inoxidable 316 25 mm Racor Swagelok® 25 mm Racor Swagelok® View Product
SS-28M0-3 Acero inoxidable 316 28 mm Racor Swagelok® 28 mm Racor Swagelok® View Product
SS-300-3 Acero inoxidable 316 3/16 pulg. Racor Swagelok® 3/16 pulg. Racor Swagelok® View Product
SS-3200-3 Acero inoxidable 316 2 pulg. Racor Swagelok® 2 pulg. Racor Swagelok® View Product
SS-3M0-3 Acero inoxidable 316 3 mm Racor Swagelok® 3 mm Racor Swagelok® View Product
SS-400-3 Acero inoxidable 316 1/4 pulg. Racor Swagelok® 1/4 pulg. Racor Swagelok® View Product
SS-400-3BT Acero inoxidable 316 1/4 pulg. Racor Swagelok® 1/4 pulg. Racor Swagelok® View Product
SS-400-3JA Acero inoxidable 316 1/4 pulg. Racor Swagelok® 1/4 pulg. Racor Swagelok® View Product
SS-400-3SC11 Acero inoxidable 316 1/4 pulg. Racor Swagelok® 1/4 pulg. Racor Swagelok® View Product
SS-4M0-3 Acero inoxidable 316 4 mm Racor Swagelok® 4 mm Racor Swagelok® View Product
SS-500-3 Acero inoxidable 316 5/16 pulg. Racor Swagelok® 5/16 pulg. Racor Swagelok® View Product
SS-600-3 Acero inoxidable 316 3/8 pulg. Racor Swagelok® 3/8 pulg. Racor Swagelok® View Product
SS-600-3SC11 Acero inoxidable 316 3/8 pulg. Racor Swagelok® 3/8 pulg. Racor Swagelok® View Product
SS-6M0-3 Acero inoxidable 316 6 mm Racor Swagelok® 6 mm Racor Swagelok® View Product
SS-6M0-3SC11 Acero inoxidable 316 6 mm Racor Swagelok® 6 mm Racor Swagelok® View Product
SS-810-3 Acero inoxidable 316 1/2 pulg. Racor Swagelok® 1/2 pulg. Racor Swagelok® View Product
SS-810-31-0001 316 Stainless Steel 1/2 pulg. Racor Swagelok® 1/4 pulg. Racor Swagelok® View Product
SS-810-3BT 316 ステンレス鋼 1/2 インチ Swagelok®チューブ継手 1/2 インチ Swagelok®チューブ継手 View Product
SS-810-3SC11 316 ステンレス鋼 1/2 インチ Swagelok®チューブ継手 1/2 インチ Swagelok®チューブ継手 View Product
SS-810-3WD 316ステンレス鋼 1/2 インチ Swagelok® チューブ継手 1/2 インチ Swagelok® チューブ継手 View Product
SS-8M0-3 316 ステンレス鋼 8 mm Swagelok®チューブ継手 8 mm Swagelok®チューブ継手 View Product
T-400-3 PTFE 1/4 in. Swagelok® Tube Fitting 1/4 in. Swagelok® Tube Fitting View Product
TI-810-3 Titanium 1/2 in. Swagelok® Tube Fitting 1/2 in. Swagelok® Tube Fitting View Product

联系人

如果您对本产品有疑问,请联系您当地的授权销售与服务中心。他们还可以告诉您有关支持服务的信息,帮助您获得最大的投资收益。

This process may take several minutes. Please be patient and remain on the page.