황동 포펫 체크 밸브, 조절 가능 압력, 1/4인치 스웨즈락 튜브 피팅, 3~50psig(0.21~3.5bar) |
||||||||||||||||||||||||||||||||||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
Technische Daten
Einstellbarer DruckKontrollieren Sie den Rückfluss in allgemeinen und hochreinen Anwendungen mit den Swagelok-Rückschlagventilen, die mit einstellbarem oder festem Berstdruck erhältlich sind. Einloggen oder anmelden, um den Preis anzuzeigen ContactIf you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.
Safe Product Selection
The complete catalog contents must be reviewed to ensure that the system designer and user make a safe product selection. When selecting products, the total system design must be considered to ensure safe, trouble-free performance. Function, material compatibility, adequate ratings, proper installation, operation, and maintenance are the responsibilities of the system designer and user. Warnung: 스웨즈락의 튜브 피팅 연결구를 포함하여 이러한 제품은 산업 설계 기준에 따라 제조되지 않으므로 스웨즈락의 제품 및 부품을 타 제조업체의 제품 및 부품과 혼합하거나 혼용하여 사용하지 마십시오. |
The complete catalog contents must be reviewed to ensure that the system designer and user make a safe product selection. When selecting products, the total system design must be considered to ensure safe, trouble-free performance. Function, material compatibility, adequate ratings, proper installation, operation, and maintenance are the responsibilities of the system designer and user.
Warnung: 스웨즈락의 튜브 피팅 연결구를 포함하여 이러한 제품은 산업 설계 기준에 따라 제조되지 않으므로 스웨즈락의 제품 및 부품을 타 제조업체의 제품 및 부품과 혼합하거나 혼용하여 사용하지 마십시오.
황동 포펫 체크 밸브, 조절 가능 압력, 1/4인치 스웨즈락 튜브 피팅, 3~50psig(0.21~3.5bar)
Einloggen oder anmelden, um den Preis anzuzeigen
Kataloge
Einstellbarer Druck
Kontrollieren Sie den Rückfluss in allgemeinen und hochreinen Anwendungen mit den Swagelok-Rückschlagventilen, die mit einstellbarem oder festem Berstdruck erhältlich sind.
Pressions de service jusqu’à 413 bar (6000 psig); Pressions de tarage réglables ou fixes; Divers raccordements d’extrémité; Matériaux en acier inoxydable 316 et laiton
Caractéristiques : Procédure d’identification étape par étape des filetages et raccords.
DésserréSerrez l'écrouen tournant dans le sens inverse des aiguilles d'une montre; Inserrez la clé hexagonale à l'intérieurde l'écrou d'ajustement.
This document specifies guidelines used by Swagelok® Company and its suppliers to ensure compliance with product cleanliness requirements as stated in ASTM G93 Level C. Application of the document is limited to wetted system components. This document must be used in conjunction with product catalogs, technical bulletins, and reports.
Swagelok® Specification SC-10 defines the cleaning, lubrication, assembly, and packaging requirements for standard Swagelok products and describes practices used to meet these requirements.
Valve sizing often is described by the nominal size of the end connections, but a more important measure is the flow that the valve can provide. And determining flow through a valve can be simple.
Pages 1-3. Features: installation in high-pressure applications and high safety-factor systems.
Procedure for installing Swagelok tube fittings in sizes over 1 inch or 25 mm.
Technische Daten
B-4CA-3 — 황동 포펫 체크 밸브, 조절 가능 압력, 1/4인치 스웨즈락 튜브 피팅, 3~50psig(0.21~3.5bar)
Attribute | Wert |
---|---|
Körperwerkstoff | 황동 |
Reinigungsverfahren | 표준 세정 및 포장(SC-10) |
Größe Verbindung 1 | 1/4인치 |
Typ Verbindung 1 | Swagelok® 튜브 피팅 |
Größe Verbindung 2 | 1/4인치 |
Typ Verbindung 2 | Swagelok® 튜브 피팅 |
Öffnungsdruck | 3~50 psi(0.21~3.5bar, 0.021~0.35MPa) |
Maximaler Cv | 0.37 |
O-Ring-Material | Buna N |
Raumtemperatur-Druckeinsatzbereich | 3000PSIG @ 100°F /206BAR @ 37°C |
Oberflächengüte | 표준 |
Prüfung | 선택 검사 없음 |
eClass (4.1) | 37010801 |
eClass (5.1.4) | 27300400 |
eClass (6.0) | 27300601 |
eClass (6.1) | 27300601 |
eClass (10.1) | 27300601 |
UNSPSC (4.03) | 40141601 |
UNSPSC (10.0) | 40141641 |
UNSPSC (11.0501) | 40141641 |
UNSPSC (13.0601) | 40141641 |
UNSPSC (15.1) | 40141641 |
UNSPSC (17.1001) | 40183101 |
Ressourcen
Zeichnungen
Für dieses Produkt sind zweidimensionale Darstellungen verfügbar. Die CAD-Datei herunterladen.
Für dieses Produkt sind dreidimensionale Darstellungen verfügbar. Die CAD-Datei herunterladen.
Verkaufszeichnungen sind für dieses Produkt erhältlich. Die Dateien herunterladen.
Ähnliche Produkte
Art.-Nr.
|
Körperwerkstoff
|
Größe Verbindung 1
|
Typ Verbindung 1
|
Größe Verbindung 2
|
Typ Verbindung 2
|
|
---|---|---|---|---|---|---|
B-4CPA2-150 | Laiton | 1/4 po | Filetage NPT mâle | 1/4 po | Filetage NPT mâle | Produkt anzeigen |
B-4CPA2-3 | Laiton | 1/4 po | Filetage NPT mâle | 1/4 po | Filetage NPT mâle | Produkt anzeigen |
B-4CPA2-350 | Laiton | 1/4 po | Filetage NPT mâle | 1/4 po | Filetage NPT mâle | Produkt anzeigen |
B-4CPA2-50 | Laiton | 1/4 po | Filetage NPT mâle | 1/4 po | Filetage NPT mâle | Produkt anzeigen |
B-4CPA4-3 | Laiton | 1/4 po | Filetage NPT femelle | 1/4 po | Filetage NPT femelle | Produkt anzeigen |
B-8CPA2-150 | Laiton | 1/2 po | Filetage NPT mâle | 1/2 po | Filetage NPT mâle | Produkt anzeigen |
B-8CPA2-50 | Laiton | 1/2 po | Filetage NPT mâle | 1/2 po | Filetage NPT mâle | Produkt anzeigen |
SS-4CA-150 | Acier inoxydable 316 | 1/4 po | Raccord Swagelok® pour tubes | 1/4 po | Raccord Swagelok® pour tubes | Produkt anzeigen |
SS-4CA-3 | Acier inoxydable 316 | 1/4 po | Raccord Swagelok® pour tubes | 1/4 po | Raccord Swagelok® pour tubes | Produkt anzeigen |
SS-4CA-350 | 316 Stainless Steel | 1/4 in. | Swagelok® Tube Fitting | 1/4 in. | Swagelok® Tube Fitting | Produkt anzeigen |
SS-4CA-50 | 316 Stainless Steel | 1/4 in. | Swagelok® Tube Fitting | 1/4 in. | Swagelok® Tube Fitting | Produkt anzeigen |
SS-4CA-KZ-3 | 316 Stainless Steel | 1/4 in. | Swagelok® Tube Fitting | 1/4 in. | Swagelok® Tube Fitting | Produkt anzeigen |
SS-4CA-VCR-150 | 316 Stainless Steel | 1/4 in. | Face Seal (Metal Gasket) Male VCR | 1/4 in. | Face Seal (Metal Gasket) Male VCR | Produkt anzeigen |
SS-4CA-VCR-3 | 316 Stainless Steel | 1/4 in. | Face Seal (Metal Gasket) Male VCR | 1/4 in. | Face Seal (Metal Gasket) Male VCR | Produkt anzeigen |
SS-4CA-VCR-50 | 316 Stainless Steel | 1/4 in. | Face Seal (Metal Gasket) Male VCR | 1/4 in. | Face Seal (Metal Gasket) Male VCR | Produkt anzeigen |
SS-4CPA2-150 | 316 Stainless Steel | 1/4 in. | Male NPT | 1/4 in. | Male NPT | Produkt anzeigen |
SS-4CPA2-3 | 316 Stainless Steel | 1/4 in. | Male NPT | 1/4 in. | Male NPT | Produkt anzeigen |
SS-4CPA2-350 | 316 Stainless Steel | 1/4 in. | Male NPT | 1/4 in. | Male NPT | Produkt anzeigen |
SS-4CPA2-50 | 316 Stainless Steel | 1/4 in. | Male NPT | 1/4 in. | Male NPT | Produkt anzeigen |
SS-4CPA2-RT-3 | 316 Stainless Steel | 1/4 in. | Male ISO Tapered Thread | 1/4 in. | Male ISO Tapered Thread | Produkt anzeigen |
SS-4CPA2-RT-50 | 316 Stainless Steel | 1/4 in. | Male ISO Tapered Thread | 1/4 in. | Male ISO Tapered Thread | Produkt anzeigen |
SS-4CPA4-150 | 316 Stainless Steel | 1/4 in. | Female NPT | 1/4 in. | Female NPT | Produkt anzeigen |
SS-4CPA4-3 | 316 Stainless Steel | 1/4 in. | Female NPT | 1/4 in. | Female NPT | Produkt anzeigen |
SS-4CPA4-50 | 316 Stainless Steel | 1/4 in. | Female NPT | 1/4 in. | Female NPT | Produkt anzeigen |
SS-6CA-MM-3 | 316 스테인리스강 | 6mm | Swagelok® 튜브 피팅 | 6mm | Swagelok® 튜브 피팅 | Produkt anzeigen |
SS-8CA-MM-3 | 316 스테인리스강 | 8mm | Swagelok® 튜브 피팅 | 8mm | Swagelok® 튜브 피팅 | Produkt anzeigen |
SS-8CPA2-150 | 316 스테인리스강 | 1/2인치 | 수나사 NPT | 1/2인치 | 수나사 NPT | Produkt anzeigen |
SS-8CPA2-3 | 316 스테인리스강 | 1/2인치 | 수나사 NPT | 1/2인치 | 수나사 NPT | Produkt anzeigen |
SS-8CPA2-350 | 316 스테인리스강 | 1/2인치 | 수나사 NPT | 1/2인치 | 수나사 NPT | Produkt anzeigen |
SS-8CPA2-50 | 316 스테인리스강 | 1/2인치 | 수나사 NPT | 1/2인치 | 수나사 NPT | Produkt anzeigen |
SS-8CPA2-DR-50 | 316 스테인리스강 | 1/2인치 | 수나사 NPT | 1/2인치 | 수나사 NPT | Produkt anzeigen |
SS-8CPA2-RT-3 | 316 스테인리스강 | 1/2인치 | 수나사 ISO 경사나사 | 1/2인치 | 수나사 ISO 경사나사 | Produkt anzeigen |
연락처
이 제품에 대해 질문이 있으시면, 현지 공식 판매 및 서비스 센터로 연락하시기 바랍니다. 또한 귀하의 투자가 최상의 것을 이끌어낼 수 있도록 도와 드릴 수 있는 지원 서비스에 대해 귀하에게 설명드립니다.