text.skipToContent text.skipToNavigation

Tube Fittings and Adapters — Port Connectors — Straights

Please select options to configure your product to see prices or add it to your cart.
Clear All
Clear All

Catalogs

Tube Fittings and Adapters — Port Connectors — Straights

Straight port connector provides a reliable connection between tubing and component ports—ideal for compact, critical fluid systems.

Similar Products

Part #
Body Material
Connection 1 Size
Connection 1 Type
Connection 2 Size
Connection 2 Type
B-1211-PC-8 Латунь 3/4 дюйма Соединение для проходного канала 1/2 дюйма Соединение для проходного канала View Product
B-401-PC Латунь 1/4 дюйма Трубный переходник Swagelok® 1/4 дюйма Соединение для проходного канала View Product
B-601-PC Brass 3/8 in. Swagelok® Tube Adapter 3/8 in. Port Connector View Product
B-811-PC Brass 1/2 in. Swagelok® Tube Adapter 1/2 in. Port Connector View Product
B-811-PC-6 Brass 3/8 in. Swagelok® Tube Adapter 1/2 in. Port Connector View Product
M-401-PC Alloy 400/R-405 1/4 in. Swagelok® Tube Adapter 1/4 in. Port Connector View Product
M-811-PC Alloy 400/R-405 1/2 in. Swagelok® Tube Adapter 1/2 in. Port Connector View Product
S-811-PC Carbon Steel 1/2 in. Swagelok® Tube Adapter 1/2 in. Port Connector View Product
SS-1011-PC 316 Stainless Steel 5/8 in. Swagelok® Tube Fitting 5/8 in. Port Connector View Product
SS-101-PC 316 Stainless Steel 1/16 in. Swagelok® Tube Adapter 1/16 in. Port Connector View Product
SS-10M1-PC 316 Stainless Steel 10 mm Swagelok® Tube Adapter 10 mm Port Connector View Product
SS-10M1-PC-6M 316 Stainless Steel 10 mm Port Connector 6 mm Port Connector View Product
SS-10M1-PC-8M 316 Stainless Steel 10 mm Port Connector 8 mm Port Connector View Product
SS-1211-PC 316 Stainless Steel 3/4 in. Swagelok® Tube Adapter 3/4 in. Port Connector View Product
SS-1211-PC-8 316 Stainless Steel 1/2 in. Swagelok® Tube Adapter 3/4 in. Port Connector View Product
SS-12M1-PC 316 Stainless Steel 12 mm Swagelok® Tube Adapter 12 mm Port Connector View Product
SS-12M1-PC-10M 316 Stainless Steel 12 mm Port Connector 10 mm Port Connector View Product
SS-12M1-PC-6M 316 Stainless Steel 12 mm Port Connector 6 mm Port Connector View Product
SS-12M1-PC-8M 316 Stainless Steel 12 mm Port Connector 8 mm Port Connector View Product
SS-1611-PC 316 Stainless Steel 1 in. Swagelok® Tube Adapter 1 in. Port Connector View Product
SS-1611-PC-12 316 Stainless Steel 3/4 in. Swagelok® Tube Adapter 1 in. Port Connector View Product
SS-1611-PC-8 316 Stainless Steel 1/2 in. Swagelok® Tube Adapter 1 in. Port Connector View Product
SS-16M1-PC 316 Stainless Steel 16 mm Swagelok® Tube Adapter 16 mm Port Connector View Product
SS-16M1-PC-12M 316 Stainless Steel 16 mm Port Connector 12 mm Port Connector View Product
SS-18M1-PC 316 Stainless Steel 18 mm Swagelok® Tube Adapter 18 mm Port Connector View Product
SS-2000-PC 316 Stainless Steel 1 1/4 in. Swagelok® Tube Adapter 1 1/4 in. Port Connector View Product
SS-201-PC 316 Stainless Steel 1/8 in. Swagelok® Tube Adapter 1/8 in. Port Connector View Product
SS-201-PC-1 316 Stainless Steel 1/8 in. Port Connector 1/16 in. Port Connector View Product
SS-20M1-PC 316 Stainless Steel 20 mm Swagelok® Tube Adapter 20 mm Port Connector View Product
SS-2400-PC 316 Stainless Steel 1 1/2 in. Swagelok® Tube Adapter 1 1/2 in. Port Connector View Product
SS-25M1-PC 316 Stainless Steel 25 mm Swagelok® Tube Adapter 25 mm Port Connector View Product
SS-3M1-PC 316 Stainless Steel 3 mm Swagelok® Tube Adapter 3 mm Port Connector View Product
SS-401-PC 316 Stainless Steel 1/4 in. Swagelok® Tube Adapter 1/4 in. Port Connector View Product
SS-401-PC-1 316 Stainless Steel 1/4 in. Port Connector 1/16 in. Port Connector View Product
SS-401-PC-2 316 Stainless Steel 1/4 in. Port Connector 1/8 in. Port Connector View Product
SS-401-PC-6M 316 Stainless Steel 1/4 in. Port Connector 6 mm Port Connector View Product
SS-401-PCBLBQ 316 Stainless Steel 1/4 in. Swagelok® Tube Fitting 1/4 in. Port Connector View Product
SS-501-PC 316 Stainless Steel 5/16 in. Swagelok® Tube Adapter 5/16 in. Port Connector View Product
SS-601-PC 316 Stainless Steel 3/8 in. Swagelok® Tube Adapter 3/8 in. Port Connector View Product
SS-601-PC-2 316 Stainless Steel 3/8 in. Port Connector 1/8 in. Port Connector View Product
SS-601-PC-4 316 Stainless Steel 3/8 in. Port Connector 1/4 in. Port Connector View Product
SS-6M1-PC 316 Stainless Steel 6 mm Swagelok® Tube Adapter 6 mm Port Connector View Product
SS-6M1-PC-3M 316 Stainless Steel 6 mm Swagelok® Tube Adapter 6 mm Port Connector View Product
SS-811-PC 316 Stainless Steel 1/2 in. Swagelok® Tube Adapter 1/2 in. Port Connector View Product
SS-811-PC-4 316 Stainless Steel 1/2 in. Swagelok® Tube Adapter 1/4 in. Port Connector View Product
SS-811-PC-6 316 Stainless Steel 3/8 in. Swagelok® Tube Adapter 1/2 in. Port Connector View Product
SS-8M1-PC 316 Stainless Steel 8 mm Swagelok® Tube Adapter 8 mm Port Connector View Product
SS-8M1-PC-6M 316 Stainless Steel 6 mm Swagelok® Tube Adapter 8 mm Port Connector View Product

Контакт

Если у вас есть вопросы об этом изделии, обратитесь в местный авторизованный центр продаж и сервисного обслуживания. Его сотрудники также могут рассказать вам о сопутствующих услугах, которые помогут вам обеспечить максимальную окупаемость инвестиций.

This process may take several minutes. Please be patient and remain on the page.