Swagelok® Pressure-Reducing Regulators, Dome-Loaded
General Industrial (SGRD Series) and High Sensitivity (SHRD Series) pressure-reducing, dome-loaded regulators are suitable for a wide variety of industrial applications where manual or remote operation of the regulator and accurate set pressure control is desired.
Get Help Selecting Process RegulatorsSGRD and SHRD series regulators are engineered for durability in demanding environments. Their bodies are constructed from 316L stainless steel, enhancing corrosion resistance and longevity. These regulators feature internal seals available in various materials, providing improved compatibility with a wide range of chemicals and pressure conditions.
Pressure-reducing, dome-loaded regulators offer superior performance in maintaining stable outlet pressures. By utilizing a pressure dome instead of a set spring for control, these regulators effectively minimize droop. This design ensures consistent outlet pressures, regardless of fluctuations in inlet pressure or flow variations.
SGRD and SHRD Series Features
- Balanced poppet
- Diaphragm sensing
- Non-venting
- Pilot regulator control
Customizable Features
- External feedback to pilot
- Differential pressure pilot (SGRD Series)
- Dual stage pilot (SGRD Series)
- Antitamper / factory set pilot handle
- NACE MR0175/ISO 15156
Learn About Types of Regulators
General Industrial Pressure-Reducing, Dome-Loaded Regulators (SGRD Series)
Specifications
| Body Size | Maximum Inlet Pressure psig (bar) | Maximum Outlet Pressure psig (bar) | Adjustable Pressure Range psig (bar) | Sensing Type psig (bar) | Temperature Range °F (°C) | Flow Coefficient (Cv) | Minimum Weight lb (kg) |
|---|---|---|---|---|---|---|---|
| 12 | 6000 (413) | 6000 (413) | 5 to 6000 (0.3 to 413) | Diaphragm: 5 to 6000 (0.3 to 413) | –49 to 356° (–45 to 180°) | 2.3 | 9.7 (4.4) |
| 16 | 4.8 | 26.5 (12.0) | |||||
| 24 | 10.7 | 27.6 (12.5) |
High Sensitivity Pressure-Reducing, Dome-Loaded Regulators (SHRD Series)
Specifications
| Body Size | Maximum Inlet Pressure psig (bar) | Maximum Outlet Pressure psig (bar) | Adjustable Pressure Range psig (bar) | Sensing Type psig (bar) | Temperature Range °F (°C) | Flow Coefficient (Cv) | Minimum Weight lb (kg) |
|---|---|---|---|---|---|---|---|
| 12 | 250 (17.2) | 250 (17.2) | 1 to 250 (0.07 to 17.2) | Diaphragm: 1 to 250 (0.07 to 17.2) | –49 to 356° (–45 to 180°) | 2.3 | 9.7 (4.4) |
| 16 | 4.8 | 26.5 (12.0) | |||||
| 24 | 10.7 | 27.6 (12.5) |
Pressure-Reducing, Dome-Loaded Process Regulators Catalog
Locate detailed product information, including materials of construction, pressure and temperature ratings, options, and accessories.
Caractéristiques : détendeurs ; déverseurs ; modèles à ressort, à dôme, pneumatiques ; raccordement d'extrémité de 1/4 à 4 po ; pressions de service jusqu'à 700 bar (10 150 psig) ; températures de –20 à 80°C (–4 à 176°F)
Un régulateur de pression comporte un élément détecteur (piston ou membrane) qui, d’un côté, est soumis à une force de charge (FS) créée par un ressort (comme sur les schémas ci-dessous) ou par la pression d’un gaz. De l’autre côté, cet élément détecteur est soumis à la force (F) exercée par le fluide du système.
Need Help Selecting the Right Regulators?
Compare the performance of different regulators under varying application conditions with our regulator flow curve generator tool.
Find the Right RegulatorLes ressources de Swagelok sélectionnées pour vous
Contrôler l’effet de la pression d’alimentation (SPE) dans un détendeur
L’effet de la pression d’alimentation, également appelé dépendance, est une relation inverse entre les variables de pression d’entrée et de pression de sortie dans un détendeur. Découvrez comment contrôler ce phénomène dans vos détendeurs grâce aux conseils de Swagelok.
Des tests rigoureux pour garantir la fiabilité des régulateurs
Vous êtes-vous déjà demandé à quels tests était soumis un produit conçu pour fonctionner dans des conditions extrêmes ? Passez les portes des laboratoires pour suivre le développement de régulateurs de la série RHPS conçus pour fonctionner à des températures bien inférieures à zéro.
Rapprocher la courbe de débit d’un détendeur de l’horizontale pour atténuer la baisse graduelle de la pression de sortie (droop)
Tout détendeur est confronté au phénomène de baisse graduelle de la pression de sortie (droop). Découvrez comment limiter ce phénomène et rapprocher les courbes de débit de l’horizontale avec différentes configurations de détendeurs à dôme.
Применение регулятора для уменьшения временной задержки в аналитической контрольно-измерительной системе
Временную задержку в аналитических системах часто недооценивают или неправильно интерпретируют. Одним из способов уменьшить эту задержку является регулятор, управляемый давлением среды. Изучите эти рекомендации, чтобы узнать, как уменьшить временную задержку в аналитической системе.