|
Stainless Steel VCO O-Ring Face Seal Fitting, Male NPT Elbow, 1/2 in. VCO Fitting x 1/2 in. MNPT
Part #: SS-8-VCO-2-8
|
||||||||||||||||||||||||||||||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
Specifications
90° ElbowsEnables compact, leak-tight directional changes with repeatable O-ring sealing—ideal for high-purity, space-constrained instrumentation systems. Log in or Register to view price ContactIf you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.
Safe Product Selection
The complete catalog contents must be reviewed to ensure that the system designer and user make a safe product selection. When selecting products, the total system design must be considered to ensure safe, trouble-free performance. Function, material compatibility, adequate ratings, proper installation, operation, and maintenance are the responsibilities of the system designer and user. Warning: Do not mix/interchange Swagelok products or components not governed by industrial design standards, including Swagelok tube fitting end connections, with those of other manufacturers. |
The complete catalog contents must be reviewed to ensure that the system designer and user make a safe product selection. When selecting products, the total system design must be considered to ensure safe, trouble-free performance. Function, material compatibility, adequate ratings, proper installation, operation, and maintenance are the responsibilities of the system designer and user.
Warning: Do not mix/interchange Swagelok products or components not governed by industrial design standards, including Swagelok tube fitting end connections, with those of other manufacturers.
Stainless Steel VCO O-Ring Face Seal Fitting, Male NPT Elbow, 1/2 in. VCO Fitting x 1/2 in. MNPT
Log in or Register to view price
Catalogs
90° Elbows
Размер от 1/8 до 1 дюйма, Нержавеющая сталь марки 316 или 316L, Торцевые соединения под трубку с резьбами NPT, SAE и сварные соединения
Features: Step-by-step identification procedure for threads and end connections.
Swagelok® Specification SC-10 defines the cleaning, lubrication, assembly, and packaging requirements for standard Swagelok products and describes practices used to meet these requirements.
Bodies with and without weld fittings.
Specifications
SS-8-VCO-2-8 — Stainless Steel VCO O-Ring Face Seal Fitting, Male NPT Elbow, 1/2 in. VCO Fitting x 1/2 in. MNPT
| Attribute | Value |
|---|---|
| Body Material | 316 Stainless Steel |
| Cleaning Process | Standard Cleaning and Packaging (SC-10) |
| Connection 1 Size | 1/2 in. |
| Connection 1 Type | VCO® O-Ring Face Seal Fitting |
| Connection 2 Size | 1/2 in. |
| Connection 2 Type | Male NPT |
| Flow Restrictor | No |
| Lubricant | Dow Corning 111 |
| eClass (4.1) | 37020715 |
| eClass (5.1.4) | 37020501 |
| eClass (6.0) | 37020501 |
| eClass (6.1) | 37020501 |
| eClass (10.1) | 37020501 |
| UNSPSC (4.03) | 40142603 |
| UNSPSC (10.0) | 40142613 |
| UNSPSC (11.0501) | 40142604 |
| UNSPSC (13.0601) | 40183101 |
| UNSPSC (15.1) | 40183101 |
| UNSPSC (17.1001) | 40183101 |
Resources
Drawings
Two-dimensional renderings are available for this product. Download the CAD file.
Three-dimensional renderings are available for this product. Download the CAD file.
Sales drawings are available for this product. Download the files.
Similar Products
|
Part #
|
Body Material
|
Connection 1 Size
|
Connection 1 Type
|
Connection 2 Size
|
Connection 2 Type
|
|
|---|---|---|---|---|---|---|
| SS-4-VCO-2-4 | Нержавеющая сталь 316 | 1/4 дюйма | Фитинг с торцевым кольцевым уплотнением VCO® | 1/4 дюйма | Наруж. резьба NPT | View Product |
| SS-4-VCO-9-400 | Нержавеющая сталь 316 | 1/4 дюйма | Фитинг с торцевым кольцевым уплотнением VCO® | 1/4 дюйма | Трубный обжимной фитинг Swagelok® | View Product |
| SS-4-VCO-9P-4ST | Нержавеющая сталь 316 | 1/4 дюйма | Фитинг с торцевым кольцевым уплотнением VCO® | 7/16-20 дюймов | Наружная цилиндрическая резьба SAE/MS | View Product |
| SS-8-VCO-9-810 | 316 Stainless Steel | 1/2 in. | VCO® O-Ring Face Seal Fitting | 1/2 in. | Swagelok® Tube Fitting | View Product |
Contact
If you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.