|
Conector macho de Alta presión de Acero inox. 316, 3/8 pulg. OD x 1/4 pulg. NPT macho
零部件号:SS-6FK0-1-4
|
||||||||||||||||||||||||||||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
规格
直通世伟洛克 FK 系列中压卡套管接头能够在高达 20 000 psig (1378 bar) 的应用场合提供无泄漏气体密封和抗振动能力。提供采用 316 不锈钢、超级双相 2507 合金或 625 合金材质的卡套管接头。 登录或注册查看价格 ContactIf you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.
Safe Product Selection
The complete catalog contents must be reviewed to ensure that the system designer and user make a safe product selection. When selecting products, the total system design must be considered to ensure safe, trouble-free performance. Function, material compatibility, adequate ratings, proper installation, operation, and maintenance are the responsibilities of the system designer and user. 警告: 请勿将世伟洛克产品或不符合工业设计标准的元件(包括世伟洛克卡套管接头端接)与其他制造商的产品或元件混用/互换。 |
The complete catalog contents must be reviewed to ensure that the system designer and user make a safe product selection. When selecting products, the total system design must be considered to ensure safe, trouble-free performance. Function, material compatibility, adequate ratings, proper installation, operation, and maintenance are the responsibilities of the system designer and user.
警告: 请勿将世伟洛克产品或不符合工业设计标准的元件(包括世伟洛克卡套管接头端接)与其他制造商的产品或元件混用/互换。
目录
直通
Характеристики: конструкция из нержавеющей стали 316; температура до 1000 °F (537 °C); фитинги среднего давления, диаметр от 1/4 до 1 дюйма, номинальное давление до 20 000 фунтов на кв. дюйм, ман. (1378 бар); фитинги высокого давления, диаметр от 1/4 до 9/16 дюйма, номинальное давление до 60 000 фунтов на кв. дюйм, ман. (4134 бар); предлагаются варианты исполнения, соответствующие стандарту NACE® MR0175 / ISO15156
规格
SS-6FK0-1-4 — Conector macho de Alta presión de Acero inox. 316, 3/8 pulg. OD x 1/4 pulg. NPT macho
| 属性 | 值 |
|---|---|
| 阀体材料 | 316 不锈钢 |
| 清洁工艺 | 标准清洁和包装 (SC-10) |
| 接头 1 尺寸 | 3/8 in. |
| 接头 1 类型 | 世伟洛克® 中压卡套管接头 |
| 接头 2 尺寸 | 1/4 in. |
| 接头 2 类型 | 外螺纹 NPT |
| 流量限制器 | 否 |
| eClass (4.1) | 37030703 |
| eClass (5.1.4) | 37020590 |
| eClass (6.0) | 37020590 |
| eClass (6.1) | 37020590 |
| eClass (10.1) | 37020590 |
| UNSPSC (4.03) | 40141700 |
| UNSPSC (10.0) | 40142600 |
| UNSPSC (11.0501) | 40142600 |
| UNSPSC (13.0601) | 40183100 |
| UNSPSC (15.1) | 40183100 |
| UNSPSC (17.1001) | 40183110 |
类似产品
|
零部件号
|
阀体材料
|
接头 1 尺寸
|
接头 1 类型
|
接头 2 尺寸
|
接头 2 类型
|
|
|---|---|---|---|---|---|---|
| SS-4FK0-1-4 | Нержавеющая сталь 316 | 1/4 дюйма | Трубный обжимной фитинг Swagelok® среднего давления | 1/4 дюйма | Наруж. резьба NPT | 查看产品 |
| SS-4FK0-1-4MP | 316 Stainless Steel | 1/4 in. | Swagelok® Medium-Pressure Tube Fitting | 1/4 in. | Male Medium-Pressure Cone and Thread | 查看产品 |
| SS-4FK0-1-8 | Нержавеющая сталь 316 | 1/4 дюйма | Трубный обжимной фитинг Swagelok® среднего давления | 1/2 дюйма | Наруж. резьба NPT | 查看产品 |
| SS-6FK0-1-6 | 316 Stainless Steel | 3/8 in. | Swagelok® Medium-Pressure Tube Fitting | 3/8 in. | Male NPT | 查看产品 |
| SS-6FK0-1-8 | Acero inoxidable 316 | 3/8 pulg. | Racor para Tubo Swagelok® de Media Presión | 1/2 pulg. | NPT macho | 查看产品 |
| SS-6FK0-7-4 | Acero inoxidable 316 | 3/8 pulg. | Racor para Tubo Swagelok® de Media Presión | 1/4 pulg. | NPT Hembra | 查看产品 |
| SS-8FK0-1-8 | Acero inoxidable 316 | 1/2 pulg. | Racor para Tubo Swagelok® de Media Presión | 1/2 pulg. | NPT macho | 查看产品 |
Contact
If you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.