text.skipToContent text.skipToNavigation

Válvula de bola de 3 piezas serie 60 de acero inox. para servicio de vapor, asientos de PEEK, 1/2 pulg. NPT hembra

316 SS 2-way valve with 1/2" FNPT ports, PEEK seats, and swing-out design. Built for steam service with coned-disc seat and live-loaded stem packing.

Part #: SS-S63PF8

Specifications

Attribute Value
Ball/Stem Material Stainless Steel
Body Material 316 Stainless Steel
Cleaning Process Standard Cleaning and Packaging (SC-10)
Connection 1 Size 1/2 in.
Connection 1 Type Female NPT
Connection 2 Size 1/2 in.
Connection 2 Type Female NPT
CV Maximum 12
Fastener Material 316 Stainless Steel
Feature Steam Service
Flange Seal Material Grafoil®
Flow Pattern 2-Way, Shutoff, Straight
Handle Color Yellow
Handle Style Lever
Room Temperature Pressure Rating 2500 PSIG @ 100°F /172 BAR @ 37°C
Seat Material PEEK
Seat Spring Material 316 Stainless Steel
Service Class Steam Service
Stem Bearing Material PEEK
Testing Testing according to WS-22
eClass (4.1) 37010401
eClass (5.1.4) 37010401
eClass (6.0) 37010401
eClass (6.1) 37010401
eClass (10.1) 37010401
UNSPSC (4.03) 40141607
UNSPSC (10.0) 40141607
UNSPSC (11.0501) 40141607
UNSPSC (13.0601) 40141607
UNSPSC (15.1) 40141607
UNSPSC (17.1001) 40183106
Steam Series 2-Way Straight Pattern

Steam-rated 2-way valve with reinforced seats and high-temp seals—ideal for thermal cycling and pressure control in process instrumentation.

Contact

If you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.


Safe Product Selection

The complete catalog contents must be reviewed to ensure that the system designer and user make a safe product selection. When selecting products, the total system design must be considered to ensure safe, trouble-free performance. Function, material compatibility, adequate ratings, proper installation, operation, and maintenance are the responsibilities of the system designer and user.

Warning: Do not mix/interchange Swagelok products or components not governed by industrial design standards, including Swagelok tube fitting end connections, with those of other manufacturers.

Válvula de bola de 3 piezas serie 60 de acero inox. para servicio de vapor, asientos de PEEK, 1/2 pulg. NPT hembra

Part #: SS-S63PF8
View Catalog

316 SS 2-way valve with 1/2" FNPT ports, PEEK seats, and swing-out design. Built for steam service with coned-disc seat and live-loaded stem packing.

Add To Favorites

Catalogs

Steam Series 2-Way Straight Pattern
Steam-rated 2-way valve with reinforced seats and high-temp seals—ideal for thermal cycling and pressure control in process instrumentation.

Specifications

SS-S63PF8 — Válvula de bola de 3 piezas serie 60 de acero inox. para servicio de vapor, asientos de PEEK, 1/2 pulg. NPT hembra

Attribute Value
Ball/Stem Material Stainless Steel
Body Material 316 Stainless Steel
Cleaning Process Standard Cleaning and Packaging (SC-10)
Connection 1 Size 1/2 in.
Connection 1 Type Female NPT
Connection 2 Size 1/2 in.
Connection 2 Type Female NPT
CV Maximum 12
Fastener Material 316 Stainless Steel
Feature Steam Service
Flange Seal Material Grafoil®
Flow Pattern 2-Way, Shutoff, Straight
Handle Color Yellow
Handle Style Lever
Room Temperature Pressure Rating 2500 PSIG @ 100°F /172 BAR @ 37°C
Seat Material PEEK
Seat Spring Material 316 Stainless Steel
Service Class Steam Service
Stem Bearing Material PEEK
Testing Testing according to WS-22
eClass (4.1) 37010401
eClass (5.1.4) 37010401
eClass (6.0) 37010401
eClass (6.1) 37010401
eClass (10.1) 37010401
UNSPSC (4.03) 40141607
UNSPSC (10.0) 40141607
UNSPSC (11.0501) 40141607
UNSPSC (13.0601) 40141607
UNSPSC (15.1) 40141607
UNSPSC (17.1001) 40183106
Select a New Product with Similar Specs

Resources

Drawings
2D

Two-dimensional renderings are available for this product. Download the CAD file.

3D

Three-dimensional renderings are available for this product. Download the CAD file.

Sales Drawing

Sales drawings are available for this product. Download the files.

Similar Products

Part #
Body Material
Connection 1 Size
Connection 1 Type
Connection 2 Size
Connection 2 Type
SS-S62PF4 Нержавеющая сталь 316 1/4 дюйма Внутр. резьба NPT 1/4 дюйма Внутр. резьба NPT View Product
SS-S62PS4 Нержавеющая сталь 316 1/4 дюйма Трубный обжимной фитинг Swagelok® 1/4 дюйма Трубный обжимной фитинг Swagelok® View Product
SS-S62PS6 Нержавеющая сталь 316 3/8 дюйма Трубный обжимной фитинг Swagelok® 3/8 дюйма Трубный обжимной фитинг Swagelok® View Product
SS-S62PS8MM Нержавеющая сталь 316 8 мм Трубный обжимной фитинг Swagelok® 8 мм Трубный обжимной фитинг Swagelok® View Product
SS-S63PS12 Нержавеющая сталь 316 3/4 дюйма Трубный обжимной фитинг Swagelok® 3/4 дюйма Трубный обжимной фитинг Swagelok® View Product
SS-S63PS12MM Нержавеющая сталь 316 12 мм Трубный обжимной фитинг Swagelok® 12 мм Трубный обжимной фитинг Swagelok® View Product
SS-S63PS8 Нержавеющая сталь 316 1/2 дюйма Трубный обжимной фитинг Swagelok® 1/2 дюйма Трубный обжимной фитинг Swagelok® View Product
SS-S65PF16 Нержавеющая сталь 316 1 дюйм Внутр. резьба NPT 1 дюйм Внутр. резьба NPT View Product
SS-S65PS16 316 Stainless Steel 1 in. Swagelok® Tube Fitting 1 in. Swagelok® Tube Fitting View Product

Contact

If you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.

This process may take several minutes. Please be patient and remain on the page.