text.skipToContent text.skipToNavigation

Stainless Steel Pipe Fitting, Pipe Plug, 3/4 in. Male NPT

Specifications

Attribute Value
Body Material 316 Stainless Steel
Cleaning Process Standard Cleaning and Packaging (SC-10)
Connection 1 Size 3/4 in.
Connection 1 Type Male NPT
Flow Restrictor No
eClass (4.1) 37020572
eClass (5.1.4) 37020517
eClass (6.0) 22560208
eClass (6.1) 37020517
eClass (10.1) 37020517
UNSPSC (4.03) 40141706
UNSPSC (10.0) 40173507
UNSPSC (11.0501) 40142313
UNSPSC (13.0601) 40173507
UNSPSC (15.1) 40173507
UNSPSC (17.1001) 40141602
Pipe Plugs

Seals off open pipe ends with a robust, pressure-rated closure—ideal for system isolation, testing, or future access points.

Contact

If you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.


Safe Product Selection

The complete catalog contents must be reviewed to ensure that the system designer and user make a safe product selection. When selecting products, the total system design must be considered to ensure safe, trouble-free performance. Function, material compatibility, adequate ratings, proper installation, operation, and maintenance are the responsibilities of the system designer and user.

Stainless Steel Pipe Fitting, Pipe Plug, 3/4 in. Male NPT

Part #: SS-12-P
View Catalog

Add To Favorites

Catalogs

Pipe Plugs

Seals off open pipe ends with a robust, pressure-rated closure—ideal for system isolation, testing, or future access points.

Specifications

SS-12-P — Stainless Steel Pipe Fitting, Pipe Plug, 3/4 in. Male NPT

Attribute Value
Body Material 316 Stainless Steel
Cleaning Process Standard Cleaning and Packaging (SC-10)
Connection 1 Size 3/4 in.
Connection 1 Type Male NPT
Flow Restrictor No
eClass (4.1) 37020572
eClass (5.1.4) 37020517
eClass (6.0) 22560208
eClass (6.1) 37020517
eClass (10.1) 37020517
UNSPSC (4.03) 40141706
UNSPSC (10.0) 40173507
UNSPSC (11.0501) 40142313
UNSPSC (13.0601) 40173507
UNSPSC (15.1) 40173507
UNSPSC (17.1001) 40141602
Select a New Product with Similar Specs

Resources

Drawings
2D

Two-dimensional renderings are available for this product. Download the CAD file.

3D

Three-dimensional renderings are available for this product. Download the CAD file.

Sales Drawing

Sales drawings are available for this product. Download the files.

Similar Products

Part #
Body Material
Connection 1 Size
Connection 1 Type
Connection 2 Size
Connection 2 Type
2507-8-P-SG2 Super Duplex Stainless Steel 1/2 Zoll NPT-Außengewinde - - View Product
B-4-P Messing 1/4 Zoll NPT Außengewinde - - View Product
B-8-P Messing 1/2 Zoll NPT Außengewinde - - View Product
SS-16-P Edelstahl 316 1 Zoll NPT Außengewinde - - View Product
SS-1-P Edelstahl 316 1/16 Zoll NPT Außengewinde - - View Product
SS-2-P Edelstahl 316 1/8 Zoll NPT Außengewinde - - View Product
SS-2-P-RS Edelstahl 316 1/8 Zoll Zylindrisches ISO-Außengewinde, gerade Abdichtfläche - - View Product
SS-4-P Edelstahl 316 1/4 Zoll NPT Außengewinde - - View Product
SS-4-P-RS Edelstahl 316 1/4 Zoll Zylindrisches ISO-Außengewinde, gerade Abdichtfläche - - View Product
SS-4-P-RT Edelstahl 316 1/4 Zoll Kegeliges ISO-Außengewinde - - View Product
SS-6-P Edelstahl 316 3/8 Zoll NPT Außengewinde - - View Product
SS-6-P-RS 316 Stainless Steel 3/8 in. Male ISO Parallel Thread, Straight Shoulder - - View Product
SS-6-P-RT 316 Stainless Steel 3/8 in. Male ISO Tapered Thread - - View Product
SS-8-P 316 Stainless Steel 1/2 in. Male NPT - - View Product
SS-8-P-RS 316 Stainless Steel 1/2 in. Male ISO Parallel Thread, Straight Shoulder - - View Product
SS-8-P-RT 316 Stainless Steel 1/2 in. Male ISO Tapered Thread - - View Product

Contact

If you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.

This process may take several minutes. Please be patient and remain on the page.