Straight port connector provides a reliable connection between tubing and component ports—ideal for compact, critical fluid systems.
Catalogs
Tube Fittings and Adapters — Port Connectors — Straights
Gaugeable Tube Fittings and Adapter Fittings
Swagelok® tube fittings and tube adapters reduce the risk of costly system downtime with reliable tubing connections and are available in a variety of sizes and materials.
Similar Products
|
Part #
|
Body Material
|
Connection 1 Size
|
Connection 1 Type
|
Connection 2 Size
|
Connection 2 Type
|
|
|---|---|---|---|---|---|---|
| B-1211-PC-8 | Brass | 3/4 in. | Port Connector | 1/2 in. | Port Connector | View Product |
| B-401-PC | Brass | 1/4 in. | Swagelok® Tube Adapter | 1/4 in. | Port Connector | View Product |
| B-601-PC | Brass | 3/8 in. | Swagelok® Tube Adapter | 3/8 in. | Port Connector | View Product |
| B-811-PC | Brass | 1/2 in. | Swagelok® Tube Adapter | 1/2 in. | Port Connector | View Product |
| B-811-PC-6 | Brass | 3/8 in. | Swagelok® Tube Adapter | 1/2 in. | Port Connector | View Product |
| M-401-PC | Alloy 400/R-405 | 1/4 in. | Swagelok® Tube Adapter | 1/4 in. | Port Connector | View Product |
| M-811-PC | Alloy 400/R-405 | 1/2 in. | Swagelok® Tube Adapter | 1/2 in. | Port Connector | View Product |
| S-811-PC | Carbon Steel | 1/2 in. | Swagelok® Tube Adapter | 1/2 in. | Port Connector | View Product |
| SS-1011-PC | 316 Stainless Steel | 5/8 in. | Swagelok® Tube Fitting | 5/8 in. | Port Connector | View Product |
| SS-101-PC | 316 Stainless Steel | 1/16 in. | Swagelok® Tube Adapter | 1/16 in. | Port Connector | View Product |
| SS-10M1-PC | 316 Stainless Steel | 10 mm | Swagelok® Tube Adapter | 10 mm | Port Connector | View Product |
| SS-10M1-PC-6M | 316 Stainless Steel | 10 mm | Port Connector | 6 mm | Port Connector | View Product |
| SS-10M1-PC-8M | 316 Stainless Steel | 10 mm | Port Connector | 8 mm | Port Connector | View Product |
| SS-1211-PC | 316 Stainless Steel | 3/4 in. | Swagelok® Tube Adapter | 3/4 in. | Port Connector | View Product |
| SS-1211-PC-8 | 316 Stainless Steel | 1/2 in. | Swagelok® Tube Adapter | 3/4 in. | Port Connector | View Product |
| SS-12M1-PC | 316 Stainless Steel | 12 mm | Swagelok® Tube Adapter | 12 mm | Port Connector | View Product |
| SS-12M1-PC-10M | 316 Stainless Steel | 12 mm | Port Connector | 10 mm | Port Connector | View Product |
| SS-12M1-PC-6M | Acero inoxidable 316 | 12 mm | Tubo manguito conector | 6 mm | Tubo manguito conector | View Product |
| SS-12M1-PC-8M | Acero inoxidable 316 | 12 mm | Tubo manguito conector | 8 mm | Tubo manguito conector | View Product |
| SS-1611-PC | Acero inoxidable 316 | 1 pulg. | Adaptador a tubo Swagelok® | 1 pulg. | Tubo manguito conector | View Product |
| SS-1611-PC-12 | Acero inoxidable 316 | 3/4 pulg. | Adaptador a tubo Swagelok® | 1 pulg. | Tubo manguito conector | View Product |
| SS-1611-PC-8 | Acero inoxidable 316 | 1/2 pulg. | Adaptador a tubo Swagelok® | 1 pulg. | Tubo manguito conector | View Product |
| SS-16M1-PC | Acero inoxidable 316 | 16 mm | Adaptador a tubo Swagelok® | 16 mm | Tubo manguito conector | View Product |
| SS-16M1-PC-12M | Acero inoxidable 316 | 16 mm | Tubo manguito conector | 12 mm | Tubo manguito conector | View Product |
| SS-18M1-PC | Acero inoxidable 316 | 18 mm | Adaptador a tubo Swagelok® | 18 mm | Tubo manguito conector | View Product |
| SS-2000-PC | Acero inoxidable 316 | 1 1/4 pulg. | Adaptador a tubo Swagelok® | 1 1/4 pulg. | Tubo manguito conector | View Product |
| SS-201-PC | Acero inoxidable 316 | 1/8 pulg. | Adaptador a tubo Swagelok® | 1/8 pulg. | Tubo manguito conector | View Product |
| SS-201-PC-1 | Нержавеющая сталь 316 | 1/8 дюйма | Соединение для проходного канала | 1/16 дюйма | Соединение для проходного канала | View Product |
| SS-20M1-PC | Нержавеющая сталь 316 | 20 мм | Трубный переходник Swagelok® | 20 мм | Соединение для проходного канала | View Product |
| SS-2400-PC | Нержавеющая сталь 316 | 1 1/2 дюйма | Трубный переходник Swagelok® | 1 1/2 дюйма | Соединение для проходного канала | View Product |
| SS-25M1-PC | Нержавеющая сталь 316 | 25 мм | Трубный переходник Swagelok® | 25 мм | Соединение для проходного канала | View Product |
| SS-3M1-PC | Нержавеющая сталь 316 | 3 мм | Трубный переходник Swagelok® | 3 мм | Соединение для проходного канала | View Product |
| SS-401-PC | Нержавеющая сталь 316 | 1/4 дюйма | Трубный переходник Swagelok® | 1/4 дюйма | Соединение для проходного канала | View Product |
| SS-401-PC-1 | Нержавеющая сталь 316 | 1/4 дюйма | Соединение для проходного канала | 1/16 дюйма | Соединение для проходного канала | View Product |
| SS-401-PC-2 | Нержавеющая сталь 316 | 1/4 дюйма | Соединение для проходного канала | 1/8 дюйма | Соединение для проходного канала | View Product |
| SS-401-PC-6M | Нержавеющая сталь 316 | 1/4 дюйма | Соединение для проходного канала | 6 мм | Соединение для проходного канала | View Product |
| SS-401-PCBLBQ | Нержавеющая сталь 316 | 1/4 дюйма | Трубный обжимной фитинг Swagelok® | 1/4 дюйма | Соединение для проходного канала | View Product |
| SS-501-PC | Нержавеющая сталь 316 | 5/16 дюйма | Трубный переходник Swagelok® | 5/16 дюйма | Соединение для проходного канала | View Product |
| SS-601-PC | Нержавеющая сталь 316 | 3/8 дюйма | Трубный переходник Swagelok® | 3/8 дюйма | Соединение для проходного канала | View Product |
| SS-601-PC-2 | Нержавеющая сталь 316 | 3/8 дюйма | Соединение для проходного канала | 1/8 дюйма | Соединение для проходного канала | View Product |
| SS-601-PC-4 | Нержавеющая сталь 316 | 3/8 дюйма | Соединение для проходного канала | 1/4 дюйма | Соединение для проходного канала | View Product |
| SS-6M1-PC | Нержавеющая сталь 316 | 6 мм | Трубный переходник Swagelok® | 6 мм | Соединение для проходного канала | View Product |
| SS-6M1-PC-3M | Нержавеющая сталь 316 | 6 мм | Трубный переходник Swagelok® | 6 мм | Соединение для проходного канала | View Product |
| SS-811-PC | Нержавеющая сталь 316 | 1/2 дюйма | Трубный переходник Swagelok® | 1/2 дюйма | Соединение для проходного канала | View Product |
| SS-811-PC-4 | Нержавеющая сталь 316 | 1/2 дюйма | Трубный переходник Swagelok® | 1/4 дюйма | Соединение для проходного канала | View Product |
| SS-811-PC-6 | Нержавеющая сталь 316 | 3/8 дюйма | Трубный переходник Swagelok® | 1/2 дюйма | Соединение для проходного канала | View Product |
| SS-8M1-PC | Нержавеющая сталь 316 | 8 мм | Трубный переходник Swagelok® | 8 мм | Соединение для проходного канала | View Product |
| SS-8M1-PC-6M | Нержавеющая сталь 316 | 6 мм | Трубный переходник Swagelok® | 8 мм | Соединение для проходного канала | View Product |
Contact
If you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.