text.skipToContent text.skipToNavigation
fluid distribution headers

Swagelok® Fluid Distribution Headers

Swagelok fluid distribution headers (FDH) are common components used in a variety of gas and liquid applications. They provide a flow path while allowing multiple outlets, acting much like a large branch fitting.

Contact Us For More Information

Swagelok fluid distribution headers are piping assemblies that can act as distribution manifolds or collection manifolds. With an inlet on one end, a drain on the other end, and multiple outlets on either side, the FDH uses Swagelok components for enhanced reliability. Swagelok FDHs are available in 1 and 2 in. sizes.

An extruded manifold body design features squared sides that mount solidly and prevent twisting. Standard branch locations offer flexibility, as additional outlets can be added to the header without welding, and because the FDH can be ordered with two- to 16-branch outlets with or without valves, users can add ports as needed. You can select from a variety of high-quality valves and end connections, all manufactured by Swagelok to create manifolds for use at working pressures up to 3000 psig (206 bar). Mounting brackets can be positioned by the installer.

Learn More About Swagelok’s Fluid System Assembly Service

Fluid Distribution Headers Catalogs

Locate detailed product information, including materials of construction, pressure and temperature ratings, options, and accessories.

Swagelok design and assembly services

Custom Fabrication for All Industries

Learn how Swagelok-trained specialists can save you time and improve your fluid system performance by designing and assembling systems for you.

Find the Support You Need

Swagelok Resources Curated for You

Panel de instrumentación analítica con válvulas y manómetros Swagelok
Consejos para Mantener una Muestra Representativa en un Sistema de Instrumentación Analítica

Mantener una muestra representativa en un sistema de instrumentación analítica puede ser difícil. Aprenda cómo identificar los problemas más importantes y evitar las complicaciones derivadas de una muestra de representatividad en riesgo por parte de los expertos de Swagelok.

Un empleado de Shenyang Blower Works utiliza un sistema de fluidos construido con componentes Swagelok
Cómo el Grupo Shenyang Blower Works Mejoró la Seguridad y la Fiabilidad

Vea cómo Swagelok Shangai ha ayudado a Shenyang Blower Works Group Corporation a conseguir consistencia, fiabilidad y ahorro de costes para sus clientes, a la vez que ha mejorado su propia seguridad y eficiencia de producción.

Rosendahl Nextrom y Swagelok colaboran para maximizar la eficiencia operativa
광섬유 장비 제조업체가 맞춤형 솔루션으로 효율을 높인 사례

로젠달 넥스트롬(Rosendahl Nextrom)은 1980년대부터 Swagelok에 의존하여 사업을 확장해왔습니다. 이 회사가 경쟁업체보다 앞서며 업계 리더 지위를 유지하도록 해준 솔루션에 대해 자세히 알아보십시오.

사례 연구: Swagelok 맞춤형 유체 시스템 어셈블리를 사용하여 생산을 강화한 Charbonneau Industries의 예
맞춤형 유체 시스템 어셈블리로 생산성 향상

Charbonneau Industries가 Swagelok 맞춤 솔루션의 사전 제작된 열 릴리프 밸브(thermal relief valve) 시스템을 통해 생산 시간을 단축하고, 인건비를 절감하며, 시스템 품질을 확보하여 핵심 역량에 집중할 수 있었던 방법을 알아보십시오.

このプロセスには数分間かかる場合があります。このままお待ちください。