Swagelok® Thermoplastic Hose
Swagelok® thermoplastic (nylon and polyethylene) core hoses are ruggedly designed to withstand high impulse pressure cycles and dynamic motion, providing strong performance in hydraulic and compressed natural gas (CNG) vehicle fueling applications.
View Thermoplastic HosesSwagelok thermoplastic hoses provide strong pressure impulse performance when used with hydraulic pumps and ball valve applications. These hoses perform particularly well in CNG vehicle fueling applications due to the hoses’ resistance to high pressure change, and they are available with NGV and ECE R110 alternative fuel certification.
Our high-performance, multipurpose smooth-bore nylon core hose connects quickly and safely in hydraulic, natural gas, and other general industrial applications with a variety of end connections. Smooth inner wall provides flow control and enhanced drainability for precision and cleanliness while the polyurethane cover resists abrasion.
Swagelok polyethylene hose core material is compliant with FDA 21 CFR Part 177 1520 and NSF-51, making it a reliable option for use in food, dairy, and water applications. Internal fiber braid reinforcement layers improve pressure containment and flexibility. The polyurethane cover resists abrasion and prevents moisture entrapment and system contamination.
Need assistance with thermoplastic hose selection?
サーモプラスチック・ホースのカテゴリー
Hose and Flexible Tubing Catalogs
Locate detailed product information, including materials of construction, pressure and temperature ratings, options, and accessories.
■ コア材質:メタル、PTFE、PFA、ビニール、ナイロン、ポリエチレン、ゴム/■ ホース径(呼び径)サイズ:1/8 インチから2 インチまで/■ 豊富なエンド・コネクション(インチ・サイズ/ミリ・サイズ)/■ 長さ:ユーザー指定可能/■ オプション:カバー、タグ、テストなど
Swagelok® Hose Advisory Services
Learn how to enhance your hose selection, installation, inspection, and maintenance procedures to improve hose life and performance, reducing costs in the process.
Read About Hose ManagementSwagelok Resources Curated for You
3 Steps to Hose Safety & Lower Plant Costs
Industrial hose safety is often deprioritized during regular plant maintenance. It is important hoses receive the attention they deserve—leaks and wear can put your facility at risk. Learn tips to avoid dangerous situations while lowering plant costs.
How an Industrial Hose Maintenance Plan Could Save Your Plant Thousands
Knowing the proper time to replace your industrial hoses can save your plant thousands in maintenance costs. Learn how to evaluate your systems and develop a preventive maintenance plan to manage the health of your hoses.
Industrial Hose Replacement: Core Tube Material Considerations
When selecting an industrial hose, the first place to start is the core tube—the hose’s innermost layer. Learn how to select the ideal hose for your application with information on core tube materials & wall construction from the experts at Swagelok.
Tipps zur Auswahl der passenden Schlauchverstärkung
Industrielle Schläuche sind in der Regel mit einer Verstärkung ausgestattet, die für eine längere Haltbarkeit und höhere Leistungsfähigkeit des Schlauchs sorgt. Erfahren Sie mehr über die unterschiedlichen Arten von Verstärkungen und welche für Ihre Fluidsystemanwendung am besten geeignet ist.