Swagelok VCO® O-Ring Face Seal Fittings
Easy-to-assemble Swagelok VCO® O-ring face seal fittings feature a metal-to-elastomer seal contained entirely in the fitting body that allows for simple, rapid, leak-tight installation in high-purity and general industrial pipe, tube, and welded systems.
View VCO® O-Ring Face Seal FittingsSwagelok VCO® O-ring face seal fittings are suitable for use with high to critical vacuum pressures and over a wide range of temperatures. The captive O-ring responsible for sealing is completely contained in the fitting body for maximum efficiency, and a smooth finish on the gland face facilitates a positive seal. O-rings are available in a variety of materials to maximize system compatibility.
Our vacuum coupling O-ring (VCO®) fittings can be easily assembled, minimizing installation time and making them ideal for use in situations where components may require replacement or frequent service. They can also be used where space is a limitation, as no axial clearance is required for installation. Because the face seal fitting design has less area of entrapment and is cleaner than tube fittings, limiting the potential for contamination, Swagelok VCO® fittings are also compatible with high-purity applications.
Need assistance with fittings selection?
VCO® Oリング式面シール継手のカテゴリー
VCO O-Ring Face Seal Fittings Catalogs
Locate detailed product information, including materials of construction, pressure and temperature ratings, options, and accessories.
■ サイズ:1/8 インチから1 インチまで/■ 材質:316ステンレス鋼または316Lステンレス鋼/■ エンド・コネクション・タイプ:チューブ、NPT、SAEねじ、溶接
The Swagelok® Tube Fitting Advantage
Swagelok tube fittings are designed to meet your highest expectations for safety and dependability, featuring proven design, precise manufacturing, and superior raw materials.
Discover the Advantage関連資料/コラム記事
継手の基礎:ねじのサイズとピッチを識別する
経験豊かなベテランでも、ねじを識別するのは容易ではありません。今回は、継手のねじのサイズとピッチを、ノギス、ねじピッチ・ゲージ、ねじ識別ガイドで識別する方法を紹介します
Optimiser des applications pétrolières et gazières mettant en œuvre des moyennes pressions avec des raccords à compression
Pour des applications moyenne pression dans des installations pétrolières et gazières de surface, découvrez les avantages des raccords à compression par rapport aux traditionnels raccords filetés à extrémité conique en termes de vitesse d’installation et de performance.
瀋陽ブロワー・ワークス・グループ、安全性と信頼性の向上を実現
瀋陽ブロワー・ワークス・グループ・コーポレーションは、スウェージロック上海のサポートによって、顧客のアプリケーションの一貫性、信頼性、コスト削減を実現したばかりか、自社の安全性および生産効率も向上させることができました。
Swagelok 튜브 피팅 설치
이 비디오는 일관성, 품질, 신뢰성 측면에서 국제적인 명성을 쌓아온 Swagelok 튜브 피팅을 설치하는 필수 단계를 보여줍니다.