Regulators — Back-Pressure Regulators, Spring-Loaded
Your local authorized Swagelok sales and service center may have additional options.
-
Back-Pressure Regulators, Spring-Loaded — 역압(Back-Pressure) 레귤레이터
Your local authorized Swagelok sales and service center may have additional options.Contact UsPart #Body MaterialMaximum Inlet PressurePressure Control RangePortsPort ConfigurationKBP1E0A4A5A20000 316 스테인리스강 50psig (3.4bar) 0 ~ 50psig(3.4bar) 1/4인치 암나사 NPT A KBP1F0A4A5A20000 316 스테인리스강 100psig(6.8bar) 0 ~ 100psig(6.8bar) 1/4인치 암나사 NPT A KBP1F0D4A5A20000 316 스테인리스강 100psig(6.8bar) 0 ~ 100psig(6.8bar) 1/4인치 암나사 NPT D KBP1G0A4A5A20000 316 스테인리스강 250psig(17.2bar) 0 ~ 250psig(17.2bar) 1/4인치 암나사 NPT A KBP1J0A4A5A20000 316 스테인리스강 500psig(34.4bar) 0 ~ 500psig(34.4bar) 1/4인치 암나사 NPT A
Product Availability by Store Location
Hours