|
Игольчатый клапан с резьбовой крышкой и подъемной заглушкой из нерж. стали, седло из ацеталя, наруж. резьба NPT 1/2 дюйма – внутр. резьба NPT 1/2 дюйма, отверстие для манометра
Part #: SS-5PDGM8-F8
|
||||||||||||||||||||||||||||||||||||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
Specifications
Straight Pattern with Gauge PortRising plug valves offer a roddable, straight-through orifice, gauge ports, and a variety of material options for system versatility. Log in or Register to view price ContactIf you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.
Safe Product Selection
The complete catalog contents must be reviewed to ensure that the system designer and user make a safe product selection. When selecting products, the total system design must be considered to ensure safe, trouble-free performance. Function, material compatibility, adequate ratings, proper installation, operation, and maintenance are the responsibilities of the system designer and user. Warning: Do not mix/interchange Swagelok products or components not governed by industrial design standards, including Swagelok tube fitting end connections, with those of other manufacturers. |
The complete catalog contents must be reviewed to ensure that the system designer and user make a safe product selection. When selecting products, the total system design must be considered to ensure safe, trouble-free performance. Function, material compatibility, adequate ratings, proper installation, operation, and maintenance are the responsibilities of the system designer and user.
Warning: Do not mix/interchange Swagelok products or components not governed by industrial design standards, including Swagelok tube fitting end connections, with those of other manufacturers.
Игольчатый клапан с резьбовой крышкой и подъемной заглушкой из нерж. стали, седло из ацеталя, наруж. резьба NPT 1/2 дюйма – внутр. резьба NPT 1/2 дюйма, отверстие для манометра
Log in or Register to view price
Catalogs
Straight Pattern with Gauge Port
Прочищаемый прямоточный условный проход обеспечивает максимальный расход, Рабочее давление до 413 бар (6000 фунтов на кв. дюйм, ман.), Уплотнение ниже резьбы, Заменяемая конструкция седла и наконечника штока
Features: Limits access to manually actuated valves;Lockout accessory enables compliance with OSHA Lockout/Tagout, Standard 29 CFR Part 1910.147, Control of Hazardous Energy Bright safety orange color promotes high visibility. Other colors are available.
Specifications
SS-5PDGM8-F8 — Игольчатый клапан с резьбовой крышкой и подъемной заглушкой из нерж. стали, седло из ацеталя, наруж. резьба NPT 1/2 дюйма – внутр. резьба NPT 1/2 дюйма, отверстие для манометра
| Attribute | Value |
|---|---|
| Body Material | 316 Stainless Steel |
| Cleaning Process | Standard Cleaning and Packaging (SC-10) |
| Connection 1 Size | 1/2 in. |
| Connection 1 Type | Male NPT |
| Connection 2 Size | 1/2 in. |
| Connection 2 Type | Female NPT |
| CV Maximum | 1.8 |
| Feature | 1/2" Gauge Port |
| Low Emissions Certified | Yes |
| Maximum Temperature, °F (°C) | 250 (121) |
| Minimum Temperature, °F (°C) | -20 (-28) |
| eClass (4.1) | 37010201 |
| eClass (5.1.4) | 37010201 |
| eClass (6.0) | 37010203 |
| eClass (6.1) | 37010203 |
| eClass (10.1) | 37010203 |
| UNSPSC (4.03) | 40141602 |
| UNSPSC (10.0) | 40141602 |
| UNSPSC (11.0501) | 40141602 |
| UNSPSC (13.0601) | 40141602 |
| UNSPSC (15.1) | 40141602 |
| UNSPSC (17.1001) | 40183103 |
Resources
Drawings
Two-dimensional renderings are available for this product. Download the CAD file.
Three-dimensional renderings are available for this product. Download the CAD file.
Sales drawings are available for this product. Download the files.
Similar Products
|
Part #
|
Body Material
|
Connection 1 Size
|
Connection 1 Type
|
Connection 2 Size
|
Connection 2 Type
|
|
|---|---|---|---|---|---|---|
| SS-4PDGF4 | Нержавеющая сталь 316 | 1/4 дюйма | Внутр. резьба NPT | 1/4 дюйма | Внутр. резьба NPT | View Product |
Contact
If you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.