text.skipToContent text.skipToNavigation

Swagelok T-Reduzierverschraubung, Edelstahl, 1/4 Zoll Rohrverschraubung x 1/4 Zoll Rohrverschraubung x 1/8 Zoll Rohrverschraubung

Part #: SS-400-3-4-2

Specifications

Attribute Value
Body Material 316 Stainless Steel
Bored Through No
Cleaning Process Standard Cleaning and Packaging (SC-10)
Connection 1 Size 1/4 in.
Connection 1 Type Swagelok® Tube Fitting
Connection 2 Size 1/4 in.
Connection 2 Type Swagelok® Tube Fitting
Connection 3 Size 1/8 in.
Connection 3 Type Swagelok® Tube Fitting
Flow Restrictor No
eClass (4.1) 37020716
eClass (5.1.4) 37020506
eClass (6.0) 37020506
eClass (6.1) 37020506
eClass (10.1) 37020506
UNSPSC (4.03) 40142603
UNSPSC (10.0) 40142615
UNSPSC (11.0501) 40142605
UNSPSC (13.0601) 40183102
UNSPSC (15.1) 40183102
UNSPSC (17.1001) 40183102
Tees

Tee reducer fitting connects tubing of varying sizes in a three-way configuration—ideal for branching flow in compact, critical systems.

Contact

If you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.


Sichere Produktauswahl:

Der Kataloginhalt muss ganz durchgelesen werden, um sicherzustellen, dass der Systementwickler und der Benutzer eine sichere Produktauswahl treffen. Bei der Auswahl von Produkten muss die gesamte Systemanordnung berücksichtigt werden, um eine sichere, störungsfreie Funktion zu gewährleisten. Der Systemdesigner und der Benutzer sind für Funktion, Materialverträglichkeit, entsprechende Leistungsdaten und Einsatzgrenzen sowie für die vorschriftsmäßige Handhabung, den Betrieb und die Wartung verantwortlich.

Warning: Do not mix/interchange Swagelok products or components not governed by industrial design standards, including Swagelok tube fitting end connections, with those of other manufacturers.

Swagelok T-Reduzierverschraubung, Edelstahl, 1/4 Zoll Rohrverschraubung x 1/4 Zoll Rohrverschraubung x 1/8 Zoll Rohrverschraubung

Part #: SS-400-3-4-2
View Catalog

Add To Favorites

Catalogs

Tees

Tee reducer fitting connects tubing of varying sizes in a three-way configuration—ideal for branching flow in compact, critical systems.

Specifications

SS-400-3-4-2 — Swagelok T-Reduzierverschraubung, Edelstahl, 1/4 Zoll Rohrverschraubung x 1/4 Zoll Rohrverschraubung x 1/8 Zoll Rohrverschraubung

Attribute Value
Body Material 316 Stainless Steel
Bored Through No
Cleaning Process Standard Cleaning and Packaging (SC-10)
Connection 1 Size 1/4 in.
Connection 1 Type Swagelok® Tube Fitting
Connection 2 Size 1/4 in.
Connection 2 Type Swagelok® Tube Fitting
Connection 3 Size 1/8 in.
Connection 3 Type Swagelok® Tube Fitting
Flow Restrictor No
eClass (4.1) 37020716
eClass (5.1.4) 37020506
eClass (6.0) 37020506
eClass (6.1) 37020506
eClass (10.1) 37020506
UNSPSC (4.03) 40142603
UNSPSC (10.0) 40142615
UNSPSC (11.0501) 40142605
UNSPSC (13.0601) 40183102
UNSPSC (15.1) 40183102
UNSPSC (17.1001) 40183102
Select a New Product with Similar Specs

Resources

Drawings
2D

Two-dimensional renderings are available for this product. Download the CAD file.

3D

Three-dimensional renderings are available for this product. Download the CAD file.

Sales Drawing

Sales drawings are available for this product. Download the files.

Similar Products

Part #
Body Material
Connection 1 Size
Connection 1 Type
Connection 2 Size
Connection 2 Type
B-600-3-6-4 Messing 3/8 Zoll Swagelok® Rohrverschraubung 3/8 Zoll Swagelok® Rohrverschraubung View Product
B-810-3-8-4 Messing 1/2 Zoll Swagelok® Rohrverschraubung 1/2 Zoll Swagelok® Rohrverschraubung View Product
B-810-3-8-6 Messing 1/2 Zoll Swagelok® Rohrverschraubung 1/2 Zoll Swagelok® Rohrverschraubung View Product
SS-1010-3-10-6 Edelstahl 316 5/8 Zoll Swagelok® Rohrverschraubung 5/8 Zoll Swagelok® Rohrverschraubung View Product
SS-10M0-3-10M-6M Edelstahl 316 10 mm Swagelok® Rohrverschraubung 10 mm Swagelok® Rohrverschraubung View Product
SS-1210-3-12-4 Edelstahl 316 3/4 Zoll Swagelok® Rohrverschraubung 3/4 Zoll Swagelok® Rohrverschraubung View Product
SS-1210-3-12-6 Edelstahl 316 3/4 Zoll Swagelok® Rohrverschraubung 3/4 Zoll Swagelok® Rohrverschraubung View Product
SS-1210-3-12-8 Edelstahl 316 3/4 Zoll Swagelok® Rohrverschraubung 3/4 Zoll Swagelok® Rohrverschraubung View Product
SS-1210-3-12-8SC11 Edelstahl 316 3/4 Zoll Swagelok® Rohrverschraubung 3/4 Zoll Swagelok® Rohrverschraubung View Product
SS-1210-3-6-6 Edelstahl 316 3/4 Zoll Swagelok® Rohrverschraubung 3/8 Zoll Swagelok® Rohrverschraubung View Product
SS-1210-3-8-8 Edelstahl 316 3/4 Zoll Swagelok® Rohrverschraubung 1/2 Zoll Swagelok® Rohrverschraubung View Product
SS-12M0-3-12M-6M Edelstahl 316 12 mm Swagelok® Rohrverschraubung 12 mm Swagelok® Rohrverschraubung View Product
SS-1610-3-16-12 Edelstahl 316 1 Zoll Swagelok® Rohrverschraubung 1 Zoll Swagelok® Rohrverschraubung View Product
SS-1610-3-16-6 Edelstahl 316 1 Zoll Swagelok® Rohrverschraubung 1 Zoll Swagelok® Rohrverschraubung View Product
SS-1610-3-16-8 Edelstahl 316 1 Zoll Swagelok® Rohrverschraubung 1 Zoll Swagelok® Rohrverschraubung View Product
SS-16M0-3-16M-12M Edelstahl 316 16 mm Swagelok® Rohrverschraubung 16 mm Swagelok® Rohrverschraubung View Product
SS-18M0-3-18M-12M Edelstahl 316 18 mm Swagelok® Rohrverschraubung 18 mm Swagelok® Rohrverschraubung View Product
SS-2000-3-20-16 Edelstahl 316 1 1/4 Zoll Swagelok® Rohrverschraubung 1 1/4 Zoll Swagelok® Rohrverschraubung View Product
SS-22M0-3-22M-12M Edelstahl 316 22 mm Swagelok® Rohrverschraubung 22 mm Swagelok® Rohrverschraubung View Product
SS-2400-3-24-16 Edelstahl 316 1 1/2 Zoll Swagelok® Rohrverschraubung 1 1/2 Zoll Swagelok® Rohrverschraubung View Product
SS-25M0-3-25M-12M Edelstahl 316 25 mm Swagelok® Rohrverschraubung 25 mm Swagelok® Rohrverschraubung View Product
SS-600-3-4-6 Edelstahl 316 3/8 Zoll Swagelok® Rohrverschraubung 1/4 Zoll Swagelok® Rohrverschraubung View Product
SS-600-3-6-4 Edelstahl 316 3/8 Zoll Swagelok® Rohrverschraubung 3/8 Zoll Swagelok® Rohrverschraubung View Product
SS-810-3-4-8 Edelstahl 316 1/2 Zoll Swagelok® Rohrverschraubung 1/4 Zoll Swagelok® Rohrverschraubung View Product
SS-810-3-6-6 Edelstahl 316 1/2 Zoll Swagelok® Rohrverschraubung 3/8 Zoll Swagelok® Rohrverschraubung View Product
SS-810-3-8-4 Edelstahl 316 1/2 Zoll Swagelok® Rohrverschraubung 1/2 Zoll Swagelok® Rohrverschraubung View Product
SS-810-3-8-4SC11 Edelstahl 316 1/2 Zoll Swagelok®-Rohrverschraubung 1/2 Zoll Swagelok®-Rohrverschraubung View Product
SS-810-3-8-6 Edelstahl 316 1/2 Zoll Swagelok® Rohrverschraubung 1/2 Zoll Swagelok® Rohrverschraubung View Product
SS-8M0-3-8M-6M Edelstahl 316 8 mm Swagelok® Rohrverschraubung 8 mm Swagelok® Rohrverschraubung View Product

お問い合わせ

本製品に関するご質問は、担当のスウェージロック指定販売会社までお問い合わせください。指定販売会社は、投資を最大限に活用するためのアドバイスも提供いたします。

This process may take several minutes. Please be patient and remain on the page.