Rohrverschraubungen und Adapter — Rohradapter — Gerade Ausführungen
Por favor, seleccione las opciones para configurar su producto para ver los precios o añadirlo a su lista.
Borrar todo
Borrar todo
Catálogos
Rohrverschraubungen und Adapter — Rohradapter — Gerade Ausführungen
Erzielen Sie leckfreie Leistung mit robuster Rohrerfassung und Vibrationswiderstand. Die Rohrverschraubungen von Swagelok bewähren sich seit mehr als 65 Jahren unter extremen Bedingungen. Die Leistung ist auch in zahlreichen veröffentlichten Testberichten dokumentiert.
Gaugeable Alloy 2507 Super Duplex Tube Fittings
The proven Swagelok® tube fitting design manufactured from corrosion-resistant alloy 2507 with NORSOK M0630 and M-650 compliance standard, NACE MR0175/ISO 15156 optional.
Gaugeable Tube Fittings and Adapter Fittings
Swagelok® tube fittings and tube adapters reduce the risk of costly system downtime with reliable tubing connections and are available in a variety of sizes and materials.
Productos similares
|
# de Pieza
|
Material del Cuerpo
|
Tamaño conexión 1
|
Tipo de conexión 1
|
Tamaño conexión 2
|
Tipo de conexión 2
|
|
|---|---|---|---|---|---|---|
| 2507-8-TA-1-8-SG2 | Super Duplex Stainless Steel | 1/2 in. | Swagelok® Tube Adapter | 1/2 in. | Male NPT | Ver producto |
| B-10-MTA-1-4RS | Brass | 10 mm | Swagelok® Tube Adapter | 1/4 in. | Male ISO Parallel Thread | Ver producto |
| B-10-TA-1-8 | Brass | 5/8 in. | Swagelok® Tube Adapter | 1/2 in. | Male NPT | Ver producto |
| B-12-MTA-1-4RS | Brass | 12 mm | Swagelok® Tube Adapter | 1/4 in. | Male ISO Parallel Thread | Ver producto |
| B-12-TA-1-12 | Brass | 3/4 in. | Swagelok® Tube Adapter | 3/4 in. | Male NPT | Ver producto |
| B-400-A-4ANF | Brass | 1/4 in. | Swagelok® Tube Adapter | 1/4 in. | Female 37° Flare | Ver producto |
| B-4-TA-1-2 | Brass | 1/4 in. | Swagelok® Tube Adapter | 1/8 in. | Male NPT | Ver producto |
| B-4-TA-1-4 | Brass | 1/4 in. | Swagelok® Tube Adapter | 1/4 in. | Male NPT | Ver producto |
| B-4-TA-7-4 | Brass | 1/4 in. | Swagelok® Tube Adapter | 1/4 in. | Female NPT | Ver producto |
| B-4-TA-7-6 | Brass | 1/4 in. | Swagelok® Tube Adapter | 3/8 in. | Female NPT | Ver producto |
| B-6-TA-1-4 | Brass | 3/8 in. | Swagelok® Tube Adapter | 1/4 in. | Male NPT | Ver producto |
| B-6-TA-7-4 | Brass | 3/8 in. | Swagelok® Tube Adapter | 1/4 in. | Female NPT | Ver producto |
| B-8-MTA-1-4RS | Brass | 8 mm | Swagelok® Tube Adapter | 1/4 in. | Male ISO Parallel Thread | Ver producto |
| B-8-TA-1-8 | Brass | 1/2 in. | Swagelok® Tube Adapter | 1/2 in. | Male NPT | Ver producto |
| B-8-TA-7-6 | Brass | 1/2 in. | Swagelok® Tube Adapter | 3/8 in. | Female NPT | Ver producto |
| B-8-TA-7-8 | Brass | 1/2 in. | Swagelok® Tube Adapter | 1/2 in. | Female NPT | Ver producto |
| S-6-TA-1-4 | Carbon Steel | 3/8 in. | Swagelok® Tube Adapter | 1/4 in. | Male NPT | Ver producto |
| SS-10-MTA-1-4 | 316 Stainless Steel | 10 mm | Swagelok® Tube Adapter | 1/4 in. | Male NPT | Ver producto |
| SS-10-MTA-1-4RS | 316 Stainless Steel | 10 mm | Swagelok® Tube Adapter | 1/4 in. | Male ISO Parallel Thread | Ver producto |
| SS-10-MTA-1-4RT | 316 Stainless Steel | 10 mm | Swagelok® Tube Adapter | 1/4 in. | Male ISO Tapered Thread | Ver producto |
| SS-10-MTA-1-6 | 316 Stainless Steel | 10 mm | Swagelok® Tube Adapter | 3/8 in. | Male NPT | Ver producto |
| SS-10-MTA-1-6RS | 316 Stainless Steel | 10 mm | Swagelok® Tube Adapter | 3/8 in. | Male ISO Parallel Thread | Ver producto |
| SS-10-MTA-1-6RT | 316 Stainless Steel | 10 mm | Swagelok® Tube Adapter | 3/8 in. | Male ISO Tapered Thread | Ver producto |
| SS-10-MTA-1-8 | 316 Stainless Steel | 10 mm | Swagelok® Tube Adapter | 1/2 in. | Male NPT | Ver producto |
| SS-10-MTA-1-8RS | 316 Stainless Steel | 10 mm | Swagelok® Tube Adapter | 1/2 in. | Male ISO Parallel Thread | Ver producto |
| SS-10-MTA-7-4 | 316 Stainless Steel | 10 mm | Swagelok® Tube Adapter | 1/4 in. | Female NPT | Ver producto |
| SS-10-MTA-7-4RG | 316 Stainless Steel | 10 mm | Swagelok® Tube Adapter | 1/4 in. | Female ISO Parallel Gauge Thread | Ver producto |
| SS-10-MTA-7-4RT | 316 Stainless Steel | 10 mm | Swagelok® Tube Adapter | 1/4 in. | Female ISO Tapered Thread | Ver producto |
| SS-10-MTA-7-8 | 316 Stainless Steel | 10 mm | Swagelok® Tube Adapter | 1/2 in. | Female NPT | Ver producto |
| SS-10-MTA-7-8RG | 316 Stainless Steel | 10 mm | Swagelok® Tube Adapter | 1/2 in. | Female ISO Parallel Gauge Thread | Ver producto |
| SS-10-TA-1-10ST | 316 Stainless Steel | 5/8 in. | Swagelok® Tube Adapter | 7/8-14 in. | Male SAE/MS Straight Thread | Ver producto |
| SS-10-TA-1-8 | 316 Stainless Steel | 5/8 in. | Swagelok® Tube Adapter | 1/2 in. | Male NPT | Ver producto |
| SS-10-TA-7-8 | 316 Stainless Steel | 5/8 in. | Swagelok® Tube Adapter | 1/2 in. | Female NPT | Ver producto |
| SS-1210-A-12ANF | 316 Stainless Steel | 3/4 in. | Swagelok® Tube Adapter | 3/4 in. | Female 37° AN | Ver producto |
| SS-12-MTA-1-4 | 316 Stainless Steel | 12 mm | Swagelok® Tube Adapter | 1/4 in. | Male NPT | Ver producto |
| SS-12-MTA-1-4RS | 316 Stainless Steel | 12 mm | Swagelok® Tube Adapter | 1/4 in. | Male ISO Parallel Thread | Ver producto |
| SS-12-MTA-1-4RT | 316 Stainless Steel | 12 mm | Swagelok® Tube Adapter | 1/4 in. | Male ISO Tapered Thread | Ver producto |
| SS-12-MTA-1-6RS | 316 Stainless Steel | 12 mm | Swagelok® Tube Adapter | 3/8 in. | Male ISO Parallel Thread | Ver producto |
| SS-12-MTA-1-6RT | 316 Stainless Steel | 12 mm | Swagelok® Tube Adapter | 3/8 in. | Male ISO Tapered Thread | Ver producto |
| SS-12-MTA-1-8 | 316 Stainless Steel | 12 mm | Swagelok® Tube Adapter | 1/2 in. | Male NPT | Ver producto |
| SS-12-MTA-1-8RS | 316 Stainless Steel | 12 mm | Swagelok® Tube Adapter | 1/2 in. | Male ISO Parallel Thread | Ver producto |
| SS-12-MTA-1-8RT | 316 Stainless Steel | 12 mm | Swagelok® Tube Adapter | 1/2 in. | Male ISO Tapered Thread | Ver producto |
| SS-12-MTA-7-4 | 316 Stainless Steel | 12 mm | Swagelok® Tube Adapter | 1/4 in. | Female NPT | Ver producto |
| SS-12-MTA-7-4RG | 316 Stainless Steel | 12 mm | Swagelok® Tube Adapter | 1/4 in. | Female ISO Parallel Gauge Thread | Ver producto |
| SS-12-MTA-7-8 | 316 Stainless Steel | 12 mm | Swagelok® Tube Adapter | 1/2 in. | Female NPT | Ver producto |
| SS-12-MTA-7-8RG | 316 Stainless Steel | 12 mm | Swagelok® Tube Adapter | 1/2 in. | Female ISO Parallel Gauge Thread | Ver producto |
| SS-12-MTA-7-8RP | 316 Stainless Steel | 12 mm | Swagelok® Tube Adapter | 1/2 in. | Female ISO Parallel Thread | Ver producto |
| SS-12-TA-1-12 | 316 Stainless Steel | 3/4 in. | Swagelok® Tube Adapter | 3/4 in. | Male NPT | Ver producto |
| SS-12-TA-1-12AN | 316 Stainless Steel | 3/4 in. | Swagelok® Tube Adapter | 3/4 in. | Male 37° AN | Ver producto |
| SS-12-TA-1-12RS | 316 Stainless Steel | 3/4 in. | Swagelok® Tube Adapter | 3/4 in. | Male ISO Parallel Thread | Ver producto |
| SS-12-TA-1-12RT | 316 Stainless Steel | 3/4 in. | Swagelok® Tube Adapter | 3/4 in. | Male ISO Tapered Thread | Ver producto |
| SS-12-TA-1-12ST | 316 Stainless Steel | 3/4 in. | Swagelok® Tube Adapter | 1 1/16-12 in. | Male SAE/MS Straight Thread | Ver producto |
| SS-12-TA-1-12W | 316 Stainless Steel | 3/4 in. | Swagelok® Tube Adapter | 3/4 in. | Male Pipe Weld | Ver producto |
| SS-12-TA-1-16 | 316 Stainless Steel | 3/4 in. | Swagelok® Tube Adapter | 1 in. | Male NPT | Ver producto |
| SS-12-TA-1-16ST | 316 Stainless Steel | 3/4 in. | Swagelok® Tube Adapter | 1 5/16-12 in. | Male SAE/MS Straight Thread | Ver producto |
| SS-12-TA-1-8 | 316 Stainless Steel | 3/4 in. | Swagelok® Tube Adapter | 1/2 in. | Male NPT | Ver producto |
| SS-12-TA-1-8RS | 316 Stainless Steel | 3/4 in. | Swagelok® Tube Adapter | 1/2 in. | Male ISO Parallel Thread | Ver producto |
| SS-12-TA-7-12 | 316 Stainless Steel | 3/4 in. | Swagelok® Tube Adapter | 3/4 in. | Female NPT | Ver producto |
| SS-12-TA-7-12RT | 316 Stainless Steel | 3/4 in. | Swagelok® Tube Adapter | 3/4 in. | Female ISO Tapered Thread | Ver producto |
| SS-12-TA-7-16 | 316 Stainless Steel | 3/4 in. | Swagelok® Tube Adapter | 1 in. | Female NPT | Ver producto |
| SS-12-TA-7-8 | 316 Stainless Steel | 3/4 in. | Swagelok® Tube Adapter | 1/2 in. | Female NPT | Ver producto |
| SS-1610-A-16ANF | 316 Stainless Steel | 1 in. | Pre-Swaged Swagelok® Tube Adapter | 1 in. | Female 37° Flare | Ver producto |
| SS-16-MTA-1-8 | 316 Stainless Steel | 16 mm | Swagelok® Tube Adapter | 1/2 in. | Male NPT | Ver producto |
| SS-16-MTA-1-8RS | 316 Stainless Steel | 16 mm | Swagelok® Tube Adapter | 1/2 in. | Male ISO Parallel Thread, Straight Shoulder | Ver producto |
| SS-16-MTA-7-8RG | 316 Stainless Steel | 16 mm | Swagelok® Tube Adapter | 1/2 in. | Female ISO Parallel Gauge Thread | Ver producto |
| SS-16-TA-1-12 | 316 Stainless Steel | 1 in. | Swagelok® Tube Adapter | 3/4 in. | Male NPT | Ver producto |
| SS-16-TA-1-16 | 316 Stainless Steel | 1 in. | Swagelok® Tube Adapter | 1 in. | Male NPT | Ver producto |
| SS-16-TA-1-16AN | 316 Stainless Steel | 1 in. | Swagelok® Tube Adapter | 1 in. | Male 37° AN | Ver producto |
| SS-16-TA-1-16RS | 316 Stainless Steel | 1 in. | Swagelok® Tube Adapter | 1 in. | Male ISO Parallel Thread | Ver producto |
| SS-16-TA-1-16RT | 316 ステンレス鋼 | 1 インチ | Swagelok®チューブ・アダプター | 1 インチ | ISO管用テーパーおねじ | Ver producto |
| SS-16-TA-1-16ST | 316 ステンレス鋼 | 1 インチ | Swagelok®チューブ・アダプター | 1 5/16-12 インチ | SAE/MS平行おねじ | Ver producto |
| SS-16-TA-1-8 | 316 ステンレス鋼 | 1 インチ | Swagelok®チューブ・アダプター | 1/2 インチ | NPTおねじ | Ver producto |
| SS-16-TA-7-12 | 316 ステンレス鋼 | 1 インチ | Swagelok®チューブ・アダプター | 3/4 インチ | NPTめねじ | Ver producto |
| SS-16-TA-7-16 | 316 ステンレス鋼 | 1 インチ | Swagelok®チューブ・アダプター | 1 インチ | NPTめねじ | Ver producto |
| SS-16-TA-7-8 | 316 ステンレス鋼 | 1 インチ | Swagelok®チューブ・アダプター | 1/2 インチ | NPTめねじ | Ver producto |
| SS-18-MTA-1-12RS | 316 ステンレス鋼 | 18 mm | Swagelok®チューブ・アダプター | 3/4 インチ | ISO管用平行おねじ | Ver producto |
| SS-18-MTA-1-8RS | 316 ステンレス鋼 | 18 mm | Swagelok®チューブ・アダプター | 1/2 インチ | ISO管用平行おねじ | Ver producto |
| SS-18-MTA-7-8RG | 316 ステンレス鋼 | 18 mm | Swagelok®チューブ・アダプター | 1/2 インチ | ISO管用平行めねじ | Ver producto |
| SS-1-TA-1-2 | 316 ステンレス鋼 | 1/16 インチ | Swagelok®チューブ・アダプター | 1/8 インチ | NPTおねじ | Ver producto |
| SS-200-A-2ANF | 316 ステンレス鋼 | 1/8 インチ | Swagelok®チューブ・アダプター | 1/8 インチ | 37°めすAN | Ver producto |
| SS-200-A-4ANF | 316 ステンレス鋼 | 1/8 インチ | Swagelok®チューブ・アダプター | 1/4 インチ | 37°めすAN | Ver producto |
| SS-20-TA-1-20 | 316 ステンレス鋼 | 1 1/4 インチ | Swagelok®チューブ・アダプター | 1 1/4 インチ | NPTおねじ | Ver producto |
| SS-24-TA-1-24 | 316 ステンレス鋼 | 1 1/2 インチ | 予備締めされたSwagelok® チューブ・アダプター | 1 1/2 インチ | NPTおねじ | Ver producto |
| SS-2-TA-1-2 | 316 ステンレス鋼 | 1/8 インチ | Swagelok®チューブ・アダプター | 1/8 インチ | NPTおねじ | Ver producto |
| SS-2-TA-1-2RS | 316 ステンレス鋼 | 1/8 インチ | Swagelok®チューブ・アダプター | 1/8 インチ | ISO管用平行おねじ | Ver producto |
| SS-2-TA-1-2ST | 316 ステンレス鋼 | 1/8 インチ | Swagelok®チューブ・アダプター | 5/16-24 インチ | SAE/MS平行おねじ | Ver producto |
| SS-2-TA-1-4 | 316 ステンレス鋼 | 1/8 インチ | Swagelok®チューブ・アダプター | 1/4 インチ | NPTおねじ | Ver producto |
| SS-2-TA-1-4RT | 316 ステンレス鋼 | 1/8 インチ | Swagelok®チューブ・アダプター | 1/4 インチ | ISO管用テーパーおねじ | Ver producto |
| SS-2-TA-1-OR | 316 ステンレス鋼 | 1/8 インチ | Swagelok®チューブ・アダプター | 5/16-24 インチ | SAE/MS平行おねじ | Ver producto |
| SS-2-TA-7-2 | 316 ステンレス鋼 | 1/8 インチ | Swagelok®チューブ・アダプター | 1/8 インチ | NPTめねじ | Ver producto |
| SS-2-TA-7-2RP | 316 ステンレス鋼 | 1/8 インチ | Swagelok®チューブ・アダプター | 1/8 インチ | ISO管用平行めねじ | Ver producto |
| SS-2-TA-7-4 | 316 ステンレス鋼 | 1/8 インチ | Swagelok®チューブ・アダプター | 1/4 インチ | NPTめねじ | Ver producto |
| SS-32-TA-1-32 | 316 ステンレス鋼 | 2 インチ | 予備締めされたSwagelok®チューブ・アダプター | 2 インチ | NPTおねじ | Ver producto |
| SS-400-A-4ANF | 316 ステンレス鋼 | 1/4 インチ | Swagelok®チューブ・アダプター | 1/4 インチ | 37°めすAN | Ver producto |
| SS-4-TA-1-2 | 316 ステンレス鋼 | 1/4 インチ | Swagelok®チューブ・アダプター | 1/8 インチ | NPTおねじ | Ver producto |
| SS-4-TA-1-2RS | Нержавеющая сталь 316 | 1/4 дюйма | Трубный переходник Swagelok® | 1/8 дюйма | Наруж. цилиндрическая резьба ISO | Ver producto |
| SS-4-TA-1-2RT | Нержавеющая сталь 316 | 1/4 дюйма | Трубный переходник Swagelok® | 1/8 дюйма | Наруж. коническая резьба ISO | Ver producto |
| SS-4-TA-1-4 | Нержавеющая сталь 316 | 1/4 дюйма | Трубный переходник Swagelok® | 1/4 дюйма | Наруж. резьба NPT | Ver producto |
| SS-4-TA-1-4AN | Нержавеющая сталь 316 | 1/4 дюйма | Трубный переходник Swagelok® | 1/4 дюйма | Наруж. резьба 37° AN | Ver producto |
| SS-4-TA-1-4RS | Нержавеющая сталь 316 | 1/4 дюйма | Трубный переходник Swagelok® | 1/4 дюйма | Наруж. цилиндрическая резьба ISO | Ver producto |
| SS-4-TA-1-4RT | Нержавеющая сталь 316 | 1/4 дюйма | Трубный переходник Swagelok® | 1/4 дюйма | Наруж. коническая резьба ISO | Ver producto |
| SS-4-TA-1-4SC11 | Нержавеющая сталь 316 | 1/4 дюйма | Трубный переходник Swagelok® | 1/4 дюйма | Наруж. резьба NPT | Ver producto |
| SS-4-TA-1-4ST | Нержавеющая сталь 316 | 1/4 дюйма | Трубный переходник Swagelok® | 7/16-20 дюймов | Наружная цилиндрическая резьба SAE/MS | Ver producto |
| SS-4-TA-1-4W | Нержавеющая сталь 316 | 1/4 дюйма | Трубный переходник Swagelok® | 1/4 дюйма | Вставное толстостенное трубное соединение под приварку | Ver producto |
| SS-4-TA-1-6 | Нержавеющая сталь 316 | 1/4 дюйма | Трубный переходник Swagelok® | 3/8 дюйма | Наруж. резьба NPT | Ver producto |
| SS-4-TA-1-6RS | Нержавеющая сталь 316 | 1/4 дюйма | Трубный переходник Swagelok® | 3/8 дюйма | Наружная цилиндрическая резьба ISO, прямой буртик | Ver producto |
| SS-4-TA-1-8 | Нержавеющая сталь 316 | 1/4 дюйма | Трубный переходник Swagelok® | 1/2 дюйма | Наруж. резьба NPT | Ver producto |
| SS-4-TA-1-OR | Нержавеющая сталь 316 | 1/4 дюйма | Трубный переходник Swagelok® | 7/16-20 дюймов | Наружная цилиндрическая резьба SAE/MS | Ver producto |
| SS-4-TA-7-2 | Нержавеющая сталь 316 | 1/4 дюйма | Трубный переходник Swagelok® | 1/8 дюйма | Внутр. резьба NPT | Ver producto |
| SS-4-TA-7-2RP | Нержавеющая сталь 316 | 1/4 дюйма | Трубный переходник Swagelok® | 1/8 дюйма | Внутр. цилиндрическая резьба ISO | Ver producto |
| SS-4-TA-7-2RT | Нержавеющая сталь 316 | 1/4 дюйма | Трубный переходник Swagelok® | 1/8 дюйма | Внутр. коническая резьба ISO | Ver producto |
| SS-4-TA-7-4 | Нержавеющая сталь 316 | 1/4 дюйма | Трубный переходник Swagelok® | 1/4 дюйма | Внутр. резьба NPT | Ver producto |
| SS-4-TA-7-4RG | Нержавеющая сталь 316 | 1/4 дюйма | Трубный переходник Swagelok® | 1/4 дюйма | Внутр. цилиндрическая манометрическая резьба ISO | Ver producto |
| SS-4-TA-7-4RJ | Нержавеющая сталь 316 | 1/4 дюйма | Трубный переходник Swagelok® | 1/4 дюйма | Внутр. резьба ISO (RJ) | Ver producto |
| SS-4-TA-7-4RP | Нержавеющая сталь 316 | 1/4 дюйма | Трубный переходник Swagelok® | 1/4 дюйма | Внутр. цилиндрическая резьба ISO | Ver producto |
| SS-4-TA-7-4RT | 316 Stainless Steel | 1/4 in. | Swagelok® Tube Adapter | 1/4 in. | Female ISO Tapered Thread | Ver producto |
| SS-4-TA-7-6 | 316 Stainless Steel | 1/4 in. | Swagelok® Tube Adapter | 3/8 in. | Female NPT | Ver producto |
| SS-4-TA-7-8 | 316 Stainless Steel | 1/4 in. | Swagelok® Tube Adapter | 1/2 in. | Female NPT | Ver producto |
| SS-600-A-6ANF | 316 Stainless Steel | 3/8 in. | Swagelok® Tube Adapter | 3/8 in. | Female 37° AN | Ver producto |
| SS-6-MTA-1-2 | 316 Stainless Steel | 6 mm | Swagelok® Tube Adapter | 1/8 in. | Male NPT | Ver producto |
| SS-6-MTA-1-2RS | 316 Stainless Steel | 6 mm | Swagelok® Tube Adapter | 1/8 in. | Male ISO Parallel Thread | Ver producto |
| SS-6-MTA-1-2RT | 316 Stainless Steel | 6 mm | Swagelok® Tube Adapter | 1/8 in. | Male ISO Tapered Thread | Ver producto |
| SS-6-MTA-1-4 | 316 Stainless Steel | 6 mm | Swagelok® Tube Adapter | 1/4 in. | Male NPT | Ver producto |
| SS-6-MTA-1-4RS | 316 Stainless Steel | 6 mm | Swagelok® Tube Adapter | 1/4 in. | Male ISO Parallel Thread | Ver producto |
| SS-6-MTA-1-4RT | 316 Stainless Steel | 6 mm | Swagelok® Tube Adapter | 1/4 in. | Male ISO Tapered Thread | Ver producto |
| SS-6-MTA-1-6RS | 316 Stainless Steel | 6 mm | Swagelok® Tube Adapter | 3/8 in. | Male ISO Parallel Thread, Straight Shoulder | Ver producto |
| SS-6-MTA-7-2 | 316 Stainless Steel | 6 mm | Swagelok® Tube Adapter | 1/8 in. | Female NPT | Ver producto |
| SS-6-MTA-7-2RP | 316 Stainless Steel | 6 mm | Swagelok® Tube Adapter | 1/8 in. | Female ISO Parallel Thread | Ver producto |
| SS-6-MTA-7-4 | 316 Stainless Steel | 6 mm | Swagelok® Tube Adapter | 1/4 in. | Female NPT | Ver producto |
| SS-6-MTA-7-4RG | 316 Stainless Steel | 6 mm | Swagelok® Tube Adapter | 1/4 in. | Female ISO Parallel Gauge Thread | Ver producto |
| SS-6-MTA-7-4RJ | 316 Stainless Steel | 6 mm | Swagelok® Tube Adapter | 1/4 in. | Female ISO Thread (RJ) | Ver producto |
| SS-6-MTA-7-4RP | 316 Stainless Steel | 6 mm | Swagelok® Tube Adapter | 1/4 in. | Female ISO Parallel Thread | Ver producto |
| SS-6-MTA-7-4RT | 316 Stainless Steel | 6 mm | Swagelok® Tube Adapter | 1/4 in. | Female ISO Tapered Thread | Ver producto |
| SS-6-MTA-7-6RG | 316 Stainless Steel | 6 mm | Swagelok® Tube Adapter | 3/8 in. | Female ISO Parallel Gauge Thread | Ver producto |
| SS-6-MTA-7-8RG | 316 Stainless Steel | 6 mm | Swagelok® Tube Adapter | 1/2 in. | Female ISO Parallel Gauge Thread | Ver producto |
| SS-6-TA-1-12 | 316 Stainless Steel | 3/8 in. | Swagelok® Tube Adapter | 3/4 in. | Male NPT | Ver producto |
| SS-6-TA-1-2 | 316 Stainless Steel | 3/8 in. | Swagelok® Tube Adapter | 1/8 in. | Male NPT | Ver producto |
| SS-6-TA-1-4 | 316 Stainless Steel | 3/8 in. | Swagelok® Tube Adapter | 1/4 in. | Male NPT | Ver producto |
| SS-6-TA-1-4AN | Нержавеющая сталь 316 | 3/8 дюйма | Трубный переходник Swagelok® | 1/4 дюйма | Наруж. резьба 37° AN | Ver producto |
| SS-6-TA-1-4RS | Нержавеющая сталь 316 | 3/8 дюйма | Трубный переходник Swagelok® | 1/4 дюйма | Наруж. цилиндрическая резьба ISO | Ver producto |
| SS-6-TA-1-4RT | Нержавеющая сталь 316 | 3/8 дюйма | Трубный переходник Swagelok® | 1/4 дюйма | Наруж. коническая резьба ISO | Ver producto |
| SS-6-TA-1-4ST | Нержавеющая сталь 316 | 3/8 дюйма | Трубный переходник Swagelok® | 7/16-20 дюймов | Наружная цилиндрическая резьба SAE/MS | Ver producto |
| SS-6-TA-1-6 | Нержавеющая сталь 316 | 3/8 дюйма | Трубный переходник Swagelok® | 3/8 дюйма | Наруж. резьба NPT | Ver producto |
| SS-6-TA-1-6AN | Нержавеющая сталь 316 | 3/8 дюйма | Трубный переходник Swagelok® | 3/8 дюйма | Наруж. резьба 37° AN | Ver producto |
| SS-6-TA-1-6RS | Нержавеющая сталь 316 | 3/8 дюйма | Трубный переходник Swagelok® | 3/8 дюйма | Наруж. цилиндрическая резьба ISO | Ver producto |
| SS-6-TA-1-6RT | Нержавеющая сталь 316 | 3/8 дюйма | Трубный переходник Swagelok® | 3/8 дюйма | Наруж. коническая резьба ISO | Ver producto |
| SS-6-TA-1-6ST | Нержавеющая сталь 316 | 3/8 дюйма | Трубный переходник Swagelok® | 9/16-18 дюймов | Наружная цилиндрическая резьба SAE/MS | Ver producto |
| SS-6-TA-1-8 | Нержавеющая сталь 316 | 3/8 дюйма | Трубный переходник Swagelok® | 1/2 дюйма | Наруж. резьба NPT | Ver producto |
| SS-6-TA-1-8RS | Нержавеющая сталь 316 | 3/8 дюйма | Трубный переходник Swagelok® | 1/2 дюйма | Наруж. цилиндрическая резьба ISO | Ver producto |
| SS-6-TA-1-8RT | Нержавеющая сталь 316 | 3/8 дюйма | Трубный переходник Swagelok® | 1/2 дюйма | Наруж. коническая резьба ISO | Ver producto |
| SS-6-TA-1-8ST | Нержавеющая сталь 316 | 3/8 дюйма | Трубный переходник Swagelok® | 3/4-16 дюймов | Наружная цилиндрическая резьба SAE/MS | Ver producto |
| SS-6-TA-1-8W | Нержавеющая сталь 316 | 3/8 дюйма | Трубный переходник Swagelok® | 1/2 дюйма | Вставное толстостенное трубное соединение под приварку | Ver producto |
| SS-6-TA-1-OR | Нержавеющая сталь 316 | 3/8 дюйма | Трубный переходник Swagelok® | 9/16-18 дюймов | Наруж. цилиндрическая резьба SAE/MS с уплотнительным кольцом | Ver producto |
| SS-6-TA-7-2 | Нержавеющая сталь 316 | 3/8 дюйма | Трубный переходник Swagelok® | 1/8 дюйма | Внутр. резьба NPT | Ver producto |
| SS-6-TA-7-4 | Нержавеющая сталь 316 | 3/8 дюйма | Трубный переходник Swagelok® | 1/4 дюйма | Внутр. резьба NPT | Ver producto |
| SS-6-TA-7-4RP | Нержавеющая сталь 316 | 3/8 дюйма | Трубный переходник Swagelok® | 1/4 дюйма | Внутр. цилиндрическая резьба ISO | Ver producto |
| SS-6-TA-7-4RT | Нержавеющая сталь 316 | 3/8 дюйма | Трубный переходник Swagelok® | 1/4 дюйма | Внутр. коническая резьба ISO | Ver producto |
| SS-6-TA-7-6 | Нержавеющая сталь 316 | 3/8 дюйма | Трубный переходник Swagelok® | 3/8 дюйма | Внутр. резьба NPT | Ver producto |
| SS-6-TA-7-6RG | Нержавеющая сталь 316 | 3/8 дюйма | Трубный переходник Swagelok® | 3/8 дюйма | Внутр. цилиндрическая манометрическая резьба ISO | Ver producto |
| SS-6-TA-7-6RT | Нержавеющая сталь 316 | 3/8 дюйма | Трубный переходник Swagelok® | 3/8 дюйма | Внутр. коническая резьба ISO | Ver producto |
| SS-6-TA-7-8 | Нержавеющая сталь 316 | 3/8 дюйма | Трубный переходник Swagelok® | 1/2 дюйма | Внутр. резьба NPT | Ver producto |
| SS-810-A-8ANF | Нержавеющая сталь 316 | 1/2 дюйма | Трубный переходник Swagelok® | 1/2 дюйма | Внутр. резьба 37° AN | Ver producto |
| SS-8-MTA-1-4 | Нержавеющая сталь 316 | 8 мм | Трубный переходник Swagelok® | 1/4 дюйма | Наруж. резьба NPT | Ver producto |
| SS-8-MTA-1-4RS | Нержавеющая сталь 316 | 8 мм | Трубный переходник Swagelok® | 1/4 дюйма | Наруж. цилиндрическая резьба ISO | Ver producto |
| SS-8-MTA-1-4RT | Нержавеющая сталь 316 | 8 мм | Трубный переходник Swagelok® | 1/4 дюйма | Наруж. коническая резьба ISO | Ver producto |
| SS-8-MTA-7-4 | Нержавеющая сталь 316 | 8 мм | Трубный переходник Swagelok® | 1/4 дюйма | Внутр. резьба NPT | Ver producto |
| SS-8-MTA-7-4RG | Нержавеющая сталь 316 | 8 мм | Трубный переходник Swagelok® | 1/4 дюйма | Внутр. цилиндрическая манометрическая резьба ISO | Ver producto |
| SS-8-MTA-7-4RT | Нержавеющая сталь 316 | 8 мм | Трубный переходник Swagelok® | 1/4 дюйма | Внутр. коническая резьба ISO | Ver producto |
| SS-8-MTA-7-8RG | Нержавеющая сталь 316 | 8 мм | Трубный переходник Swagelok® | 1/2 дюйма | Внутр. цилиндрическая манометрическая резьба ISO | Ver producto |
| SS-8-TA-1-12 | Нержавеющая сталь 316 | 1/2 дюйма | Трубный переходник Swagelok® | 3/4 дюйма | Наруж. резьба NPT | Ver producto |
| SS-8-TA-1-4 | Нержавеющая сталь 316 | 1/2 дюйма | Трубный переходник Swagelok® | 1/4 дюйма | Наруж. резьба NPT | Ver producto |
| SS-8-TA-1-4RS | Нержавеющая сталь 316 | 1/2 дюйма | Трубный переходник Swagelok® | 1/4 дюйма | Наруж. цилиндрическая резьба ISO | Ver producto |
| SS-8-TA-1-4RT | Нержавеющая сталь 316 | 1/2 дюйма | Трубный переходник Swagelok® | 1/4 дюйма | Наруж. коническая резьба ISO | Ver producto |
| SS-8-TA-1-6 | Нержавеющая сталь 316 | 1/2 дюйма | Трубный переходник Swagelok® | 3/8 дюйма | Наруж. резьба NPT | Ver producto |
| SS-8-TA-1-6RS | Нержавеющая сталь 316 | 1/2 дюйма | Трубный переходник Swagelok® | 3/8 дюйма | Наруж. цилиндрическая резьба ISO | Ver producto |
| SS-8-TA-1-6RT | Нержавеющая сталь 316 | 1/2 дюйма | Трубный переходник Swagelok® | 3/8 дюйма | Наруж. коническая резьба ISO | Ver producto |
| SS-8-TA-1-6ST | Нержавеющая сталь 316 | 1/2 дюйма | Трубный переходник Swagelok® | 9/16-18 дюймов | Наружная цилиндрическая резьба SAE/MS | Ver producto |
| SS-8-TA-1-8 | Нержавеющая сталь 316 | 1/2 дюйма | Трубный переходник Swagelok® | 1/2 дюйма | Наруж. резьба NPT | Ver producto |
| SS-8-TA-1-8AN | Нержавеющая сталь 316 | 1/2 дюйма | Трубный переходник Swagelok® | 1/2 дюйма | Наруж. резьба 37° AN | Ver producto |
| SS-8-TA-1-8RS | Нержавеющая сталь 316 | 1/2 дюйма | Трубный переходник Swagelok® | 1/2 дюйма | Наруж. цилиндрическая резьба ISO | Ver producto |
| SS-8-TA-1-8RT | Нержавеющая сталь 316 | 1/2 дюйма | Трубный переходник Swagelok® | 1/2 дюйма | Наруж. коническая резьба ISO | Ver producto |
| SS-8-TA-1-8ST | Нержавеющая сталь 316 | 1/2 дюйма | Трубный переходник Swagelok® | 3/4-16 дюймов | Наружная цилиндрическая резьба SAE/MS | Ver producto |
| SS-8-TA-1-8W | Нержавеющая сталь 316 | 1/2 дюйма | Трубный переходник Swagelok® | 1/2 дюйма | Вставное толстостенное трубное соединение под приварку | Ver producto |
| SS-8-TA-1-OR | Нержавеющая сталь 316 | 1/2 дюйма | Трубный переходник Swagelok® | 3/4-16 дюймов | Наружная цилиндрическая резьба SAE/MS | Ver producto |
| SS-8-TA-7-12 | Нержавеющая сталь 316 | 1/2 дюйма | Трубный переходник Swagelok® | 3/4 дюйма | Внутр. резьба NPT | Ver producto |
| SS-8-TA-7-4 | Нержавеющая сталь 316 | 1/2 дюйма | Трубный переходник Swagelok® | 1/4 дюйма | Внутр. резьба NPT | Ver producto |
| SS-8-TA-7-4RT | Нержавеющая сталь 316 | 1/2 дюйма | Трубный переходник Swagelok® | 1/4 дюйма | Внутр. коническая резьба ISO | Ver producto |
| SS-8-TA-7-6 | Нержавеющая сталь 316 | 1/2 дюйма | Трубный переходник Swagelok® | 3/8 дюйма | Внутр. резьба NPT | Ver producto |
| SS-8-TA-7-6RT | Нержавеющая сталь 316 | 1/2 дюйма | Трубный переходник Swagelok® | 3/8 дюйма | Внутр. коническая резьба ISO | Ver producto |
| SS-8-TA-7-8 | Нержавеющая сталь 316 | 1/2 дюйма | Трубный переходник Swagelok® | 1/2 дюйма | Внутр. резьба NPT | Ver producto |
| SS-8-TA-7-8RG | Нержавеющая сталь 316 | 1/2 дюйма | Трубный переходник Swagelok® | 1/2 дюйма | Внутр. цилиндрическая манометрическая резьба ISO | Ver producto |
| SS-8-TA-7-8RP | Нержавеющая сталь 316 | 1/2 дюйма | Трубный переходник Swagelok® | 1/2 дюйма | Внутр. цилиндрическая резьба ISO | Ver producto |
| SS-8-TA-7-8RT | Нержавеющая сталь 316 | 1/2 дюйма | Трубный переходник Swagelok® | 1/2 дюйма | Внутр. коническая резьба ISO | Ver producto |
Контакт
Если у вас есть вопросы об этом изделии, обратитесь в местный авторизованный центр продаж и сервисного обслуживания. Его сотрудники также могут рассказать вам о сопутствующих услугах, которые помогут вам обеспечить максимальную окупаемость инвестиций.