|
Vanne pointeau à chapeau intégral en laiton, Cv de 0,09, filetage NPT femelle 1/8 po, tige de régulation
Réf. pièce : B-ORF2
|
||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
Spécifications
Configuration droite, tige de régulationLes vannes à pointeau à chapeau intégral sont des vannes compactes proposées avec un choix complet de dimensions, de configurations et de matériaux, destinées aux applications les plus diverses. Ouvrir une session ou s’inscrire pour afficher des prix ContactIf you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.
Safe Product Selection
The complete catalog contents must be reviewed to ensure that the system designer and user make a safe product selection. When selecting products, the total system design must be considered to ensure safe, trouble-free performance. Function, material compatibility, adequate ratings, proper installation, operation, and maintenance are the responsibilities of the system designer and user. Attention: Les composants qui ne sont pas régis par une norme, comme les raccords pour tubes Swagelok, ne doivent jamais être mélangés/intervertis avec ceux d’autres fabricants. |
The complete catalog contents must be reviewed to ensure that the system designer and user make a safe product selection. When selecting products, the total system design must be considered to ensure safe, trouble-free performance. Function, material compatibility, adequate ratings, proper installation, operation, and maintenance are the responsibilities of the system designer and user.
Attention: Les composants qui ne sont pas régis par une norme, comme les raccords pour tubes Swagelok, ne doivent jamais être mélangés/intervertis avec ceux d’autres fabricants.
Vanne pointeau à chapeau intégral en laiton, Cv de 0,09, filetage NPT femelle 1/8 po, tige de régulation
Ouvrir une session ou s’inscrire pour afficher des prix
Catalogues
Configuration droite, tige de régulation
Features: Live-loaded packing system; Compact design; Working pressures up to 6000 psig (413 bar); Temperatures up to 600°F (315°C)
Features: Step-by-step identification procedure for threads and end connections.
This document specifies guidelines used by Swagelok® Company and its suppliers to ensure compliance with product cleanliness requirements as stated in ASTM G93 Level C. Application of the document is limited to wetted system components. This document must be used in conjunction with product catalogs, technical bulletins, and reports.
Features: Limits access to manually actuated valves;Lockout accessory enables compliance with OSHA Lockout/Tagout, Standard 29 CFR Part 1910.147, Control of Hazardous Energy Bright safety orange color promotes high visibility. Other colors are available.
Swagelok® Specification SC-10 defines the cleaning, lubrication, assembly, and packaging requirements for standard Swagelok products and describes practices used to meet these requirements.
Valve sizing often is described by the nominal size of the end connections, but a more important measure is the flow that the valve can provide. And determining flow through a valve can be simple.
Procedure for installing Swagelok tube fittings in sizes over 1 inch or 25 mm.
Spécifications
B-ORF2 — Vanne pointeau à chapeau intégral en laiton, Cv de 0,09, filetage NPT femelle 1/8 po, tige de régulation
| Attribut | Valeur |
|---|---|
| Matériau du corps | Laiton |
| Procédé de nettoyage | Nettoyage et conditionnement standard (SC-10) |
| Dimension du raccordement 1 | 1/8 po |
| Type du raccordement 1 | Filetage NPT femelle |
| Dimension du raccordement 2 | 1/8 po |
| Type du raccordement 2 | Filetage NPT femelle |
| Cv maximal | 0.09 |
| Type d’écoulement | Droite (2 voies) |
| Type de poignée | Poignée bouton en résine phénolique |
| Certification faibles émissions | Oui |
| Température maximale, °F (°C) | 400 (204) |
| Pressions et températures nominales max. | 400°F À 390 PSIG / 204°C À 26,8 BAR |
| Température minimale, °F (°C) | -65 (-53) |
| Orifice | 0,080 po |
| Pression nominale à température ambiante | 3000 PSIG À 100°F / 206 BAR À 37°C |
| Matériau de l'embout de tige | Acier inoxydable 316 |
| Type de tige | Régulation |
| eClass (4.1) | 37010203 |
| eClass (5.1.4) | 37010201 |
| eClass (6.0) | 37010203 |
| eClass (6.1) | 37010203 |
| eClass (10.1) | 37010203 |
| UNSPSC (4.03) | 40141602 |
| UNSPSC (10.0) | 40141602 |
| UNSPSC (11.0501) | 40141602 |
| UNSPSC (13.0601) | 40141602 |
| UNSPSC (15.1) | 40141602 |
| UNSPSC (17.1001) | 40183102 |
Ressources
Produits similaires
|
Réf. pièce
|
Matériau du corps
|
Dimension du raccordement 1
|
Type du raccordement 1
|
Dimension du raccordement 2
|
Type du raccordement 2
|
|
|---|---|---|---|---|---|---|
| B-18RF8 | Brass | 1/2 in. | Female NPT | 1/2 in. | Female NPT | Afficher le produit |
| B-1RF2 | Brass | 1/8 in. | Female NPT | 1/8 in. | Female NPT | Afficher le produit |
| B-1RF4 | Brass | 1/4 in. | Female NPT | 1/4 in. | Female NPT | Afficher le produit |
| B-1RM4 | Brass | 1/4 in. | Male NPT | 1/4 in. | Male NPT | Afficher le produit |
| B-1RM4-F4 | Brass | 1/4 in. | Male NPT | 1/4 in. | Female NPT | Afficher le produit |
| B-1RM4-S4 | Brass | 1/4 in. | Male NPT | 1/4 in. | Swagelok® Tube Fitting | Afficher le produit |
| B-1RM6 | Brass | 3/8 in. | Male NPT | 3/8 in. | Male NPT | Afficher le produit |
| B-1RS12MM | Brass | 12 mm | Swagelok® Tube Fitting | 12 mm | Swagelok® Tube Fitting | Afficher le produit |
| B-1RS4 | Brass | 1/4 in. | Swagelok® Tube Fitting | 1/4 in. | Swagelok® Tube Fitting | Afficher le produit |
| B-1RS6 | Brass | 3/8 in. | Swagelok® Tube Fitting | 3/8 in. | Swagelok® Tube Fitting | Afficher le produit |
| B-1RS6MM | Brass | 6 mm | Swagelok® Tube Fitting | 6 mm | Swagelok® Tube Fitting | Afficher le produit |
| B-1RS8 | Brass | 1/2 in. | Swagelok® Tube Fitting | 1/2 in. | Swagelok® Tube Fitting | Afficher le produit |
| B-ORS2 | Brass | 1/8 in. | Swagelok® Tube Fitting | 1/8 in. | Swagelok® Tube Fitting | Afficher le produit |
| M-1RM4 | Alloy 400 | 1/4 in. | Male NPT | 1/4 in. | Male NPT | Afficher le produit |
| M-1RS4 | Alloy 400 | 1/4 in. | Swagelok® Tube Fitting | 1/4 in. | Swagelok® Tube Fitting | Afficher le produit |
| SS-18RF6 | 316 Stainless Steel | 3/8 in. | Female NPT | 3/8 in. | Female NPT | Afficher le produit |
| SS-18RF8 | 316 Stainless Steel | 1/2 in. | Female NPT | 1/2 in. | Female NPT | Afficher le produit |
| SS-18RF8RT | 316 Stainless Steel | 1/2 in. | Female ISO Tapered Thread | 1/2 in. | Female ISO Tapered Thread | Afficher le produit |
| SS-18RM8 | 316 Stainless Steel | 1/2 in. | Male NPT | 1/2 in. | Male NPT | Afficher le produit |
| SS-18RM8-F8 | 316 Stainless Steel | 1/2 in. | Male NPT | 1/2 in. | Female NPT | Afficher le produit |
| SS-18RS12 | 316 Stainless Steel | 3/4 in. | Swagelok® Tube Fitting | 3/4 in. | Swagelok® Tube Fitting | Afficher le produit |
| SS-18RS12MM | 316 Stainless Steel | 12 mm | Swagelok® Tube Fitting | 12 mm | Swagelok® Tube Fitting | Afficher le produit |
| SS-18RS18MM | 316 Stainless Steel | 18 mm | Swagelok® Tube Fitting | 18 mm | Swagelok® Tube Fitting | Afficher le produit |
| SS-18RS8 | 316 Stainless Steel | 1/2 in. | Swagelok® Tube Fitting | 1/2 in. | Swagelok® Tube Fitting | Afficher le produit |
| SS-1RF2 | 316 Stainless Steel | 1/8 in. | Female NPT | 1/8 in. | Female NPT | Afficher le produit |
| SS-1RF4 | 316 Stainless Steel | 1/4 in. | Female NPT | 1/4 in. | Female NPT | Afficher le produit |
| SS-1RF4RT | 316 Stainless Steel | 1/4 in. | Female ISO Tapered Thread | 1/4 in. | Female ISO Tapered Thread | Afficher le produit |
| SS-1RM2 | 316 Stainless Steel | 1/8 in. | Male NPT | 1/8 in. | Male NPT | Afficher le produit |
| SS-1RM4 | 316 Stainless Steel | 1/4 in. | Male NPT | 1/4 in. | Male NPT | Afficher le produit |
| SS-1RM4-F4 | 316 Stainless Steel | 1/4 in. | Male NPT | 1/4 in. | Female NPT | Afficher le produit |
| SS-1RM4-S4 | 316 Stainless Steel | 1/4 in. | Male NPT | 1/4 in. | Swagelok® Tube Fitting | Afficher le produit |
| SS-1RM4-S6 | 316 Stainless Steel | 1/4 in. | Male NPT | 3/8 in. | Swagelok® Tube Fitting | Afficher le produit |
| SS-1RS10MM | 316 Stainless Steel | 10 mm | Swagelok® Tube Fitting | 10 mm | Swagelok® Tube Fitting | Afficher le produit |
| SS-1RS12MM | 316 Stainless Steel | 12 mm | Swagelok® Tube Fitting | 12 mm | Swagelok® Tube Fitting | Afficher le produit |
| SS-1RS4 | 316 Stainless Steel | 1/4 in. | Swagelok® Tube Fitting | 1/4 in. | Swagelok® Tube Fitting | Afficher le produit |
| SS-1RS4-BKB | 316 Stainless Steel | 1/4 in. | Swagelok® Tube Fitting | 1/4 in. | Swagelok® Tube Fitting | Afficher le produit |
| SS-1RS4-PK | 316 Stainless Steel | 1/4 in. | Swagelok® Tube Fitting | 1/4 in. | Swagelok® Tube Fitting | Afficher le produit |
| SS-1RS4-SC11 | 316 Stainless Steel | 1/4 in. | Swagelok® Tube Fitting | 1/4 in. | Swagelok® Tube Fitting | Afficher le produit |
| SS-1RS4-SG | 316 Stainless Steel | 1/4 in. | Swagelok® Tube Fitting | 1/4 in. | Swagelok® Tube Fitting | Afficher le produit |
| SS-1RS6 | 316 Stainless Steel | 3/8 in. | Swagelok® Tube Fitting | 3/8 in. | Swagelok® Tube Fitting | Afficher le produit |
| SS-1RS6MM | 316 Stainless Steel | 6 mm | Swagelok® Tube Fitting | 6 mm | Swagelok® Tube Fitting | Afficher le produit |
| SS-1RS6MM-SC11 | 316 Stainless Steel | 6 mm | Swagelok® Tube Fitting | 6 mm | Swagelok® Tube Fitting | Afficher le produit |
| SS-1RS6-PK | 316 Stainless Steel | 3/8 in. | Swagelok® Tube Fitting | 3/8 in. | Swagelok® Tube Fitting | Afficher le produit |
| SS-1RS6-SC11 | 316 Stainless Steel | 3/8 in. | Swagelok® Tube Fitting | 3/8 in. | Swagelok® Tube Fitting | Afficher le produit |
| SS-1RS6-SH | 316 Stainless Steel | 3/8 in. | Swagelok® Tube Fitting | 3/8 in. | Swagelok® Tube Fitting | Afficher le produit |
| SS-1RS8 | 316 Stainless Steel | 1/2 in. | Swagelok® Tube Fitting | 1/2 in. | Swagelok® Tube Fitting | Afficher le produit |
| SS-1RS8MM | 316 Stainless Steel | 8 mm | Swagelok® Tube Fitting | 8 mm | Swagelok® Tube Fitting | Afficher le produit |
| SS-1RS8-SC11 | 316 Stainless Steel | 1/2 in. | Swagelok® Tube Fitting | 1/2 in. | Swagelok® Tube Fitting | Afficher le produit |
| SS-ORF2 | 316 Stainless Steel | 1/8 in. | Female NPT | 1/8 in. | Female NPT | Afficher le produit |
| SS-ORM2 | 316 Stainless Steel | 1/8 in. | Male NPT | 1/8 in. | Male NPT | Afficher le produit |
| SS-ORM2-S2 | 316 Stainless Steel | 1/8 in. | Male NPT | 1/8 in. | Swagelok® Tube Fitting | Afficher le produit |
| SS-ORS2 | 316 Stainless Steel | 1/8 in. | Swagelok® Tube Fitting | 1/8 in. | Swagelok® Tube Fitting | Afficher le produit |
| SS-ORS3MM | 316 Stainless Steel | 3 mm | Swagelok® Tube Fitting | 3 mm | Swagelok® Tube Fitting | Afficher le produit |
Contact
Si vous avez des questions concernant ce produit, prenez contact avec votre distributeur agréé. Celui-ci pourra également vous renseigner sur des services qui vous permettront de tirer le meilleur parti de votre investissement.
